CAT-T3437-H85999A Printable Tubing  1
  • Recommended Ribbon See Printer Ribbon Matrix
  • Printer Technology Thermal Transfer
  • Recommended Printer See Printer Ribbon Matrix
  • Packaging Quantity 250
2-1106302-9 Rectangular Backshells & Clamps
  • Accessory Type Cable Clamp
  • Size 5 [.197]
  • Product Type Accessory
  • Cable Clamp Material Steel
  • Plating Material Zinc
  • Cable Diameter (Max) 5
  • Packaging Method Box
  • Packaging Quantity 25
  • Comment Accessories for Screen Termination
3-1106302-9 Rectangular Backshells & Clamps
  • Accessory Type Cable Clamp
  • Size 6.00 [.236]
  • Product Type Accessory
  • Cable Clamp Material Steel
  • Plating Material Zinc
  • Cable Diameter (Max) 6
  • Packaging Method Box
  • Packaging Quantity 25
  • Comment Accessories for Screen Termination
6-1106302-9 Rectangular Backshells & Clamps
  • Accessory Type Cable Clamp
  • Size 9 [.354]
  • Product Type Accessory
  • Cable Clamp Material Steel
  • Plating Material Zinc
  • Cable Diameter (Max) 9
  • Packaging Method Box
  • Packaging Quantity 25
  • Comment Accessories for Screen Termination
5-1106302-9 Rectangular Backshells & Clamps
  • Accessory Type Cable Clamp
  • Size 8.00 [.315]
  • Product Type Accessory
  • Cable Clamp Material Steel
  • Plating Material Zinc
  • Cable Diameter (Max) 8
  • Packaging Method Box
  • Packaging Quantity 25
  • Comment Accessories for Screen Termination
4-1106302-9 Rectangular Backshells & Clamps
  • Accessory Type Cable Clamp
  • Size 7.00 [.276]
  • Product Type Accessory
  • Cable Clamp Material Steel
  • Plating Material Zinc
  • Cable Diameter (Max) 7
  • Packaging Method Box
  • Packaging Quantity 25
  • Comment Accessories for Screen Termination
7-1106302-9 Rectangular Backshells & Clamps
  • Accessory Type Cable Clamp
  • Size 10 [.394]
  • Product Type Accessory
  • Cable Clamp Material Steel
  • Plating Material Zinc
  • Cable Diameter (Max) 10
  • Packaging Method Box
  • Packaging Quantity 25
  • Comment Accessories for Screen Termination
1-1106302-9 Rectangular Backshells & Clamps
  • Accessory Type Cable Clamp
  • Size 4.5 [.177]
  • Product Type Accessory
  • Cable Clamp Material Steel
  • Plating Material Zinc
  • Cable Diameter (Max) 4.5
  • Packaging Method Box
  • Packaging Quantity 25
  • Comment Accessories for Screen Termination
1-1106305-9 Screen Terminations
  • Product Type Accessory
  • Accessory Type Screen Termination
  • Product Size 3
  • Packaging Method Loose Piece
  • Comment For post-assembly on contact insert. For reception of screened cables.
1-1106304-9 Screen Terminations
  • Product Type Accessory
  • Accessory Type Screw Set
  • Comment Accessories for Screen Termination
1108808-1 Rectangular Contact Inserts
  • Product Type Insert
  • HTS Housings and Hoods No
  • Number of Positions 10
  • Insert Style Pin
  • Color Black
  • Contact Type Socket
  • Packaging Quantity 5
  • Packaging Method Box
1108820-1 Rectangular Connector Hoods
  • Accessory Type Set Hood
  • Product Size 8
  • Product Type Accessory
  • Thread Size M25
  • HTS Housings and Hoods Yes
  • Entry Style Top & Side
  • Color Black
  • Locking Device Type Screwlock
  • Locking Device Location Hood
  • Height 148
  • Length 170
  • Width 57
  • Packaging Quantity 3
  • Packaging Method Loose Piece
1108820-3 Rectangular Connector Hoods
  • Accessory Type Set Hood
  • Product Size 8
  • Product Type Accessory
  • Thread Size M25
  • HTS Housings and Hoods Yes
  • Entry Style Top & Side
  • Color Black
  • Locking Device Type Screwlock
  • Locking Device Location Hood
  • Height 148
  • Length 170
  • Width 57
  • Packaging Quantity 3
  • Packaging Method Loose Piece
1108820-4 Rectangular Connector Hoods
  • Accessory Type Set Hood
  • Product Size 8
  • Product Type Accessory
  • Thread Size M20
  • HTS Housings and Hoods Yes
  • Entry Style Top & Side
  • Color Black
  • Locking Device Type Screwlock
  • Locking Device Location Hood
  • Height 148
  • Length 170
  • Width 57
  • Packaging Quantity 3
  • Packaging Method Loose Piece
HT-SCE-1K-3/4-2.0-S1-9 Printable Tubing
  • Tubing Type Ladder
  • Tubing Grade High Temperature
  • Shrink Ratio 2:1
  • Markers per Sleeve 2
  • Sleeve Length 50.8
  • Recovered Inside Diameter 9.53
  • Compatible Cable Diameter 9.9 – 15.3
  • Operating Temperature Range -55 – 225
  • Recommended Ribbon See Printer Ribbon Matrix
  • Number of Prescores 1
  • Recommended Printer See Printer Ribbon Matrix
  • Packaging Quantity 1000