530521-6 Wire-to-Board Connector Housings
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Strain Relief Without
  • Product Type Housing
  • Number of Positions 8
  • Number of Rows 1
  • Operating Voltage 600 VAC
  • Contact Current Rating (Max) 30
  • Contact Base Material Copper Alloy
  • Contact Layout Inline
  • Contact Type Socket
  • Panel Mount Feature Type Mounting Ears
  • Panel Mount Feature Without
  • PCB Mount Retention Without
  • Centerline (Pitch) 7.92
  • Housing Configuration Both Ends Closed
  • Housing Material Nylon 6/6
  • Housing Color White
  • Length 35.56
  • Wire/Cable Size 16 – 10
  • Height 11.1
  • PCB Thickness (Recommended) .062 in
  • Operating Temperature Range -40 – 95
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
  • Packaging Quantity 100
  • Comment Designed to accept 1.40-1.78 [.055-.070] thick daughter boards- use intercontact Keying Plug #530533-1.
1110960-2 Rectangular Connector Hardware
  • Thread Size M3
  • Product Type Accessory
  • Material Steel
  • Hardware Type Fixing Frame
  • Packaging Method Box
  • Packaging Quantity 5