1928558-1 Power Cable Assemblies
  • Cable Assembly Category Industry Standard
  • Shielded No
  • Cable Assembly Type CHAMP Series I
  • Connector Type (End A) Power Connector
  • Connector Type (End B) Power Connector
  • Product Designation Patch Cord
  • Product Type Cable Assembly
  • Configuration Double-Ended
  • Number of Positions 50
  • Number of Power Positions 0
  • Keyed No
  • Equalized Yes
  • Color Gray
  • Housing Material Polyester
  • Housing Color Black
  • Wire Size .05
  • Overall Outside Cable Diameter 6.8
  • Wire Size 30
  • IEEE 1394 No
  • Cable Assembly Length .089
  • CLOUDSPLITTER No
2000667-1 High Speed Backplane Connectors
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 8