87175-2 Wire-to-Board Connector Housings
  • Row-to-Row Spacing 2.54
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 1
  • Number of Rows 1
  • Stamped No
  • Dielectric Withstanding Voltage 750 V
  • Termination Resistance 12 mΩ
  • Insulation Resistance 5000
  • Operating Voltage 250 VAC
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 3
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • Mating Connector Lock Without
  • Mating Retention With
  • Mating Retention Type Lock
  • Mating Alignment Without
  • Centerline (Pitch) 2.54
  • Housing Configuration Both Ends Closed
  • Housing Color Black
  • Housing Material Polyester - GF
  • Length 2.74
  • Height 4.44
  • Operating Temperature Range -65 – 105
  • UL Flammability Rating UL 94V-0
  • Approved Standards CSA LR7189
  • Packaging Method Package
  • Packaging Quantity 1
926657-6 Wire-to-Board Connector Housings
  • Row-to-Row Spacing 2.54
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Strain Relief Without
  • Number of Positions 6
  • Number of Rows 1
  • Stamped No
  • Color Black
  • Contact Type Socket
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Without
  • Mating Retention Without
  • Mating Alignment Without
  • Centerline (Pitch) 2.54
  • Housing Configuration Both Ends Closed
  • Housing Color Black
  • Housing Material PBT GV15
  • For Use With Plug
  • UL Flammability Rating UL 94V-0
  • Packaging Method Carton
  • Packaging Quantity 1000
406732-2 RJ45 Connectors
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Grounding Options PCB Ground
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Keyed No
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator None
  • Number of Positions 8
  • Number of Contacts Loaded 8
  • PCB Mount Orientation Right Angle
  • Number of PCB Ground Tabs 2
  • Shield Material Copper Alloy
  • Shield Plating Material Tin over Nickel
  • Latch Orientation Standard - Latch Down
  • Profile Low
  • PCB Ground Tab Location -11.16
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .2
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Thickness 1.27
  • Connector Product Type Connector Assembly
  • Termination Method to PC Board Through Hole - Solder
  • Panel Mount Feature Without
  • Connector Mounting Type Board Mount
  • Entry Location Side
  • Centerline (Pitch) 1.02
  • Housing Color Black
  • Housing Material High Temperature Nylon
  • PCB Thickness (Recommended) 1.57
  • PCB Tail Length 3.48
  • Connector Height 9.58
  • Operating Temperature Range -40 – 85
  • Shielded Yes
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 5
  • Packaging Quantity 66
  • Packaging Method Box & Tray
  • Comment No housing board locks.
531271-1 Wire-to-Board Connector Housings
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Housing
  • Connector Style Plug
  • Strain Relief Without
  • Number of Dual Positions 15
  • Number of Positions 15
  • Number of Rows 2
  • Preloaded No
  • Dielectric Withstanding Voltage 1800 VAC
  • Insulation Resistance 5000
  • Color Black
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 3
  • Contact Type Pin
  • Panel Mount Feature Type Mounting Ears
  • PCB Mount Retention Without
  • Mating Connector Lock Without
  • Mating Retention Without
  • Mating Alignment Without
  • Centerline (Pitch) 3.96
  • Housing Configuration Both Ends Closed
  • Housing Color Black
  • Housing Material Phenolic - GF
  • Wire/Cable Size .518
  • Wire/Cable Size 20
  • Operating Temperature Range -55 – 105
  • For Use With Receptacle Assemblies
  • Packaging Method Box
  • Packaging Quantity 275
  • Comment Modified Ear and Card Slot.
926657-2 Wire-to-Board Connector Housings
  • Row-to-Row Spacing 2.54
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Strain Relief Without
  • Number of Positions 2
  • Number of Rows 1
  • Stamped No
  • Color Black
  • Contact Type Socket
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Without
  • Mating Retention Without
  • Mating Alignment Without
  • Centerline (Pitch) 2.54
  • Housing Configuration Both Ends Closed
  • Housing Color Black
  • Housing Material PBT GV15
  • For Use With Plug
  • UL Flammability Rating UL 94V-0
  • Packaging Method Carton
  • Packaging Quantity 1000
926657-4 Wire-to-Board Connector Housings
  • Row-to-Row Spacing 2.54
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Strain Relief Without
  • Number of Positions 4
  • Number of Rows 1
  • Stamped No
  • Color Black
  • Contact Type Socket
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Without
  • Mating Retention Without
  • Mating Alignment Without
  • Centerline (Pitch) 2.54
  • Housing Configuration Both Ends Closed
  • Housing Color Black
  • Housing Material PBT GV15
  • For Use With Plug
  • UL Flammability Rating UL 94V-0
  • Packaging Method Carton
  • Packaging Quantity 1000
926209-3 Wire-to-Board Connector Housings
  • Row-to-Row Spacing 2.54
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 6
  • Number of Rows 2
  • Stamped No
  • Contact Type Socket
  • Termination Method to Wire & Cable Crimp
  • Mating Connector Lock Without
  • Mating Alignment Without
  • Centerline (Pitch) 2.54
  • Housing Configuration Both Ends Closed
  • Housing Color Black
  • Housing Material PBT GF
  • Length 6.8
  • Height 17.8
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
  • Packaging Quantity 200
926010-1 Wire-to-Board Connector Housings
  • Row-to-Row Spacing 2.54
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Strain Relief Without
  • Number of Positions 1
  • Number of Rows 1
  • Stamped No
  • Color Black
  • Contact Type Socket
  • Termination Method to Wire & Cable Crimp
  • Mating Connector Lock Without
  • Mating Retention With
  • Mating Retention Type Locking Clip
  • Mating Alignment Without
  • Centerline (Pitch) 2.54
  • Housing Configuration Both Ends Closed
  • Housing Color Black
  • Housing Material Nylon - GF
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 500
640136-6 Board-to-Board Connector Housings
  • Connector Style Receptacle
  • Number of Positions 6
  • Number of Rows 1
  • Stamped No
  • Keyed No
  • Contact Type Socket
  • Mating Alignment Type Polarization
  • Mounting Ears Without
  • Mating Alignment With
  • Centerline (Pitch) 3.96
  • Housing Color Natural
  • Housing Material Polyester
  • UL Flammability Rating UL 94V-0
1747470-1 Wire-to-Board Connector Housings
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Plug
  • Strain Relief Without
  • Number of Positions 6
  • Number of Rows 1
  • Operating Voltage 10 VAC
  • Color Black
  • Contact Type Pin
  • Contact Layout Inline
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • Mating Retention Without
  • Centerline (Pitch) 1
  • Housing Configuration Both Ends Opened
  • Housing Color Black
  • Housing Material Nylon 66 GF
  • Length 8.8
  • Height 2.95
  • Operating Temperature Range -40 – 105
  • For Use With Receptacle
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 1000
  • Comment Use 1747469-1 wire-to-board post contacts.
206637-1 Power Cable Assemblies
  • Product Type Power Cord Receptacle
  • Housing Material Thermoplastic
  • UL Flammability Rating UL 94V-0
640136-2 Board-to-Board Connector Housings
  • Connector Style Receptacle
  • Number of Positions 2
  • Number of Rows 1
  • Stamped No
  • Keyed No
  • Contact Type Socket
  • Mating Alignment Type Polarization
  • Mounting Ears Without
  • Mating Alignment With
  • Centerline (Pitch) 3.96
  • Housing Color Natural
  • Housing Material Polyester
  • UL Flammability Rating UL 94V-0
640136-4 Board-to-Board Connector Housings
  • Connector Style Receptacle
  • Number of Positions 4
  • Number of Rows 1
  • Stamped No
  • Keyed No
  • Contact Type Socket
  • Mating Alignment Type Polarization
  • Mounting Ears Without
  • Mating Alignment With
  • Centerline (Pitch) 3.96
  • Housing Color Natural
  • Housing Material Polyester
  • UL Flammability Rating UL 94V-0
926209-5 Wire-to-Board Connector Housings
  • Row-to-Row Spacing 2.54
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 10
  • Number of Rows 2
  • Stamped No
  • Contact Type Socket
  • Termination Method to Wire & Cable Crimp
  • Mating Connector Lock Without
  • Mating Alignment Without
  • Centerline (Pitch) 2.54
  • Housing Configuration Both Ends Closed
  • Housing Color Black
  • Housing Material PBT GF
  • Length 6.8
  • Height 17.8
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
  • Packaging Quantity 500
1-293469-1 Standard Circular Connectors
  • Product Type Connector
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Shielded No
  • Connector Style Plug
  • Number of Positions 3
  • Preloaded No
  • Keying A
  • Operating Voltage 400
  • Insulation Material Polyamide GF
  • Hermetically Sealed No
  • Environmental Protection Without
  • Reverse Gender Standard
  • Contact Layout Arrangement Circular
  • Contact Type Pin
  • Polarization Code A
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Mating Retention Type Latch
  • Mating Alignment With
  • Operating Temperature Range -40 – 70
  • Packaging Quantity 100
1-87175-4 Wire-to-Board Connector Housings
  • Row-to-Row Spacing 2.54
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 6
  • Number of Rows 1
  • Stamped No
  • Dielectric Withstanding Voltage 750 V
  • Termination Resistance 12 mΩ
  • Insulation Resistance 5000
  • Operating Voltage 250 VAC
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 3
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • Mating Connector Lock Without
  • Mating Retention With
  • Mating Retention Type Lock
  • Mating Alignment Without
  • Centerline (Pitch) 2.54
  • Housing Configuration Both Ends Closed
  • Housing Color Black
  • Housing Material Polyester - GF
  • Length 15.54
  • Height 4.44
  • Operating Temperature Range -65 – 105
  • UL Flammability Rating UL 94V-0
  • Approved Standards CSA LR7189
  • Packaging Method Package
  • Packaging Quantity 1
1-87175-6 Wire-to-Board Connector Housings
  • Row-to-Row Spacing 2.54
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 7
  • Number of Rows 1
  • Stamped No
  • Dielectric Withstanding Voltage 750 V
  • Termination Resistance 12 mΩ
  • Insulation Resistance 5000
  • Operating Voltage 250 VAC
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 3
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • Mating Connector Lock Without
  • Mating Retention With
  • Mating Retention Type Lock
  • Mating Alignment Without
  • Centerline (Pitch) 2.54
  • Housing Configuration Both Ends Closed
  • Housing Color Black
  • Housing Material Polyester - GF
  • Length 18.18
  • Height 4.44
  • Operating Temperature Range -65 – 105
  • UL Flammability Rating UL 94V-0
  • Approved Standards CSA LR7189
  • Packaging Method Package
  • Packaging Quantity 1
1-87270-3 Wire-to-Board Connector Housings
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Housing
  • Connector Style Receptacle
  • Number of Positions 3
  • Number of Rows 1
  • Stamped No
  • Contact Base Material Phosphor Bronze
  • Contact Configuration Locking Clip
  • Contact Current Rating (Max) 5
  • Contact Type Pin
  • Contact Layout Inline
  • Mating Retention With
  • Mating Retention Type Lock
  • Centerline (Pitch) 3.96
  • Housing Configuration Both Ends Closed
  • Housing Color Black
  • Housing Material PBT GF
  • Length 13.51
  • Height 5.59
  • Operating Temperature Range -65 – 105
  • For Use With Machine Applied Posts
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 1
1-87270-6 Wire-to-Board Connector Housings
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Housing
  • Connector Style Receptacle
  • Number of Positions 9
  • Number of Rows 1
  • Stamped No
  • Contact Base Material Phosphor Bronze
  • Contact Configuration Locking Clip
  • Contact Current Rating (Max) 5
  • Contact Type Pin
  • Contact Layout Inline
  • Mating Retention With
  • Mating Retention Type Lock
  • Centerline (Pitch) 3.96
  • Housing Configuration Both Ends Closed
  • Housing Color Black
  • Housing Material PBT GF
  • Length 37.29
  • Height 5.59
  • Operating Temperature Range -65 – 105
  • For Use With Machine Applied Posts
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 1
2213464-1 Circular Connector Housings
  • Connector Style Receptacle
  • Sealable Yes
  • Connector Type Housing
  • Number of Positions 3
  • Preloaded No
  • Contact Type Pin
  • Connector Mounting Type Panel
  • Housing Color Black
  • Packaging Method Bag/Box
  • Comment Polarization Type A