2312625-3 Docking Connectors  1
  • Connector Style Receptacle
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 37
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Contact Current Rating (Max) 1.1
  • PCB Mount Retention Type Mounting Post
  • PCB Mounting Style Surface Mount
  • PCB Mount Retention With
  • Connector Mounting Type Cable Mount
  • Centerline (Pitch) .6
  • Operating Temperature Range -25 – 85
  • Circuit Application Power & Signal
2324673-1 High Speed I/O Cable Assemblies  1
  • Shielded Yes
  • Connector Type (End A) Plug
  • Connector Type (End B) Plug
  • Cable Assembly Type External Copper
  • Cable Style Virtual Reality Cable
  • Number of Positions 37
  • Keyed No
  • Data Rate 8
  • Cable Exit Type Straight to Right Angle
  • Color Black
  • Cable Assembly Length 4000
  • Operating Temperature Range -20 – 80
  • Region Asia