532533-1 PCB Connector Shrouds
  • Accessory Type Shroud
  • Row-to-Row Spacing 2.54
  • Size Standard
  • Product Type Accessory
  • Guides Without
  • Number of Positions 96
  • Number of Rows 3
  • Number of Columns 32
  • Standoff With
  • Shroud Material Valox
  • Shroud Color Gray
  • Color Gray
  • CompactPCI No
  • PCB Mount Retention Type Mounting Hole
  • PCB Mount Retention With
  • Mating Alignment Without
  • Centerline (Pitch) 2.54
  • Housing Material Valox 420 SEO
  • Standoff Height .76
  • Operating Temperature Range -55 – 125
  • Packaging Method Carton