CAT-LMPH9507 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • Hybrid Header No
  • Number of Positions 2
  • Number of Rows 1
  • Number of Sections 1
  • Number of Signal Positions 2
  • Nominal Voltage Architecture 12
  • Voltage Rating (Max) 60
  • Operating Voltage 60
  • Color Black
  • Connector Code B1
  • Tab Width .5
  • Tab Thickness .25
  • Pin Diameter .6
  • Interface Plating Gold (Au)
  • Termination Method Surface Mount
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Panel Mount Feature With
  • Mounting Holes With
  • PCB Mount Alignment With
  • Mounting Orientation Horizontal/90°
  • Locking Interface With
  • Centerline (Pitch) 1
  • Width 49
  • Length 57
  • Operating Temperature Range -55 – 105
  • Operating Temperature (Max) 170
  • Circuit Application Power & Signal
  • Degree of Protection IP54K
  • Packaging Quantity 70
  • Packaging Type Box
HSC20020RJ Chassis Panel Mount Resistors
  • Element Material Aluminum
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance 20
  • Power Rating 200
  • Voltage Rating 1900 VAC
  • Lead Type Fixed
  • Number of Terminations 2
  • Termination Type M6 Threaded Stud
  • Mount Style Chassis Mount
  • Dimensions 143 x 73 x 42
  • Temperature Coefficient ±50
  • Packaging Method Loose Piece - Tray
HSC300100RJ Chassis Panel Mount Resistors
  • Element Material Aluminum
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance 100
  • Power Rating 300
  • Voltage Rating 2500 VAC
  • Lead Type Fixed
  • Number of Terminations 2
  • Termination Type M6 Threaded Stud
  • Mount Style Chassis Mount
  • Dimensions 180 x 41 x 71.4
  • Temperature Coefficient ±50
  • Packaging Method Loose Piece - Tray
HSC200100RJ Chassis Panel Mount Resistors
  • Element Material Aluminum
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance 100
  • Power Rating 200
  • Voltage Rating 1900 VAC
  • Lead Type Fixed
  • Number of Terminations 2
  • Termination Type M6 Threaded Stud
  • Mount Style Chassis Mount
  • Dimensions 143 x 73 x 42
  • Temperature Coefficient ±50
  • Packaging Method Loose Piece - Tray
HSC2006R8J Chassis Panel Mount Resistors
  • Element Material Aluminum
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance 6.8
  • Power Rating 200
  • Voltage Rating 1900 VAC
  • Lead Type Fixed
  • Number of Terminations 2
  • Termination Type M6 Threaded Stud
  • Mount Style Chassis Mount
  • Dimensions 143 x 73 x 42
  • Temperature Coefficient ±50
  • Packaging Method Loose Piece - Tray
HSC200150RJ Chassis Panel Mount Resistors
  • Element Material Aluminum
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance 150
  • Power Rating 200
  • Voltage Rating 1900 VAC
  • Lead Type Fixed
  • Number of Terminations 2
  • Termination Type M6 Threaded Stud
  • Mount Style Chassis Mount
  • Dimensions 143 x 73 x 42
  • Temperature Coefficient ±30
  • Packaging Method Loose Piece - Tray
HSA5050RJ Chassis Panel Mount Resistors
  • Element Material Aluminum
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance 50
  • Power Rating 50
  • Voltage Rating 1250 VAC
  • Lead Type Fixed
  • Number of Terminations 2
  • Termination Type Solder Lug
  • Mount Style Chassis Mount
  • Dimensions 72.5 x 30 x 17
  • Temperature Coefficient ±50
  • Packaging Method Loose Piece - Tray
HSC1001R5J Chassis Panel Mount Resistors
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance 1.5
  • Power Rating 100
  • Voltage Rating 1900 VDC
  • Lead Type Fixed Leaded
  • Number of Terminations 2
  • Termination Type Solder Lug
  • Mount Style Chassis Mount
  • Dimensions 87.5 x 47.5 x 26
  • Temperature Coefficient ±50
  • Packaging Method Loose Piece - Tray
HSC100100RJ Chassis Panel Mount Resistors
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance 100
  • Power Rating 100
  • Voltage Rating 1900 VDC
  • Lead Type Fixed Leaded
  • Number of Terminations 2
  • Termination Type Solder Lug
  • Mount Style Chassis Mount
  • Dimensions 87.5 x 47.5 x 26
  • Temperature Coefficient ±50
  • Packaging Method Loose Piece - Tray
HSC1503R3J Chassis Panel Mount Resistors
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance 3.3
  • Power Rating 150
  • Voltage Rating 2500 VDC
  • Lead Type Fixed Leaded
  • Number of Terminations 2
  • Termination Type Solder Lug
  • Mount Style Chassis Mount
  • Dimensions 122 x 47.5 x 26
  • Temperature Coefficient ±50
  • Packaging Method Loose Piece - Tray
HSA25220RJ Chassis Panel Mount Resistors
  • Element Material Metal Clad
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance 220
  • Power Rating 25
  • Voltage Rating 500 VDC
  • Lead Type Fixed Leaded
  • Number of Terminations 2
  • Termination Type Solder Lug
  • Mount Style Chassis Mount
  • Dimensions 51 x 28 x 15
  • Temperature Coefficient ±30
  • Packaging Method Loose Piece - Tray
HSA5012RJ Chassis Panel Mount Resistors
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance 12
  • Power Rating 50
  • Voltage Rating 1250 VDC
  • Lead Type Fixed Leaded
  • Number of Terminations 2
  • Termination Type Solder Lug
  • Mount Style Chassis Mount
  • Dimensions 72.5 x 30 x 17
  • Temperature Coefficient ±50
  • Packaging Method Loose Piece - Tray
1-640523-0 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 15
  • Number of Signal Positions 15
  • Number of Rows 5
  • Row-to-Row Spacing 4.19
  • Operating Voltage 250
  • Panel Mount Feature Without
  • Centerline (Pitch) 4.19
  • UL Flammability Rating UL 94V-0
  • Housing Color Red
  • Length 21.34
  • Height 12.95
  • Width 29.72
  • Accepts Wire Insulation Diameter Range 2.92
  • Operating Temperature Range -55 – 105
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Box
  • Packaging Quantity 1500
1-640524-0 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 20
  • Number of Signal Positions 20
  • Number of Rows 5
  • Row-to-Row Spacing 4.19
  • Operating Voltage 250
  • Panel Mount Feature Without
  • Centerline (Pitch) 4.19
  • UL Flammability Rating UL 94V-0
  • Housing Color Red
  • Length 21.34
  • Height 12.95
  • Width 29.72
  • Accepts Wire Insulation Diameter Range 2.92
  • Operating Temperature Range -55 – 105
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Box
  • Packaging Quantity 600
HSA2533KJ Chassis Panel Mount Resistors
  • Element Material Metal Clad
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class 1kΩ – 1MΩ
  • Resistance 33K
  • Power Rating 25
  • Voltage Rating 500 VDC
  • Lead Type Fixed Leaded
  • Number of Terminations 2
  • Termination Type Solder Lug
  • Mount Style Chassis Mount
  • Dimensions 51 x 28 x 15
  • Temperature Coefficient ±30
  • Packaging Method Loose Piece - Tray
6-1542000-3 Heat Sinks
  • Product Type Heat Sink
  • Device Type BGA
  • Accessory Type Clip
  • Number of Fins 3
  • Power 10
  • Fin Style Radial
  • Material Aluminum
  • Plating Material Black Anodized
  • UL Flammability Rating UL 94V-0
  • Air Velocity 0
  • Comment Heat sink assembly includes Two Leg Standard Clip, Part Number 1542367-1.
1-640518-0 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 3
  • Number of Signal Positions 1
  • Number of Rows 1
  • Operating Voltage 250
  • Panel Mount Feature Without
  • Centerline (Pitch) 4.2
  • UL Flammability Rating UL 94V-0
  • Housing Color Red
  • Length 21.34
  • Height 12.95
  • Width 12.95
  • Accepts Wire Insulation Diameter Range 2.92
  • Operating Temperature Range -55 – 105
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Box
  • Packaging Quantity 2000
1-640525-0 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 24
  • Number of Signal Positions 24
  • Number of Rows 6
  • Row-to-Row Spacing 4.19
  • Operating Voltage 250
  • Panel Mount Feature Without
  • Centerline (Pitch) 4.19
  • UL Flammability Rating UL 94V-0
  • Housing Color Red
  • Length 21.34
  • Height 12.95
  • Width 33.91
  • Accepts Wire Insulation Diameter Range 2.92
  • Operating Temperature Range -55 – 105
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Box
  • Packaging Quantity 1
1-640519-0 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 4
  • Number of Signal Positions 3
  • Number of Rows 2
  • Row-to-Row Spacing 4.19
  • Operating Voltage 250
  • Panel Mount Feature Without
  • Centerline (Pitch) 4.2
  • UL Flammability Rating UL 94V-0
  • Housing Color Red
  • Length 21.34
  • Height 12.95
  • Width 17.15
  • Accepts Wire Insulation Diameter Range 2.92
  • Operating Temperature Range -55 – 105
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Box
  • Packaging Quantity 1800
HSA1010KJ Chassis Panel Mount Resistors
  • Element Material Metal Clad
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class 1kΩ – 1MΩ
  • Resistance 10K
  • Power Rating 16
  • Voltage Rating 265 V
  • Lead Type Fixed Leaded
  • Number of Terminations 2
  • Termination Type Solder Lug
  • Mount Style Chassis Mount
  • Dimensions 36.5 x 21 x 11
  • Temperature Coefficient ±30
  • Packaging Method Loose Piece - Tray