6376609-1 Board-to-Board Headers & Receptacles
  • Connector Style Plug
  • Connector & Contact Terminates To Printed Circuit Board
  • Row-to-Row Spacing 2.8
  • PCB Mounting Orientation Vertical
  • Connector Type Header
  • Boss No
  • Product Type Connector
  • Stackable Yes
  • Number of Positions 80
  • Number of Rows 2
  • Voltage 50
  • PCB Contact Termination Area Plating Material Gold Flash
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) .5
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Thickness .3
  • Contact Type Pin
  • Termination Method to PC Board Surface Mount
  • PCB Mount Retention With
  • PCB Mount Retention Type Solder Peg
  • Centerline (Pitch) .6
  • Housing Entry Style Top
  • Housing Material LCP (Liquid Crystal Polymer)
  • Height 20
  • Operating Temperature Range -55 – 85
  • Pick and Place Cover Without
  • For Use With Receptacles
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
  • Packaging Quantity 45
6376610-1 Board-to-Board Headers & Receptacles
  • Connector Style Plug
  • Connector & Contact Terminates To Printed Circuit Board
  • Row-to-Row Spacing .11
  • PCB Mounting Orientation Vertical
  • Connector Type Header
  • Boss No
  • Product Type Connector
  • Stackable Yes
  • Number of Positions 80
  • Number of Rows 2
  • Voltage 50
  • PCB Contact Termination Area Plating Material Gold Flash
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) .5
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Thickness .3
  • Contact Type Pin
  • Termination Method to PC Board Surface Mount
  • PCB Mount Retention With
  • PCB Mount Retention Type Solder Peg
  • Centerline (Pitch) .6
  • Housing Entry Style Top
  • Housing Material LCP (Liquid Crystal Polymer)
  • Height 9
  • Operating Temperature Range -55 – 85
  • Pick and Place Cover Without
  • For Use With Receptacles
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
  • Packaging Quantity 45
6376611-1 Board-to-Board Headers & Receptacles
  • Connector Style Plug
  • Connector & Contact Terminates To Printed Circuit Board
  • Row-to-Row Spacing 2.8
  • PCB Mounting Orientation Vertical
  • Connector Type Header
  • Boss No
  • Product Type Connector
  • Stackable Yes
  • Number of Positions 80
  • Number of Rows 2
  • Voltage 50
  • PCB Contact Termination Area Plating Material Gold Flash
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) .5
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Thickness .3
  • Contact Type Pin
  • Termination Method to PC Board Surface Mount
  • PCB Mount Retention With
  • PCB Mount Retention Type Solder Peg
  • Centerline (Pitch) .6
  • Housing Entry Style Top
  • Housing Material LCP (Liquid Crystal Polymer)
  • Height 6.75
  • Operating Temperature Range -55 – 85
  • Pick and Place Cover Without
  • For Use With Receptacles
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
  • Packaging Quantity 45
1734450-1 CompactFlash Connectors
  • Format CompactFlash
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Profile Low
  • Shielded No
  • CompactFlash Product Type Header Only
  • Product Type Removable Memory Products
  • PCB Offset 0
  • Number of Positions 50
  • Number of Rows 2
  • Lead Configuration Inline
  • Hold-Downs With
  • Color White
  • Solder Tail Contact Plating Material Matte Tin
  • Underplate Material Nickel
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Thickness 15
  • Contact Mating Area Plating Material Gold
  • Vacuum Tape Without
  • Contact Base Material Brass
  • PCB Mounting Style Surface Mount - Inline leads
  • Mounting Angle Right Angle
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1.27
  • Housing Material LCP (Liquid Crystal Polymer)
  • Height above PC Board 2.2
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
205083-2 PCB Connector Strain Relief
  • Accessory Type Shield And Cable Clamp
  • Product Type Accessory
  • Number of Positions 24
  • Material Polysulfone
  • Shield and Cable Clamp Material Black Polysulfone
  • Housing Color Black
  • Comment Maximum cable diameter 12.70 [.500]
6376611-2 Board-to-Board Headers & Receptacles  1
  • Connector Style Header Assembly
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Board
  • Number of Positions 80
  • Board-to-Board Configuration Stacking
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .3
  • Contact Current Rating (Max) .5
  • Mating Alignment Without
  • Mating Alignment Type None
  • PCB Mount Retention Type None
  • PCB Mount Alignment Without
  • PCB Mount Alignment Type None
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .6
  • Stack Height 6.7
  • Operating Temperature Range -55 – 85
  • Pick and Place Cover With
  • Circuit Application Signal
  • Packaging Method Semi-Hard Tray
HPR5RSR47J Surface Mount Resistors
  • Resistor Type Current Sensing Resistor
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Range <1K
  • Resistance .47
  • Power Rating 5
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Radial-Leaded
  • Temperature Coefficient ±100
  • Packaging Method Loose Piece - Bag