CAT-M4596-T273 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable Yes
  • Primary Locking Feature Locking Lance
  • Wire Type Copper
  • Receptacle Style 180°
  • Seal Type Single Wire Seal (SWS)
  • Crimp Type F-Crimp
  • Typical Current Rating 20
  • Terminal & Splice Style Receptacle
  • Mating Tab Width 1.2
  • Mating Tab Thickness .6
  • Interface Plating Silver (Ag)
  • Contact Termination Area Plating Material Silver (Ag)
  • Termination Method Crimp
  • Wire Size .35
  • Wire Size Search .35
  • Wire Insulation Diameter 2.7
  • Operating Temperature Range -40 – 150
  • Packaging Quantity 5000
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
  • Customer Preferred Contact No
CAT-M4596-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature On the Terminal
  • Strain Relief No
  • Number of Positions 2
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Color Black
  • Connector Code A
  • Cable Exit Angle 180°
  • Body Material PA
  • Mating Tab Width 1.2
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Polarized Yes
  • Centerline (Pitch) 4
  • Width 30
  • Height 17.5
  • Length 15
  • Operating Temperature Range -40 – 150
  • Circuit Application Signal
  • Degree of Protection IPX9K
  • Agency/Standard LV214
  • Connector Position Assurance Capable Yes
  • Serviceable Yes