1-1801178-3 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief Add By Accessory
  • Number of Positions 3
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 16
  • Color Gray
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mating Tab Width .64
  • Mounting Feature No
  • Terminal Position Assurance Yes
  • Polarized Yes
  • Centerline (Pitch) 3.33
  • Width 35.05
  • Height 19.65
  • Length 21.33
  • Operating Temperature Range -40 – 150
  • Circuit Application Signal
  • Degree of Protection IP69K
  • UL Flammability Rating UL 94-HB
  • Connector Position Assurance Capable Yes
  • Serviceable Yes
1801174-1 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief Add By Accessory
  • Number of Positions 2
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 16
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mating Tab Width .64
  • Mounting Feature Yes
  • Terminal Position Assurance Yes
  • Polarized Yes
  • Centerline (Pitch) 3.33
  • Width 55.8
  • Height 17.6
  • Length 17.4
  • Operating Temperature Range -40 – 150
  • Circuit Application Signal
  • Degree of Protection IP69K
  • UL Flammability Rating UL 94-HB
  • Connector Position Assurance Capable No
  • Serviceable Yes
1-1801175-1 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief Add By Accessory
  • Number of Positions 2
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 16
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mating Tab Width .64
  • Mounting Feature No
  • Terminal Position Assurance Yes
  • Polarized Yes
  • Centerline (Pitch) 3.33
  • Width 35.05
  • Height 19.85
  • Length 18
  • Operating Temperature Range -40 – 150
  • Circuit Application Signal
  • Degree of Protection IP69K
  • UL Flammability Rating UL 94-HB
  • Connector Position Assurance Capable Yes
  • Serviceable Yes
1801175-5 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief Add By Accessory
  • Number of Positions 2
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 16
  • Color Green
  • Connector Code D
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mating Tab Width 1.5
  • Mounting Feature No
  • Terminal Position Assurance Yes
  • Polarized Yes
  • Centerline (Pitch) 3.33
  • Width 35.05
  • Height 19.85
  • Length 18
  • Operating Temperature Range -40 – 150
  • Circuit Application Signal
  • Degree of Protection IP69K
  • UL Flammability Rating UL 94-HB
  • Connector Position Assurance Capable No
  • Serviceable Yes
1801174-4 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief Add By Accessory
  • Number of Positions 2
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 16
  • Color Yellow
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mating Tab Width .64
  • Mounting Feature Yes
  • Terminal Position Assurance Yes
  • Polarized Yes
  • Centerline (Pitch) 3.33
  • Width 55.8
  • Height 17.6
  • Length 17.4
  • Operating Temperature Range -40 – 150
  • Circuit Application Signal
  • Degree of Protection IP69K
  • UL Flammability Rating UL 94-HB
  • Connector Position Assurance Capable No
  • Serviceable Yes
1801177-4 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief Add By Accessory
  • Number of Positions 3
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 16
  • Color Yellow
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mating Tab Width .64
  • Mounting Feature Yes
  • Terminal Position Assurance Yes
  • Polarized Yes
  • Centerline (Pitch) 3.33
  • Width 55.8
  • Height 17.6
  • Length 20.73
  • Operating Temperature Range -40 – 150
  • Circuit Application Signal
  • Degree of Protection IP69K
  • UL Flammability Rating UL 94-HB
  • Connector Position Assurance Capable No
  • Serviceable Yes
1801175-7 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief Add By Accessory
  • Number of Positions 2
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 16
  • Color White
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mating Tab Width .64
  • Mounting Feature No
  • Terminal Position Assurance Yes
  • Polarized Yes
  • Centerline (Pitch) 3.33
  • Width 35.05
  • Height 19.85
  • Length 18
  • Operating Temperature Range -40 – 150
  • Circuit Application Signal
  • Degree of Protection IP69K
  • UL Flammability Rating UL 94-HB
  • Connector Position Assurance Capable No
  • Serviceable Yes
1801177-1 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief Add By Accessory
  • Number of Positions 3
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 16
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mating Tab Width .64
  • Mounting Feature Yes
  • Terminal Position Assurance Yes
  • Polarized Yes
  • Centerline (Pitch) 3.33
  • Width 55.8
  • Height 17.6
  • Length 20.73
  • Operating Temperature Range -40 – 150
  • Circuit Application Signal
  • Degree of Protection IP69K
  • UL Flammability Rating UL 94-HB
  • Connector Position Assurance Capable No
  • Serviceable Yes
1801179-1 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief Add By Accessory
  • Number of Positions 3
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 16
  • Color Black
  • Connector Code A
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mating Tab Width 1.5
  • Mounting Feature No
  • Terminal Position Assurance Yes
  • Polarized Yes
  • Centerline (Pitch) 3.33
  • Width 35.05
  • Height 21
  • Length 21.33
  • Operating Temperature Range -40 – 150
  • Circuit Application Signal
  • Degree of Protection IP69K
  • UL Flammability Rating UL 94-HB
  • Connector Position Assurance Capable Yes
  • Serviceable Yes
1801155-5 Automotive Connector Caps & Covers
  • Accessory Type Cover - Cable Exit
  • Strain Relief With
  • Connector System Wire-to-Board
  • Number of Positions 2
  • Cable Exit Angle 180 (In-Line)
  • Color Black
  • Material PA
  • Cable Bundle Diameter 6
  • Operating Temperature Range -40 – 120
  • UL Flammability Rating UL 94-HB
  • Packaging Method Box
  • Serviceable Yes
1801178-1 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief Add By Accessory
  • Number of Positions 3
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 16
  • Color Black
  • Connector Code A
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mating Tab Width 1.5
  • Mounting Feature No
  • Terminal Position Assurance Yes
  • Polarized Yes
  • Centerline (Pitch) 3.33
  • Width 35.05
  • Height 19.65
  • Length 21.33
  • Operating Temperature Range -40 – 150
  • Circuit Application Signal
  • Degree of Protection IP69K
  • UL Flammability Rating UL 94-HB
  • Connector Position Assurance Capable No
  • Serviceable Yes
1801175-3 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief Add By Accessory
  • Number of Positions 2
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 16
  • Color Gray
  • Connector Code B
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mating Tab Width 1.5
  • Mounting Feature No
  • Terminal Position Assurance Yes
  • Polarized Yes
  • Centerline (Pitch) 3.33
  • Width 35.05
  • Height 19.85
  • Length 18
  • Operating Temperature Range -40 – 150
  • Circuit Application Signal
  • Degree of Protection IP69K
  • UL Flammability Rating UL 94-HB
  • Connector Position Assurance Capable No
  • Serviceable Yes
1801175-1 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief Add By Accessory
  • Number of Positions 2
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 16
  • Color Black
  • Connector Code A
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mating Tab Width 1.5
  • Mounting Feature No
  • Terminal Position Assurance Yes
  • Polarized Yes
  • Centerline (Pitch) 3.33
  • Width 35.05
  • Height 19.85
  • Length 18
  • Operating Temperature Range -40 – 150
  • Circuit Application Signal
  • Degree of Protection IP69K
  • UL Flammability Rating UL 94-HB
  • Connector Position Assurance Capable No
  • Serviceable Yes
1801467-1 Automotive Connector Caps & Covers
  • Accessory Type Cover - Cable Exit
  • Strain Relief With
  • Connector System Wire-to-Board
  • Cable Exit Angle 90 (Right Angle)
  • Color Black
  • Material PA
  • Cable Bundle Diameter 6
  • Operating Temperature Range -40 – 120
  • UL Flammability Rating UL 94-HB
  • Packaging Method Box
  • Serviceable Yes
1801176-1 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief Add By Accessory
  • Number of Positions 2
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 16
  • Color Black
  • Connector Code A
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mating Tab Width 1.5
  • Mounting Feature No
  • Terminal Position Assurance Yes
  • Polarized Yes
  • Centerline (Pitch) 3.33
  • Width 35.05
  • Height 21
  • Length 18
  • Operating Temperature Range -40 – 150
  • Circuit Application Signal
  • Degree of Protection IP69K
  • UL Flammability Rating UL 94-HB
  • Connector Position Assurance Capable Yes
  • Serviceable Yes
1-1801155-5 Automotive Connector Caps & Covers  1
  • Accessory Type Cover - Cable Exit
  • Strain Relief With
  • Connector System Wire-to-Board
  • Number of Positions 2
  • Cable Exit Angle 180 (In-Line)
  • Color Black
  • Material PA
  • Cable Bundle Diameter 4.5
  • Operating Temperature Range -40 – 120
  • UL Flammability Rating UL 94-HB
  • Packaging Method Box
  • Serviceable Yes
1-1801168-5 Automotive Connector Caps & Covers  1
  • Accessory Type Cover
  • Strain Relief With
  • Connector System Wire-to-Wire
  • Cable Exit Angle 180 (In-Line)
  • Color Black
  • Material PA
  • Cable Bundle Diameter 5
  • Operating Temperature Range -40 – 150
  • UL Flammability Rating UL 94-HB
  • Packaging Method Box
  • Serviceable Yes
1-1801175-2 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief Add By Accessory
  • Number of Positions 2
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 16
  • Color Blue
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mating Tab Width .64
  • Mounting Feature No
  • Terminal Position Assurance Yes
  • Polarized Yes
  • Centerline (Pitch) 3.33
  • Width 35.05
  • Height 19.85
  • Length 18
  • Operating Temperature Range -40 – 150
  • Circuit Application Signal
  • Degree of Protection IP69K
  • UL Flammability Rating UL 94-HB
  • Connector Position Assurance Capable Yes
  • Serviceable Yes
1-1801175-3 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief Add By Accessory
  • Number of Positions 2
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 16
  • Color Gray
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mating Tab Width .64
  • Mounting Feature No
  • Terminal Position Assurance Yes
  • Polarized Yes
  • Centerline (Pitch) 3.33
  • Width 35.05
  • Height 19.85
  • Length 18
  • Operating Temperature Range -40 – 150
  • Circuit Application Signal
  • Degree of Protection IP69K
  • UL Flammability Rating UL 94-HB
  • Connector Position Assurance Capable Yes
  • Serviceable Yes
1-1801175-4 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief Add By Accessory
  • Number of Positions 2
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 16
  • Color Yellow
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mating Tab Width .64
  • Mounting Feature No
  • Terminal Position Assurance Yes
  • Polarized Yes
  • Centerline (Pitch) 3.33
  • Width 35.05
  • Height 19.85
  • Length 18
  • Operating Temperature Range -40 – 150
  • Circuit Application Signal
  • Degree of Protection IP69K
  • UL Flammability Rating UL 94-HB
  • Connector Position Assurance Capable Yes
  • Serviceable Yes