8134-HC-5P2 Discrete Sockets  1
  • Sleeve Style Open Bottom
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Contact
  • Profile Zero
  • Wire/Cable Type Discrete Wire
  • Sealant No
  • Sleeve Plating Material Tin
  • Sleeve Material Copper
  • Contact Base Material Beryllium Copper
  • Contact Current Rating (Max) 5
  • Contact Type Socket
  • Contact Spring Plating Material Tin
  • Contact Transmits (Typical) Signal (Data)/Power
  • Contact Mating Area Plating Material Gold
  • Socket Type Discrete
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Termination Method to Wire & Cable Solder
  • Insertion Method Hand/Semi-Automatic
  • Socket Length 2.54
  • Hole Size (Recommended) 1.04
  • Mating Pin Diameter Range .28 – .46
  • PCB Thickness (Recommended) .79 – 3.18
  • Operating Temperature Range -65 – 125
  • Circuit Application Signal
  • Packaging Method Loose Piece
  • Packaging Quantity 2000
  • Spring Material Beryllium Copper