CAT-T3437-H644 Printable Tags  1
  • Tag Grade Low Fire Hazard
  • Tag Color White
  • Number of Tie-Wrap Holes 4
  • Tag Length 45
  • Tag Height 25.3
  • Operating Temperature Range -55 – 135
  • Recommended Ribbon See Printer Ribbon Matrix
  • Printer Technology Thermal Transfer
  • Recommended Printer See Printer Ribbon Matrix
  • Packaging Quantity 1000
HL3AHR051FTDF Surface Mount Resistors
  • Resistor Type Current Sensing Resistor
  • Size Code 2512
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 1%
  • Resistance Range <1K
  • Resistance .051
  • Power Rating 1
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Temperature Coefficient ±100
  • Packaging Method Taped & Reeled