EV200HAANA High Voltage Relays
  • RF Rated No
  • Product Type Relay
  • Relay Type High Voltage
  • Economizer With
  • Power Switching Yes
  • Voltage (Max) 3920
  • Coil Voltage Rating 11 – 36
  • Contact Switching Voltage (Max) 900
  • Contact Arrangement 1 Form X, SPST-NO
  • Auxiliary Contacts With
  • Contact Current Rating 500
  • Contact Base Material Copper (Cu)
  • High Voltage Connection (Coil) Flying Leads
  • High Voltage Connection (Power) Stud Terminals
  • Termination Style Stud Terminals
  • Mounting Type Bottom
K81A345 High Voltage Relays
  • RF Rated No
  • Product Type Relay
  • Relay Type High Voltage
  • Economizer Without
  • Power Switching Make Only
  • Voltage (Max) 1800
  • Coil Voltage Rating 26.5
  • Coil Resistance 290
  • Contact Arrangement 1 Form A, SPST-NO, 1 NO
  • Contact Current Rating 10
  • High Voltage Connection (Coil) PCB Tails
  • High Voltage Connection (Power) Flying Leads
  • Termination Style PCB Tails
  • Mounting Type Printed Circuit Board
PD10BB57 High Voltage Relays
  • RF Rated No
  • Product Type Relay
  • Relay Type High Voltage
  • Economizer Without
  • Power Switching Make Only
  • Voltage (Max) 1800
  • Coil Voltage Rating 24
  • Coil Resistance 290
  • Contact Arrangement 1 Form B, SPST-NC, 1 N/C
  • Contact Current Rating 10
  • High Voltage Connection (Coil) Stud Terminals
  • High Voltage Connection (Power) Screw Terminals
  • Termination Style Stud Terminals
  • Mounting Type Panel