2297799-1 High Speed Digital & Data Cable  1
EN45545
  • Cable Type High Speed
  • Dielectric Material Foam Polyethylene
  • Product Type Cable
  • Product Classification Ethernet
  • Impedance 100
  • Velocity of Propagation 65%
  • Jacket Material LSFRZH
  • Insulation Material Foam Polyethylene
  • Conductor Material Tin-Plated Copper
  • Jacket Color Light Blue
  • Shield Style Braid
  • Shield Material Tin Copper Braid
  • Wire Size 24
  • Overall Outside Diameter 8.4
  • Overall Core Diameter 1.32
  • Operating Temperature Range -20 – 80
  • Comment With aluminum polyester wrap.
2297800-1 High Speed Digital & Data Cable  1
EN45545
  • Cable Type High Speed
  • Dielectric Material Foam Polyethylene
  • Product Type Cable
  • Product Classification Ethernet
  • Impedance 100
  • Velocity of Propagation 65%
  • Jacket Material LSFRZH
  • Insulation Material Foam Polyethylene
  • Conductor Material Tin-Plated Copper
  • Jacket Color Light Blue
  • Shield Style Braid
  • Shield Material Tin Copper Braid
  • Wire Size 26
  • Overall Outside Diameter 7.2
  • Overall Core Diameter .99
  • Operating Temperature Range -20 – 80
  • Comment With aluminum polyester wrap.
2297801-1 High Speed Digital & Data Cable  1
EN45545
  • Cable Type High Speed
  • Dielectric Material Foam Polyethylene
  • Product Type Cable
  • Product Classification Ethernet
  • Impedance 100
  • Velocity of Propagation 65%
  • Jacket Material LSFRZH
  • Insulation Material Foam Polyethylene
  • Conductor Material Tin-Plated Copper
  • Jacket Color Light Blue
  • Shield Style Braid
  • Shield Material Tin Copper Braid
  • Wire Size 22
  • Overall Outside Diameter 9.9
  • Overall Core Diameter 1.65
  • Operating Temperature Range -20 – 80
  • Comment With aluminum polyester wrap.
2320808-1 High Speed Digital & Data Cable  1
  • Cable Type High Speed
  • Dielectric Material Thermoplastic Polymer
  • Product Type Cable
  • Wire/Cable Type Cat 5e Quad
  • Product Classification Ethernet
  • Impedance 100
  • Velocity of Propagation 66%
  • Jacket Material LSFRZH
  • Insulation Material Thermoplastic Polymer
  • Conductor Material Tin-Plated Copper
  • Shield Capacity .85
  • Jacket Color Light Blue
  • Shield Style Braid
  • Shield Material Tin-Coated Copper
  • Wire Size 22
  • Overall Outside Diameter 6.5
  • Operating Temperature Range -40 – 90
2322442-1 High Speed Digital & Data Cable  1
  • Cable Type High Speed
  • Dielectric Material HDPE
  • Product Type Cable
  • Wire/Cable Type Cat 6A
  • Product Classification Ethernet
  • Impedance 100
  • Velocity of Propagation 65%
  • Jacket Material LSFRZH
  • Conductor Material Tin-Plated Copper
  • Shield Capacity .85
  • Shield Style Braid
  • Shield Material Tin-Coated Copper
  • Wire Size 24
  • Overall Outside Diameter 9.1
  • Operating Temperature Range -40 – 80