1103070-1 Rectangular Contact Inserts
  • Product Type Insert
  • HTS Housings and Hoods No
  • Number of Positions 9
  • Power Circuit Voltage 500
  • Power Circuit Current 16
  • Insert Style Pin
  • Material Valox
  • Color Gray
  • Contact Type Socket
  • Number of Poles 9
  • Packaging Quantity 10
  • Packaging Method Loose Piece
  • Comment Contacts sold separately.
1103071-1 Rectangular Contact Inserts
  • Product Type Insert
  • HTS Housings and Hoods No
  • Number of Positions 8
  • Power Circuit Voltage 500
  • Power Circuit Current 16
  • Insert Style Socket
  • Material Valox
  • Color Gray
  • Contact Type Pin
  • Number of Poles 8+PE
  • Packaging Quantity 10
  • Packaging Method Loose Piece
  • Comment Contacts sold separately.
1103073-1 Rectangular Connector Hoods
  • Accessory Type Hood
  • Product Size 1
  • Product Type Accessory
  • Thread Size M25
  • HTS Housings and Hoods Yes
  • Entry Style Side
  • Material PA 6.6 GF25
  • Color Black
  • Height 54
  • Length 48.2
  • Width 29
  • Corrosion Protected No
  • Packaging Quantity 10
  • Packaging Method Box
1103073-2 Rectangular Connector Hoods
  • Accessory Type Hood
  • Product Size 1
  • Product Type Accessory
  • Thread Size M25
  • HTS Housings and Hoods Yes
  • Entry Style Top & Side
  • Material PA 6.6 GF25
  • Color Black
  • Height 54
  • Length 48.2
  • Width 29
  • Corrosion Protected No
  • Packaging Quantity 5
  • Packaging Method Loose Piece
1103095-1 Rectangular Contact Inserts
  • Product Type Insert
  • HTS Housings and Hoods No
  • Number of Positions 6
  • Power Circuit Voltage 250
  • Power Circuit Current 10
  • Insert Style Pin
  • Material PBT GF
  • Color Gray
  • Contact Type Socket
  • Number of Poles 4+2
  • Packaging Quantity 10
  • Packaging Method Box
  • Comment Contacts sold separately.
1103096-1 Rectangular Contact Inserts
  • Product Type Insert
  • HTS Housings and Hoods No
  • Number of Positions 6
  • Insert Style Socket
  • Material PBT GF25
  • Color Gray
  • Contact Type Pin
  • Number of Poles 4+2
  • Packaging Quantity 10
  • Packaging Method Box
  • Comment Contacts sold separately.
1103155-1 Rectangular Connector Hoods
  • Accessory Type Hood
  • Product Type Accessory
  • Thread Size 2xM25
  • HTS Housings and Hoods Yes
  • Material PA 6.6 GF25
  • Color Black
  • Locking Device Type Side Clip
  • Locking Device Location Housing Bottom
  • Height 54
  • Length 48.2
  • Width 29
  • Packaging Quantity 5
  • Packaging Method Loose Piece
  • Comment Hood assembly includes cable adapter.
1103173-2 Rectangular Connector Housings
  • Connector Type Housing Kit
  • Product Type Housing
  • Series Number 5
  • Material PBT GF30
  • Housing Material PBT GF30
  • Housing Color Black
  • Width 60.5
  • Height 41.9
  • Length 86.9
  • Packaging Quantity 10
  • Packaging Method Loose Piece
1108839-1 Rectangular Connector Housings
  • Connector Style Plug
  • Sealable Yes
  • Product Type Housing
  • Number of Positions 1
  • Operating Voltage 300
  • Insert Style Pin
  • Seal Material Viton
  • Material Die Cast Aluminum
  • Housing Material PBT GF10
  • Housing Color Light Gray
  • Width 23.4
  • Height 39.7
  • Packaging Quantity 10
  • Packaging Method Box
1108840-1 Rectangular Connector Housings
  • Connector Style Receptacle
  • Product Type Housing
  • Operating Voltage 300
  • Insert Style Socket
  • Material Die Cast Aluminum
  • Housing Material PBT GF10
  • Housing Color Light Gray
  • Width 20.8
  • Height 40.7
  • Length 40.7
  • Packaging Quantity 10
  • Packaging Method Box