HFW4A1201D00 Half-Size Relays
  • MOSFET Driver Without
  • Coil Latching Without
  • Relay Type Military/Aerospace High Performance
  • Product Type Relay
  • Enclosure Type Hermetically Sealed
  • Transistor Driver Without
  • Coil Polarity Protection Diode Without
  • Coil Power Measurement Milliwatts
  • Coil Suppression Diode Without
  • Input Voltage 26.5 – 32
  • Coil Voltage Rating 26.5 – 32
  • Coil Resistance 1250
  • Coil Power Rating (DC) 684
  • Vibration 20G's, 10 – 2000Hz
  • Coil Magnetic System Non-Polarized, Monostable
  • Shock 100G's, 6ms
  • Actuating System DC
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Contact Current Rating 4
  • Termination Type PC Pins
  • Mounting Type Printed Circuit Board
  • Operating Temperature Range -65 – 125
1462051-1 Signal Relays
  • Product Type Relay
  • Relay Type HF3 Relay
  • Contact Limiting Breaking Current 2
  • Contact Voltage Rating 250
  • Contact Voltage Rating 220
  • Coil Power Rating (DC) 140
  • Coil Voltage Rating 3
  • Contact Switching Voltage (Max) 220
  • Contact Switching Voltage (Max) 250
  • Coil Magnetic System Monostable, DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current 2
  • Coil Resistance 64
  • Contact Limiting Making Current 2
  • Insulation Initial Resistance 1000000
  • Voltage Standing Wave Ration (HF Parameter) 1.07 @ 100MHz
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 600
  • Actuating System DC
  • Coil Power Rating Class 50 – 300 mW
  • Isolation (HF Parameter) -45dB @ 3GHz
  • Insertion Loss (HF Parameter) -.03dB @ 100MHz
  • Insulation Special Features 1500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-SMT
  • Contact Current Rating 2
  • Contact Arrangement 1 Form C (CO)
  • Contact Material Nickel
  • Contact Number of Poles 1
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Mounting Type Printed Circuit Board
  • Dimensions (L x W x H) (Approximate) 14.6 x 7.2 x 9.1
  • Height Class (Mechanical) 9 – 10 mm
  • Length Class (Mechanical) 14 – 16 mm
  • Height 10
  • Width 7.2
  • Width Class (Mechanical) 6 – 8 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Performance Type Standard
  • Packaging Method Box & Carton
  • Additional Features Gull Wing
1462051-5 Signal Relays
  • Product Type Relay
  • Relay Type HF3 Relay
  • Contact Limiting Breaking Current 2
  • Contact Voltage Rating 250
  • Contact Voltage Rating 220
  • Coil Power Rating (DC) 140
  • Coil Voltage Rating 24
  • Contact Switching Voltage (Max) 220
  • Contact Switching Voltage (Max) 250
  • Coil Magnetic System Monostable, DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current 2
  • Coil Resistance 4114
  • Contact Limiting Making Current 2
  • Insulation Initial Resistance 1000000
  • Voltage Standing Wave Ration (HF Parameter) 1.07 @ 100MHz
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 600
  • Actuating System DC
  • Coil Power Rating Class 50 – 300 mW
  • Isolation (HF Parameter) -45dB @ 3GHz
  • Insertion Loss (HF Parameter) -.03dB @ 100MHz
  • Insulation Special Features 1500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-SMT
  • Contact Current Rating 2
  • Contact Arrangement 1 Form C (CO)
  • Contact Material Nickel
  • Contact Number of Poles 1
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Mounting Type Printed Circuit Board
  • Dimensions (L x W x H) (Approximate) 14.6 x 7.2 x 9.1
  • Height Class (Mechanical) 9 – 10 mm
  • Length Class (Mechanical) 14 – 16 mm
  • Height 10
  • Width 7.2
  • Width Class (Mechanical) 6 – 8 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Performance Type Standard
  • Packaging Method Box & Carton
  • Additional Features Gull Wing
1-1462051-7 Signal Relays
  • Product Type Relay
  • Relay Type HF3 Relay
  • Contact Limiting Breaking Current 2
  • Contact Voltage Rating 250
  • Contact Voltage Rating 220
  • Coil Power Rating (DC) 140
  • Coil Voltage Rating 6
  • Contact Switching Voltage (Max) 220
  • Contact Switching Voltage (Max) 250
  • Coil Magnetic System Monostable, DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current 2
  • Coil Resistance 257
  • Contact Limiting Making Current 2
  • Insulation Initial Resistance 1000000
  • Voltage Standing Wave Ration (HF Parameter) 1.07 @ 100MHz
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 600
  • Actuating System DC
  • Coil Power Rating Class 50 – 300 mW
  • Isolation (HF Parameter) -45dB @ 3GHz
  • Insertion Loss (HF Parameter) -.03dB @ 100MHz
  • Insulation Special Features 1500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-SMT
  • Contact Current Rating 2
  • Contact Arrangement 1 Form C (CO)
  • Contact Material Nickel
  • Contact Number of Poles 1
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Mounting Type Printed Circuit Board
  • Dimensions (L x W x H) (Approximate) 14.6 x 7.2 x 9.1
  • Height Class (Mechanical) 9 – 10 mm
  • Length Class (Mechanical) 14 – 16 mm
  • Height 10
  • Width 7.2
  • Width Class (Mechanical) 6 – 8 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Performance Type Standard
  • Packaging Method Box & Carton
  • Additional Features Gull Wing
1-1462051-6 Signal Relays
  • Product Type Relay
  • Relay Type HF3 Relay
  • Contact Limiting Breaking Current 2
  • Contact Voltage Rating 250
  • Contact Voltage Rating 220
  • Coil Power Rating (DC) 140
  • Coil Voltage Rating 5
  • Contact Switching Voltage (Max) 220
  • Contact Switching Voltage (Max) 250
  • Coil Magnetic System Monostable, DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current 2
  • Coil Resistance 145
  • Contact Limiting Making Current 2
  • Insulation Initial Resistance 1000000
  • Voltage Standing Wave Ration (HF Parameter) 1.07 @ 100MHz
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 600
  • Actuating System DC
  • Coil Power Rating Class 50 – 300 mW
  • Isolation (HF Parameter) -45dB @ 3GHz
  • Insertion Loss (HF Parameter) -.03dB @ 100MHz
  • Insulation Special Features 1500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-SMT
  • Contact Current Rating 2
  • Contact Arrangement 1 Form C (CO)
  • Contact Material Nickel
  • Contact Number of Poles 1
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Mounting Type Printed Circuit Board
  • Dimensions (L x W x H) (Approximate) 14.6 x 7.2 x 9.1
  • Height Class (Mechanical) 9 – 10 mm
  • Length Class (Mechanical) 14 – 16 mm
  • Height 10
  • Width 7.2
  • Width Class (Mechanical) 6 – 8 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Performance Type Standard
  • Packaging Method Box & Carton
  • Additional Features Gull Wing
1462050-2 Signal Relays
  • Product Type Relay
  • Relay Type HF3 Relay
  • Contact Limiting Breaking Current 2
  • Contact Voltage Rating 250
  • Contact Voltage Rating 220
  • Coil Power Rating (DC) 140
  • Coil Voltage Rating 5
  • Contact Switching Voltage (Max) 220
  • Contact Switching Voltage (Max) 250
  • Coil Magnetic System Monostable, DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current 2
  • Coil Resistance 178
  • Contact Limiting Making Current 2
  • Insulation Initial Resistance 1000000
  • Voltage Standing Wave Ration (HF Parameter) 1.07 @ 100MHz
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 600
  • Actuating System DC
  • Coil Power Rating Class 50 – 300 mW
  • Isolation (HF Parameter) -40dB @ 3GHz
  • Insertion Loss (HF Parameter) -.03dB @ 100MHz
  • Insulation Special Features 1500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-SMT
  • Contact Current Rating 2
  • Contact Arrangement 1 Form C (CO)
  • Contact Material Nickel
  • Contact Number of Poles 1
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Mounting Type Printed Circuit Board
  • Dimensions (L x W x H) (Approximate) 14.6 x 7.2 x 9.1
  • Height Class (Mechanical) 9 – 10 mm
  • Length Class (Mechanical) 14 – 16 mm
  • Height 10
  • Width 7.2
  • Width Class (Mechanical) 6 – 8 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Performance Type Standard
  • Packaging Method Box & Carton
  • Additional Features Gull Wing
1462050-4 Signal Relays
  • Product Type Relay
  • Relay Type HF3 Relay
  • Contact Limiting Breaking Current 2
  • Contact Voltage Rating 250
  • Contact Voltage Rating 220
  • Coil Power Rating (DC) 140
  • Coil Voltage Rating 12
  • Contact Switching Voltage (Max) 220
  • Contact Switching Voltage (Max) 250
  • Coil Magnetic System Monostable, DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current 2
  • Coil Resistance 1028
  • Contact Limiting Making Current 2
  • Insulation Initial Resistance 1000000
  • Voltage Standing Wave Ration (HF Parameter) 1.07 @ 100MHz
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 600
  • Actuating System DC
  • Coil Power Rating Class 50 – 300 mW
  • Isolation (HF Parameter) -40dB @ 3GHz
  • Insertion Loss (HF Parameter) -.03dB @ 100MHz
  • Insulation Special Features 1500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-SMT
  • Contact Current Rating 2
  • Contact Arrangement 1 Form C (CO)
  • Contact Material Nickel
  • Contact Number of Poles 1
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Mounting Type Printed Circuit Board
  • Dimensions (L x W x H) (Approximate) 14.6 x 7.2 x 9.1
  • Height Class (Mechanical) 9 – 10 mm
  • Length Class (Mechanical) 14 – 16 mm
  • Height 10
  • Width 7.2
  • Width Class (Mechanical) 6 – 8 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Performance Type Standard
  • Packaging Method Box & Carton
  • Additional Features Gull Wing
1462050-1 Signal Relays
  • Product Type Relay
  • Relay Type HF3 Relay
  • Contact Limiting Breaking Current 2
  • Contact Voltage Rating 250
  • Contact Voltage Rating 220
  • Coil Power Rating (DC) 140
  • Coil Voltage Rating 3
  • Contact Switching Voltage (Max) 220
  • Contact Switching Voltage (Max) 250
  • Coil Magnetic System Monostable, DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current 2
  • Coil Resistance 64
  • Contact Limiting Making Current 2
  • Insulation Initial Resistance 1000000
  • Voltage Standing Wave Ration (HF Parameter) 1.07 @ 100MHz
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 600
  • Actuating System DC
  • Coil Power Rating Class 50 – 300 mW
  • Isolation (HF Parameter) -40dB @ 3GHz
  • Insertion Loss (HF Parameter) -.03dB @ 100MHz
  • Insulation Special Features 1500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-SMT
  • Contact Current Rating 2
  • Contact Arrangement 1 Form C (CO)
  • Contact Material Nickel
  • Contact Number of Poles 1
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Mounting Type Printed Circuit Board
  • Dimensions (L x W x H) (Approximate) 14.6 x 7.2 x 9.1
  • Height Class (Mechanical) 9 – 10 mm
  • Length Class (Mechanical) 14 – 16 mm
  • Height 10
  • Width 7.2
  • Width Class (Mechanical) 6 – 8 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Performance Type Standard
  • Packaging Method Box & Carton
  • Additional Features Gull Wing
1-1462051-2 Signal Relays
  • Product Type Relay
  • Relay Type HF3 Relay
  • Contact Limiting Breaking Current 2
  • Contact Voltage Rating 250
  • Contact Voltage Rating 220
  • Coil Power Rating (DC) 140
  • Coil Voltage Rating 5
  • Contact Switching Voltage (Max) 220
  • Contact Switching Voltage (Max) 250
  • Coil Magnetic System Bistable, 2 Coils
  • Coil Type Bistable, 2 Coils
  • Contact Limiting Continuous Current 2
  • Coil Resistance 178
  • Contact Limiting Making Current 2
  • Insulation Initial Resistance 1000000
  • Voltage Standing Wave Ration (HF Parameter) 1.07 @ 100MHz
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 600
  • Actuating System DC
  • Coil Power Rating Class 50 – 300 mW
  • Isolation (HF Parameter) -45dB @ 3GHz
  • Insertion Loss (HF Parameter) -.03dB @ 100MHz
  • Insulation Special Features 1500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-SMT
  • Contact Current Rating 2
  • Contact Arrangement 1 Form C (CO)
  • Contact Material Nickel
  • Contact Number of Poles 1
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Mounting Type Printed Circuit Board
  • Dimensions (L x W x H) (Approximate) 14.6 x 7.2 x 9.1
  • Height Class (Mechanical) 9 – 10 mm
  • Length Class (Mechanical) 14 – 16 mm
  • Height 10
  • Width 7.2
  • Width Class (Mechanical) 6 – 8 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Performance Type Standard
  • Packaging Method Box & Carton
  • Additional Features Gull Wing
2-1462051-0 Signal Relays
  • Product Type Relay
  • Relay Type HF3 Relay
  • Contact Limiting Breaking Current 2
  • Contact Voltage Rating 250
  • Contact Voltage Rating 220
  • Coil Power Rating (DC) 140
  • Coil Voltage Rating 5
  • Contact Switching Voltage (Max) 220
  • Contact Switching Voltage (Max) 250
  • Coil Magnetic System Bistable, 2 Coils
  • Coil Type Bistable, 2 Coils
  • Contact Limiting Continuous Current 2
  • Coil Resistance 145
  • Contact Limiting Making Current 2
  • Insulation Initial Resistance 1000000
  • Voltage Standing Wave Ration (HF Parameter) 1.07 @ 100MHz
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 600
  • Actuating System DC
  • Coil Power Rating Class 50 – 300 mW
  • Isolation (HF Parameter) -45dB @ 3GHz
  • Insertion Loss (HF Parameter) -.03dB @ 100MHz
  • Insulation Special Features 1500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-SMT
  • Contact Current Rating 2
  • Contact Arrangement 1 Form C (CO)
  • Contact Material Nickel
  • Contact Number of Poles 1
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Mounting Type Printed Circuit Board
  • Dimensions (L x W x H) (Approximate) 14.6 x 7.2 x 9.1
  • Height Class (Mechanical) 9 – 10 mm
  • Length Class (Mechanical) 14 – 16 mm
  • Height 10
  • Width 7.2
  • Width Class (Mechanical) 6 – 8 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Performance Type Standard
  • Packaging Method Box & Carton
  • Additional Features Gull Wing
1-1462051-4 Signal Relays
  • Product Type Relay
  • Relay Type HF3 Relay
  • Contact Limiting Breaking Current 2
  • Contact Voltage Rating 250
  • Contact Voltage Rating 220
  • Coil Power Rating (DC) 140
  • Coil Voltage Rating 12
  • Contact Switching Voltage (Max) 220
  • Contact Switching Voltage (Max) 250
  • Coil Magnetic System Bistable, 2 Coils
  • Coil Type Bistable, 2 Coils
  • Contact Limiting Continuous Current 2
  • Coil Resistance 1028
  • Contact Limiting Making Current 2
  • Insulation Initial Resistance 1000000
  • Voltage Standing Wave Ration (HF Parameter) 1.07 @ 100MHz
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 600
  • Actuating System DC
  • Coil Power Rating Class 50 – 300 mW
  • Isolation (HF Parameter) -45dB @ 3GHz
  • Insertion Loss (HF Parameter) -.03dB @ 100MHz
  • Insulation Special Features 1500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-SMT
  • Contact Current Rating 2
  • Contact Arrangement 1 Form C (CO)
  • Contact Material Nickel
  • Contact Number of Poles 1
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Mounting Type Printed Circuit Board
  • Dimensions (L x W x H) (Approximate) 14.6 x 7.2 x 9.1
  • Height Class (Mechanical) 9 – 10 mm
  • Length Class (Mechanical) 14 – 16 mm
  • Height 10
  • Width 7.2
  • Width Class (Mechanical) 6 – 8 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Performance Type Standard
  • Packaging Method Box & Carton
  • Additional Features Gull Wing
1462051-4 Signal Relays
  • Product Type Relay
  • Relay Type HF3 Relay
  • Contact Limiting Breaking Current 2
  • Contact Voltage Rating 250
  • Contact Voltage Rating 220
  • Coil Power Rating (DC) 140
  • Coil Voltage Rating 12
  • Contact Switching Voltage (Max) 220
  • Contact Switching Voltage (Max) 250
  • Coil Magnetic System Monostable, DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current 2
  • Coil Resistance 1028
  • Contact Limiting Making Current 2
  • Insulation Initial Resistance 1000000
  • Voltage Standing Wave Ration (HF Parameter) 1.07 @ 100MHz
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 600
  • Actuating System DC
  • Coil Power Rating Class 50 – 300 mW
  • Isolation (HF Parameter) -45dB @ 3GHz
  • Insertion Loss (HF Parameter) -.03dB @ 100MHz
  • Insulation Special Features 1500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-SMT
  • Contact Current Rating 2
  • Contact Arrangement 1 Form C (CO)
  • Contact Material Nickel
  • Contact Number of Poles 1
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Mounting Type Printed Circuit Board
  • Dimensions (L x W x H) (Approximate) 14.6 x 7.2 x 9.1
  • Height Class (Mechanical) 9 – 10 mm
  • Length Class (Mechanical) 14 – 16 mm
  • Height 10
  • Width 7.2
  • Width Class (Mechanical) 6 – 8 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Performance Type Standard
  • Packaging Method Box & Carton
  • Additional Features Gull Wing
1462051-2 Signal Relays
  • Product Type Relay
  • Relay Type HF3 Relay
  • Contact Limiting Breaking Current 2
  • Contact Voltage Rating 250
  • Contact Voltage Rating 220
  • Coil Power Rating (DC) 140
  • Coil Voltage Rating 5
  • Contact Switching Voltage (Max) 220
  • Contact Switching Voltage (Max) 250
  • Coil Magnetic System Monostable, DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current 2
  • Coil Resistance 178
  • Contact Limiting Making Current 2
  • Insulation Initial Resistance 1000000
  • Voltage Standing Wave Ration (HF Parameter) 1.07 @ 100MHz
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 600
  • Actuating System DC
  • Coil Power Rating Class 50 – 300 mW
  • Isolation (HF Parameter) -45dB @ 3GHz
  • Insertion Loss (HF Parameter) -.03dB @ 100MHz
  • Insulation Special Features 1500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-SMT
  • Contact Current Rating 2
  • Contact Arrangement 1 Form C (CO)
  • Contact Material Nickel
  • Contact Number of Poles 1
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Mounting Type Printed Circuit Board
  • Dimensions (L x W x H) (Approximate) 14.6 x 7.2 x 9.1
  • Height Class (Mechanical) 9 – 10 mm
  • Length Class (Mechanical) 14 – 16 mm
  • Height 10
  • Width 7.2
  • Width Class (Mechanical) 6 – 8 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Performance Type Standard
  • Packaging Method Box & Carton
  • Additional Features Gull Wing
1-1462051-1 Signal Relays
  • Product Type Relay
  • Relay Type HF3 Relay
  • Contact Limiting Breaking Current 2
  • Contact Voltage Rating 250
  • Contact Voltage Rating 220
  • Coil Power Rating (DC) 140
  • Coil Voltage Rating 3
  • Contact Switching Voltage (Max) 220
  • Contact Switching Voltage (Max) 250
  • Coil Magnetic System Bistable, 2 Coils
  • Coil Type Bistable, 2 Coils
  • Contact Limiting Continuous Current 2
  • Coil Resistance 64
  • Contact Limiting Making Current 2
  • Insulation Initial Resistance 1000000
  • Voltage Standing Wave Ration (HF Parameter) 1.07 @ 100MHz
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 600
  • Actuating System DC
  • Coil Power Rating Class 50 – 300 mW
  • Isolation (HF Parameter) -45dB @ 3GHz
  • Insertion Loss (HF Parameter) -.03dB @ 100MHz
  • Insulation Special Features 1500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-SMT
  • Contact Current Rating 2
  • Contact Arrangement 1 Form C (CO)
  • Contact Material Nickel
  • Contact Number of Poles 1
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Mounting Type Printed Circuit Board
  • Dimensions (L x W x H) (Approximate) 14.6 x 7.2 x 9.1
  • Height Class (Mechanical) 9 – 10 mm
  • Length Class (Mechanical) 14 – 16 mm
  • Height 10
  • Width 7.2
  • Width Class (Mechanical) 6 – 8 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Performance Type Standard
  • Packaging Method Box & Carton
  • Additional Features Gull Wing
1-1462051-3 Signal Relays
  • Product Type Relay
  • Relay Type HF3 Relay
  • Contact Limiting Breaking Current 2
  • Contact Voltage Rating 250
  • Contact Voltage Rating 220
  • Coil Power Rating (DC) 140
  • Coil Voltage Rating 9
  • Contact Switching Voltage (Max) 220
  • Contact Switching Voltage (Max) 250
  • Coil Magnetic System Bistable, 2 Coils
  • Coil Type Bistable, 2 Coils
  • Contact Limiting Continuous Current 2
  • Coil Resistance 574
  • Contact Limiting Making Current 2
  • Insulation Initial Resistance 1000000
  • Voltage Standing Wave Ration (HF Parameter) 1.07 @ 100MHz
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 600
  • Actuating System DC
  • Coil Power Rating Class 50 – 300 mW
  • Isolation (HF Parameter) -45dB @ 3GHz
  • Insertion Loss (HF Parameter) -.03dB @ 100MHz
  • Insulation Special Features 1500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-SMT
  • Contact Current Rating 2
  • Contact Arrangement 1 Form C (CO)
  • Contact Material Nickel
  • Contact Number of Poles 1
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Mounting Type Printed Circuit Board
  • Dimensions (L x W x H) (Approximate) 14.6 x 7.2 x 9.1
  • Height Class (Mechanical) 9 – 10 mm
  • Length Class (Mechanical) 14 – 16 mm
  • Height 10
  • Width 7.2
  • Width Class (Mechanical) 6 – 8 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Performance Type Standard
  • Packaging Method Box & Carton
  • Additional Features Gull Wing
1-1462050-2 Signal Relays
  • Product Type Relay
  • Relay Type HF3 Relay
  • Contact Limiting Breaking Current 2
  • Contact Voltage Rating 250
  • Contact Voltage Rating 220
  • Coil Power Rating (DC) 140
  • Coil Voltage Rating 5
  • Contact Switching Voltage (Max) 220
  • Contact Switching Voltage (Max) 250
  • Coil Magnetic System Bistable, 2 Coils
  • Coil Type Bistable, 2 Coils
  • Contact Limiting Continuous Current 2
  • Coil Resistance 178
  • Contact Limiting Making Current 2
  • Insulation Initial Resistance 1000000
  • Voltage Standing Wave Ration (HF Parameter) 1.07 @ 100MHz
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 600
  • Actuating System DC
  • Coil Power Rating Class 50 – 300 mW
  • Isolation (HF Parameter) -40dB @ 3GHz
  • Insertion Loss (HF Parameter) -.03dB @ 100MHz
  • Insulation Special Features 1500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-SMT
  • Contact Current Rating 2
  • Contact Arrangement 1 Form C (CO)
  • Contact Material Nickel
  • Contact Number of Poles 1
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Mounting Type Printed Circuit Board
  • Dimensions (L x W x H) (Approximate) 14.6 x 7.2 x 9.1
  • Height Class (Mechanical) 9 – 10 mm
  • Length Class (Mechanical) 14 – 16 mm
  • Height 10
  • Width 7.2
  • Width Class (Mechanical) 6 – 8 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Performance Type Standard
  • Packaging Method Box & Carton
  • Additional Features Gull Wing
1-1462050-4 Signal Relays
  • Product Type Relay
  • Relay Type HF3 Relay
  • Contact Limiting Breaking Current 2
  • Contact Voltage Rating 250
  • Contact Voltage Rating 220
  • Coil Power Rating (DC) 140
  • Coil Voltage Rating 12
  • Contact Switching Voltage (Max) 220
  • Contact Switching Voltage (Max) 250
  • Coil Magnetic System Bistable, 2 Coils
  • Coil Type Bistable, 2 Coils
  • Contact Limiting Continuous Current 2
  • Coil Resistance 1028
  • Contact Limiting Making Current 2
  • Insulation Initial Resistance 1000000
  • Voltage Standing Wave Ration (HF Parameter) 1.07 @ 100MHz
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 600
  • Actuating System DC
  • Coil Power Rating Class 50 – 300 mW
  • Isolation (HF Parameter) -40dB @ 3GHz
  • Insertion Loss (HF Parameter) -.03dB @ 100MHz
  • Insulation Special Features 1500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-SMT
  • Contact Current Rating 2
  • Contact Arrangement 1 Form C (CO)
  • Contact Material Nickel
  • Contact Number of Poles 1
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Mounting Type Printed Circuit Board
  • Dimensions (L x W x H) (Approximate) 14.6 x 7.2 x 9.1
  • Height Class (Mechanical) 9 – 10 mm
  • Length Class (Mechanical) 14 – 16 mm
  • Height 10
  • Width 7.2
  • Width Class (Mechanical) 6 – 8 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Performance Type Standard
  • Packaging Method Box & Carton
  • Additional Features Gull Wing
1-1462050-6 Signal Relays
  • Product Type Relay
  • Relay Type HF3 Relay
  • Contact Limiting Breaking Current 2
  • Contact Voltage Rating 250
  • Contact Voltage Rating 220
  • Coil Power Rating (DC) 140
  • Coil Voltage Rating 5
  • Contact Switching Voltage (Max) 220
  • Contact Switching Voltage (Max) 250
  • Coil Magnetic System Monostable, DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current 2
  • Coil Resistance 145
  • Contact Limiting Making Current 2
  • Insulation Initial Resistance 1000000
  • Voltage Standing Wave Ration (HF Parameter) 1.07 @ 100MHz
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 600
  • Actuating System DC
  • Coil Power Rating Class 50 – 300 mW
  • Isolation (HF Parameter) -40dB @ 3GHz
  • Insertion Loss (HF Parameter) -.03dB @ 100MHz
  • Insulation Special Features 1500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-SMT
  • Contact Current Rating 2
  • Contact Arrangement 1 Form C (CO)
  • Contact Material Nickel
  • Contact Number of Poles 1
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Mounting Type Printed Circuit Board
  • Dimensions (L x W x H) (Approximate) 14.6 x 7.2 x 9.1
  • Height Class (Mechanical) 9 – 10 mm
  • Length Class (Mechanical) 14 – 16 mm
  • Height 10
  • Width 7.2
  • Width Class (Mechanical) 6 – 8 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Performance Type Standard
  • Packaging Method Box & Carton
  • Additional Features Gull Wing
1-1462051-5 Signal Relays
  • Product Type Relay
  • Relay Type HF3 Relay
  • Contact Limiting Breaking Current 2
  • Contact Voltage Rating 250
  • Contact Voltage Rating 220
  • Coil Power Rating (DC) 140
  • Coil Voltage Rating 24
  • Contact Switching Voltage (Max) 220
  • Contact Switching Voltage (Max) 250
  • Coil Magnetic System Bistable, 2 Coils
  • Coil Type Bistable, 2 Coils
  • Contact Limiting Continuous Current 2
  • Coil Resistance 4114
  • Contact Limiting Making Current 2
  • Insulation Initial Resistance 1000000
  • Voltage Standing Wave Ration (HF Parameter) 1.07 @ 100MHz
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 600
  • Actuating System DC
  • Coil Power Rating Class 50 – 300 mW
  • Isolation (HF Parameter) -45dB @ 3GHz
  • Insertion Loss (HF Parameter) -.03dB @ 100MHz
  • Insulation Special Features 1500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-SMT
  • Contact Current Rating 2
  • Contact Arrangement 1 Form C (CO)
  • Contact Material Nickel
  • Contact Number of Poles 1
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Mounting Type Printed Circuit Board
  • Dimensions (L x W x H) (Approximate) 14.6 x 7.2 x 9.1
  • Height Class (Mechanical) 9 – 10 mm
  • Length Class (Mechanical) 14 – 16 mm
  • Height 10
  • Width 7.2
  • Width Class (Mechanical) 6 – 8 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Performance Type Standard
  • Packaging Method Box & Carton
  • Additional Features Gull Wing
1462050-9 Signal Relays
  • Product Type Relay
  • Relay Type HF3 Relay
  • Contact Limiting Breaking Current 2
  • Contact Voltage Rating 250
  • Contact Voltage Rating 220
  • Coil Power Rating (DC) 70
  • Coil Voltage Rating 12
  • Contact Switching Voltage (Max) 220
  • Contact Switching Voltage (Max) 250
  • Coil Magnetic System Bistable, 1 Coil
  • Coil Type Bistable, 1 Coil
  • Contact Limiting Continuous Current 2
  • Coil Resistance 2057
  • Contact Limiting Making Current 2
  • Insulation Initial Resistance 1000000
  • Voltage Standing Wave Ration (HF Parameter) 1.07 @ 100MHz
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 600
  • Actuating System DC
  • Coil Power Rating Class 50 – 300 mW
  • Isolation (HF Parameter) -40dB @ 3GHz
  • Insertion Loss (HF Parameter) -.03dB @ 100MHz
  • Insulation Special Features 1500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-SMT
  • Contact Current Rating 2
  • Contact Arrangement 1 Form C (CO)
  • Contact Material Nickel
  • Contact Number of Poles 1
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Mounting Type Printed Circuit Board
  • Dimensions (L x W x H) (Approximate) 14.6 x 7.2 x 9.1
  • Height Class (Mechanical) 9 – 10 mm
  • Length Class (Mechanical) 14 – 16 mm
  • Height 10
  • Width 7.2
  • Width Class (Mechanical) 6 – 8 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Performance Type Standard
  • Packaging Method Box & Carton
  • Additional Features Gull Wing