2058128-2 PCB Connector Covers
  • Accessory Type Dust Cap
  • Number of Positions 4
  • Number of Rows 1
  • Body Material PBT
  • Color Natural
  • UL Flammability Rating UL 94V-0
2058128-1 PCB Connector Covers
  • Accessory Type Dust Cap
  • Number of Positions 2
  • Number of Rows 1
  • Body Material PBT
  • Color Natural
  • UL Flammability Rating UL 94V-0
2058128-3 PCB Connector Covers
  • Accessory Type Dust Cap
  • Number of Positions 6
  • Number of Rows 1
  • Body Material PBT
  • Color Natural
  • UL Flammability Rating UL 94V-0
1-2058128-1 PCB Connector Covers
  • Accessory Type Dust Cap
  • Number of Positions 2
  • Number of Rows 1
  • Body Material PBT
  • Color Black
  • UL Flammability Rating UL 94V-0
1-2058128-2 PCB Connector Covers
  • Accessory Type Dust Cap
  • Number of Positions 4
  • Number of Rows 1
  • Body Material PBT
  • Color Black
  • UL Flammability Rating UL 94V-0
1-2058128-3 PCB Connector Covers
  • Accessory Type Dust Cap
  • Number of Positions 6
  • Number of Rows 1
  • Body Material PBT
  • Color Black
  • UL Flammability Rating UL 94V-0