207530-7 Standard Rectangular Connectors
  • Shrouded No
  • Product Type Connector
  • Connector Style Plug
  • PCB Mounting Orientation Vertical
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 5
  • Connector & Contact Terminates To Printed Circuit Board
  • Boxmount No
  • Connector Type Header
  • Connector Configuration Square Grid
  • Number of Positions 18
  • Number of Rows 6
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Plating Material Tin
  • Contact Current Rating (Max) 7.5
  • Tail Plating Thickness 3.81
  • Contact Layout Matrix
  • Tail Plating Material Tin
  • Contact Type Socket
  • Contact Transmits (Typical) Signal (Data)
  • Termination Method to PC Board Through Hole - Solder
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention With
  • Mating Retention Type Locking Latch
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Holes
  • Contact Retention With
  • Housing Material Nylon
  • Housing Color Red
  • PCB Thickness (Recommended) 1.6
  • Width 21.34
  • Height 14.35
  • Tail Length 4.6
  • Length 47.32
  • Operating Temperature Range -55 – 130
  • For Use With Receptacle Housing
  • UL Flammability Rating UL 94V-0
  • VDE Tested Yes
  • UL Rating Certified
  • UL File Number E28476
  • CSA File Number LR16455
  • Agency/Standard CSA
  • Packaging Method Box & Tray
  • Packaging Quantity 40
3-1489841-2 DIMM Sockets
  • DRAM Type Double Data Rate (DDR) 2
  • Connector System Board-to-Board
  • Row-to-Row Spacing 1.9
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Center Post With
  • Product Type Socket
  • Number of Positions 240
  • Module Orientation Vertical
  • Number of Bays 2
  • Number of Rows 2
  • Keying Standard
  • Number of Keys 1
  • Center Key Center
  • DRAM Voltage 1.8
  • Ejector Type Standard
  • Retention Post Location Both Ends
  • Latch Color Blue
  • Module Key Type Center
  • Latch Material High Temperature Thermoplastic
  • Ejector Location Both Ends
  • Ejector Material High Temperature Thermoplastic
  • Retention Post Material Stainless Steel
  • Ejector Material Color Natural
  • Solder Tail Contact Plating Material Matte Tin over Nickel
  • Contact Current Rating (Max) .5
  • Contact Base Material Copper Alloy
  • Socket Style DIMM
  • Solder Tail Contact Plating Thickness 3
  • Contact Mating Area Plating Thickness .38
  • Contact Mating Area Plating Material Gold
  • Socket Type Memory Card
  • Insertion Style Direct Insert
  • Termination Post Length 3.18
  • Locating Posts With
  • PCB Mounting Style Through Hole
  • Connector Mounting Type Board Mount
  • Mounting Angle Vertical
  • PCB Mount Retention With
  • PCB Mount Retention Type Retention Clip/Post
  • Boardlock Material Stainless Steel
  • Centerline (Pitch) 1
  • Housing Color Natural
  • Housing Material High Temperature Nylon
  • Center Retention Hole Diameter 1.5
  • Height above PC Board 23.1
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • Packaging Quantity 64
AT099-18 Sealing & Repair Sleeves
BS 4G 198-3:1999 DIN V VDE V 0341-9005 VDE V 0341-9005:2007-05 DIN VG 95343-5 MODUK DEF STAN 59-97 SAE AMS-DTL-23053/16
  • Product Type Heat Shrink Tubing
  • Wall Type Dual
  • Color Black
  • Material Systems Yes
  • Material Systems Code 25
  • Material Crosslinked Elastomer
  • Pliancy Flexible
  • Shrink Ratio 2:1
  • Lining Type Adhesive
  • Expanded Inside Diameter (Min) 8
  • Recovered Inside Diameter (Max) 3.2
  • Wall Thickness Medium
  • Cut Length 40
  • Shrink Temperature (Min) 150
  • Recovery Temperature 175
  • Resistant To Abrasion
  • Fluid Resistance Aviation Fuel
  • Resistance Properties Splash Protection
  • Flammability Flame-Retardant
  • High Temperature Compatible Yes
  • Operating Temperature Range -75 – 150
  • Emission Free No
  • Government Qualified No
  • CSA Certified No
  • Packaging Method Spool
1-1337629-0 RF Connectors
  • Connector Interface N Type
  • Connector Style Plug
  • Connector & Contact Terminates To Wire & Cable
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Nickel
  • Crimp Type Hex
  • Ferrule Plating Material Nickel
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • RF Connector Contact Configuration Captivated Contacts
  • Ferrule Material Annealed Copper
  • Termination Method to Wire & Cable Crimp
  • Mated Outer Diameter (Approximate) 19.05
  • Cable Type KX 24
  • Operating Frequency 11
  • Packaging Method Box
  • Packaging Quantity 50
  • Dielectric Material PTFE
  • Gasket Material Silicone Rubber
  • Coupling Nut Material Brass
  • Grade Commercial
  • Military Style Number UG-1681/U
1-1337414-0 RF Connectors
  • Connector Interface N Type
  • Connector Style Jack
  • Connector & Contact Terminates To Wire & Cable
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Silver
  • Crimp Type Hex
  • Ferrule Plating Material Silver
  • Center Contact Plating Material Silver
  • Center Contact Material Brass
  • RF Connector Contact Configuration Captivated Contacts
  • Ferrule Material Annealed Copper
  • Termination Method to Wire & Cable Crimp
  • Mated Outer Diameter (Approximate) 19.05
  • Cable Type PSF 1/4M
  • Operating Frequency 11
  • Packaging Method Box
  • Packaging Quantity 50
  • Dielectric Material PTFE
  • Grade Commercial
  • Military Style Number UG-1688/U
1-1337626-0 RF Connectors
  • Connector Interface N Type
  • Connector Style Plug
  • Connector & Contact Terminates To Wire & Cable
  • Impedance 50
  • Cable Connector Orientation Right Angle
  • Body Material Brass
  • Body Plating Material Nickel
  • Crimp Type Hex
  • Ferrule Plating Material Nickel
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • RF Connector Contact Configuration Not Captivated
  • Ferrule Material Annealed Copper
  • Termination Method to Wire & Cable Crimp
  • Mated Outer Diameter (Approximate) 19.05
  • Cable Type KX 4
  • Operating Frequency 11
  • Packaging Method Box
  • Packaging Quantity 50
  • Dielectric Material PTFE
  • Gasket Material Silicone Rubber
  • Coupling Nut Material Brass
  • Grade Commercial
1-1478213-0 RF Connectors
  • Connector Interface N Type
  • Connector Style Jack
  • Connector & Contact Terminates To Wire & Cable
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Silver
  • Crimp Type Hex
  • Ferrule Plating Material Silver
  • Center Contact Plating Material Silver
  • Center Contact Material Brass
  • RF Connector Contact Configuration Captivated Contacts
  • Ferrule Material Annealed Copper
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Type Hex Nut
  • Connector Mounting Type Panel
  • Panel Attachment Style Rear Mount
  • Mated Outer Diameter (Approximate) 19.05
  • Flange Diameter 21
  • Panel Cutout 15.9 x 13.5mm Double D-Shape
  • Recommended Panel Thickness 9.5
  • Cable Type KX 4
  • Operating Frequency 11
  • Packaging Method Box
  • Packaging Quantity 50
  • Dielectric Material PTFE
  • Gasket Material Silicone Rubber
  • Flange and Thread Material Brass
  • Lockwasher Material Brass
  • Lockwasher Plating Material Silver
  • Grade Commercial
1-1337410-0 RF Connectors
  • Connector Interface N Type
  • Connector Style Plug
  • Connector & Contact Terminates To Wire & Cable
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Silver
  • Crimp Type Hex
  • Ferrule Plating Material Silver
  • Center Contact Plating Material Silver
  • Center Contact Material Brass
  • RF Connector Contact Configuration Captivated Contacts
  • Ferrule Material Annealed Copper
  • Termination Method to Wire & Cable Crimp
  • Mated Outer Diameter (Approximate) 19.05
  • Cable Type PSF 1/4M
  • Operating Frequency 11
  • Packaging Method Box
  • Packaging Quantity 50
  • Dielectric Material PTFE
  • Gasket Material Silicone Rubber
  • Coupling Nut Material Brass
  • Grade Commercial
  • Military Style Number UG-1681/U
1-1337412-0 RF Connectors
  • Connector Interface N Type
  • Connector Style Plug
  • Connector & Contact Terminates To Wire & Cable
  • Impedance 50
  • Cable Connector Orientation Right Angle
  • Body Material Brass
  • Body Plating Material Silver
  • Crimp Type Hex
  • Ferrule Plating Material Silver
  • Center Contact Plating Material Silver
  • Center Contact Material Brass
  • RF Connector Contact Configuration Not Captivated
  • Ferrule Material Annealed Copper
  • Termination Method to Wire & Cable Crimp
  • Mated Outer Diameter (Approximate) 19.05
  • Cable Type PSF 1/4M
  • Operating Frequency 11
  • Packaging Method Box
  • Packaging Quantity 50
  • Dielectric Material PTFE
  • Gasket Material Silicone Rubber
  • Coupling Nut Material Brass
  • Grade Commercial
1-1337551-0 RF Connectors
  • Connector Interface FME
  • Connector Style Jack
  • Connector & Contact Terminates To Wire & Cable
  • Body Material Brass
  • Body Plating Material Nickel
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Cable Type KX 22A
  • Packaging Method Box
  • Packaging Quantity 50
  • Dielectric Material Delrin
  • Coupling Nut Material Brass
  • Crimp Ferrule Material Brass
  • Coupling Nut Plating Material Nickel