2138755-2 Data Connectivity Headers
  • Hybrid Connector No
  • Connector System Wire-to-Device
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Board Standoff With
  • Keying Code None
  • Number of Positions 19
  • Impedance 100
  • Operating Frequency Range 0 – 1000
  • Body Material Other
  • Environmental Protection Other
  • Contact Mating Area Plating Material Gold (Au)
  • Contact Type Pin
  • PCB Mount Retention Without
  • PCB Mounting Style Through Hole
  • Mounting Angle Horizontal / 90°
  • Panel Attachment Style Rear Mount
  • Mating Retention With
  • Housing Color Black
  • Centerline (Pitch) 1.5
  • Width 24.9
  • Length 27.05
  • Height 12.5
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 100
  • Shielded Yes
  • Circuit Application Signal
  • Dielectric Material LCP
  • PCB Leg Plating Material Tin (Sn)
  • Outer Contact Plating Material Tin (Sn)