T2080052201-000 Rectangular Contact Inserts  1
  • Sealable No
  • Product Type Insert
  • Number of Positions 5
  • Contact Type Crimp
  • Number of Poles 5
  • Circuit Application Power & Signal
T2019092101-000 Rectangular Contact Inserts  1
  • Sealable No
  • Product Type Insert
  • Number of Positions 8
  • Contact Type Crimp
  • Number of Poles 8
  • Circuit Application Power & Signal
T2019092201-000 Rectangular Contact Inserts  1
  • Sealable No
  • Product Type Insert
  • Number of Positions 8
  • Contact Type Crimp
  • Number of Poles 8
  • Circuit Application Power & Signal
T2080052101-000 Rectangular Contact Inserts  1
  • Sealable No
  • Product Type Insert
  • Number of Positions 5
  • Contact Type Crimp
  • Number of Poles 5
  • Circuit Application Power & Signal
T2080052101-001 Rectangular Contact Inserts  1
  • Sealable No
  • Product Type Insert
  • Number of Positions 5
  • Contact Type Crimp
  • Number of Poles 5
  • Circuit Application Power & Signal
T2080052101-002 Rectangular Contact Inserts  1
  • Product Size 1
  • Product Type Insert
  • Number of Positions 5
  • Current Rating 16
  • Insert Style Pin
  • Color Gray
  • Insert Type Pin
  • Contact Type Crimp Contact
  • Number of Poles 5
  • Contact Current Rating (Max) 16
  • Circuit Application Power & Signal
  • Packaging Quantity 10
  • Packaging Method Box
T2080052201-001 Rectangular Contact Inserts  1
  • Sealable No
  • Product Type Insert
  • Number of Positions 5
  • Contact Type Crimp
  • Number of Poles 5
  • Circuit Application Power & Signal
T2080062101-100 Rectangular Contact Inserts  1
  • Sealable No
  • Product Type Insert
  • Number of Positions 6
  • Contact Type Crimp
  • Number of Poles 6
  • Circuit Application Power & Signal
T2080062201-100 Rectangular Contact Inserts  1
  • Sealable No
  • Product Type Insert
  • Number of Positions 6
  • Contact Type Crimp
  • Number of Poles 6
  • Circuit Application Power & Signal
T2080072101-000 Rectangular Contact Inserts  1
  • Sealable No
  • Product Type Insert
  • Number of Positions 7
  • Contact Type Crimp
  • Number of Poles 7
  • Circuit Application Power & Signal
T2080072101-001 Rectangular Contact Inserts  1
  • Product Size 1
  • Product Type Insert
  • Number of Positions 7
  • Current Rating 10
  • Power Circuit Voltage 400
  • Insert Style Pin
  • Color Gray
  • Insert Type Pin
  • Contact Type Crimp Contact
  • Number of Poles 7
  • Contact Current Rating (Max) 10
  • Circuit Application Power & Signal
  • Packaging Quantity 10
  • Packaging Method Box
T2080072201-000 Rectangular Contact Inserts  1
  • Sealable No
  • Product Type Insert
  • Number of Positions 7
  • Contact Type Crimp
  • Number of Poles 7
  • Circuit Application Power & Signal
T2080072201-001 Rectangular Contact Inserts  1
  • Product Size 1
  • Product Type Insert
  • Number of Positions 7
  • Current Rating 10
  • Power Circuit Voltage 400
  • Insert Style Socket
  • Color Gray
  • Insert Type Socket
  • Contact Type Crimp Contact
  • Number of Poles 7
  • Contact Current Rating (Max) 10
  • Circuit Application Power & Signal
  • Packaging Quantity 10
  • Packaging Method Box
T2080122101-000 Rectangular Contact Inserts  1
  • Sealable No
  • Product Type Contact Insert
  • Number of Positions 12
  • Contact Type Crimp
  • Number of Poles 12
  • Contact Current Rating (Max) 10
  • Circuit Application Power & Signal
T2080122201-000 Rectangular Contact Inserts  1
  • Sealable No
  • Product Type Contact Insert
  • Number of Positions 12
  • Contact Type Crimp
  • Number of Poles 12
  • Contact Current Rating (Max) 10
  • Circuit Application Power & Signal