T2010102201-000 Rectangular Contact Inserts  1
  • Sealable No
  • Product Type Contact Insert
  • Number of Positions 10
  • Contact Type Screw
  • Number of Poles 10+PE
  • Contact Current Rating (Max) 16
  • Circuit Application Power & Signal
T2010102101-000 Rectangular Contact Inserts  1
  • Sealable No
  • Product Type Contact Insert
  • Number of Positions 10
  • Contact Type Screw
  • Number of Poles 10+PE
  • Contact Current Rating (Max) 10
  • Circuit Application Power & Signal
T2010043101-000 Rectangular Contact Inserts  1
  • Sealable No
  • Product Type Contact Insert
  • Number of Positions 4
  • Contact Type Spring
  • Number of Poles 4+PE
  • Contact Current Rating (Max) 10
  • Circuit Application Power & Signal
T2010162101-000 Rectangular Contact Inserts  1
  • Sealable No
  • Product Type Contact Insert
  • Number of Positions 16
  • Contact Type Screw
  • Number of Poles 16+PE
  • Contact Current Rating (Max) 16
  • Circuit Application Power & Signal
T2010162201-000 Rectangular Contact Inserts  1
  • Sealable No
  • Product Type Contact Insert
  • Number of Positions 16
  • Contact Type Screw
  • Number of Poles 16+PE
  • Contact Current Rating (Max) 16
  • Circuit Application Power & Signal
T2010032101-000 Rectangular Contact Inserts  1
  • Sealable No
  • Product Type Contact Insert
  • Number of Positions 3
  • Contact Type Screw
  • Number of Poles 3+PE
  • Contact Current Rating (Max) 10
  • Circuit Application Power & Signal
T2010043201-000 Rectangular Contact Inserts  1
  • Sealable No
  • Product Type Contact Insert
  • Number of Positions 4
  • Contact Type Spring
  • Number of Poles 4+PE
  • Contact Current Rating (Max) 10
  • Circuit Application Power & Signal
T2010042201-000 Rectangular Contact Inserts  1
  • Sealable No
  • Product Type Contact Insert
  • Number of Positions 4
  • Contact Type Screw
  • Number of Poles 4+PE
  • Contact Current Rating (Max) 10
  • Circuit Application Power & Signal
T2010032201-000 Rectangular Contact Inserts  1
  • Sealable No
  • Product Type Contact Insert
  • Number of Positions 3
  • Contact Type Screw
  • Number of Poles 3+PE
  • Contact Current Rating (Max) 10
  • Circuit Application Power & Signal
T2010042101-000 Rectangular Contact Inserts  1
  • Sealable No
  • Product Type Contact Insert
  • Number of Positions 4
  • Contact Type Screw
  • Number of Poles 4+PE
  • Contact Current Rating (Max) 10
  • Circuit Application Power & Signal
T2010033101-000 Rectangular Contact Inserts  1
  • Sealable No
  • Product Type Insert
  • Number of Positions 3
  • Insert Style HA
  • Contact Type Spring
  • Number of Poles 3
  • Circuit Application Power & Signal
T2010033201-000 Rectangular Contact Inserts  1
  • Sealable No
  • Product Type Insert
  • Number of Positions 3
  • Insert Style HA
  • Contact Type Spring
  • Number of Poles 3
  • Circuit Application Power & Signal
T2010102201-002 Rectangular Contact Inserts  1
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 10
  • Power Circuit Voltage 250
  • Insert Style HA
  • Color Grey
  • Material PC-GF20
  • Contact Type Screw Contact
  • Number of Poles 10+PE
  • Contact Current Rating (Max) 16
T2010162101-001 Rectangular Contact Inserts  1
  • Sealable No
  • Product Type Insert
  • Number of Positions 16
  • Insert Style HA
  • Contact Type Screw
  • Number of Poles 16
  • Circuit Application Power & Signal
T2010162101-002 Rectangular Contact Inserts  1
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 16
  • Power Circuit Voltage 250
  • Insert Style HA
  • Color Grey
  • Material PC-GF20
  • Contact Type Screw Contact
  • Number of Poles 16+PE
  • Contact Current Rating (Max) 16
T2010162201-001 Rectangular Contact Inserts  1
  • Sealable No
  • Product Type Insert
  • Number of Positions 16
  • Insert Style HA
  • Contact Type Screw
  • Number of Poles 16
  • Circuit Application Power & Signal
T2010162201-002 Rectangular Contact Inserts  1
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 16
  • Power Circuit Voltage 250
  • Insert Style HA
  • Color Grey
  • Material PC-GF20
  • Contact Type Screw Contact
  • Number of Poles 16+PE
  • Contact Current Rating (Max) 16
T2010164101-000 Rectangular Contact Inserts  1
  • Sealable No
  • Product Type Insert
  • Number of Positions 16
  • Insert Style HA
  • Contact Type Crimp
  • Number of Poles 16
  • Circuit Application Power & Signal
T2010164201-000 Rectangular Contact Inserts  1
  • Sealable No
  • Product Type Insert
  • Number of Positions 16
  • Insert Style HA
  • Contact Type Crimp
  • Number of Poles 16
  • Circuit Application Power & Signal
T2010322101-000 Rectangular Contact Inserts  1
  • Sealable No
  • Product Type Contact Insert
  • Number of Positions 16
  • Contact Type Screw
  • Number of Poles 16+PE
  • Contact Current Rating (Max) 10
  • Circuit Application Power & Signal