202394-2 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief Without
  • Material Aluminum Alloy
  • Pin Hood Type Internal Closed End
  • Hardware Type Pin Hood
  • Width 24.18
  • Height 69.84
  • Length 17.45
  • For Use With 42-Position Mixed Connectors
  • Packaging Method Bag
  • Packaging Quantity 100
5-1634556-0 RF Connectors
  • Connector Interface BNC
  • Connector Style Jack
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 1
  • PCB Mounting Orientation Right Angle
  • Impedance 50
  • Body Material Zinc
  • Body Plating Material Nickel
  • Body Insulation Without
  • Body Shape Circular
  • Center Contact Plating Material Gold
  • Center Contact Material Phosphor Bronze
  • Connector Mounting Type Panel
  • PCB Mount Retention Without
  • Mated Outer Diameter (Approximate) 14.529
  • Height above PCB 10.94
  • Mounting Post Length 3.33
  • Operating Frequency 4
  • Packaging Method Box
  • Packaging Quantity 50
  • Dielectric Material PTFE
  • Grade Professional
5745080-6 PCB D-Sub Connectors
  • Shell Type All Plastic
  • Connector Style Receptacle
  • Connector System Board-to-Board
  • Row-to-Row Spacing .112 in
  • Shell Size 5
  • Profile Standard
  • PCB Mounting Orientation Vertical
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounding Indents Without
  • Product Type Connector
  • Grounding Straps Without
  • Number of Positions 50
  • Number of Rows 3
  • Preloaded Yes
  • Female Screwlock Plating Material Nickel
  • Post Size .66
  • Female Screwlock Material Brass
  • Plastic Yes
  • Solder Tail Contact Plating Material Tin over Nickel
  • Contact Shape Round
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Base Material Phosphor Bronze
  • Grounding Clips Without
  • Termination Post Length 4.32
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Holes
  • Mating Connector Lock With
  • Mating Connector Lock Type Female Screwlocks, Fixed
  • Connector Mounting Type Board Mount
  • Mounting Hole Diameter 3.05
  • Centerline (Pitch) 2.77
  • Housing Color Black
  • Housing Material Polyester
  • PCB Thickness (Recommended) 2.36 – 3.18
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 7
  • Packaging Method Tube
  • Comment All receptacles are preloaded with size 20 DF posted socket contacts
146839-3 CompactFlash Connectors
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • PCB Offset 0
  • Shielded No
  • Product Type Removable Memory Products
  • Format CompactFlash
  • Profile Low
  • CompactFlash Product Type Header Only
  • Number of Positions 50
  • Number of Rows 2
  • Lead Configuration Staggered
  • Color Black
  • Hold-Downs Without
  • Solder Tail Contact Plating Material Tin
  • Underplate Material Nickel
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Material Gold
  • Vacuum Tape With
  • Contact Base Material Brass
  • Contact Mating Area Plating Thickness 30
  • PCB Mounting Style Surface Mount - Staggered leads
  • Mounting Angle Vertical
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1.27
  • Housing Material LCP (Liquid Crystal Polymer)
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tube
146839-4 CompactFlash Connectors
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • PCB Offset 0
  • Shielded No
  • Product Type Removable Memory Products
  • Format CompactFlash
  • Profile Low
  • CompactFlash Product Type Header Only
  • Number of Positions 50
  • Number of Rows 2
  • Lead Configuration Staggered
  • Color Black
  • Hold-Downs Without
  • Solder Tail Contact Plating Material Tin
  • Underplate Material Nickel
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Material Gold
  • Vacuum Tape With
  • Contact Base Material Brass
  • Contact Mating Area Plating Thickness 30
  • PCB Mounting Style Surface Mount - Staggered leads
  • Mounting Angle Vertical
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1.27
  • Housing Material LCP (Liquid Crystal Polymer)
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tape & Reel
5788643-1 SD Card Connectors
  • Connector & Contact Terminates To Printed Circuit Board
  • PCB Offset 0
  • Shielded No
  • Format Compact Flash
  • Product Type Removable Memory Products
  • CompactFlash Product Type Header Only
  • Number of Positions 50
  • Number of Rows 2
  • Lead Configuration Staggered
  • Color Black
  • Hold-Downs Without
  • Solder Tail Contact Plating Material Tin
  • Underplate Material Nickel
  • Contact Current Rating (Max) .5
  • Vacuum Tape Without
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Brass
  • PCB Mounting Style Surface Mount
  • Mounting Angle Vertical
  • Connector Mounting Type Board Mount
  • Polarizing Post Length .8
  • Centerline (Pitch) 1.27
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Black
  • Height above PC Board 14
  • Operating Temperature Range -20 – 70
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tube
1-530761-0 Multiple Configuration PCB Headers & Receptacles
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Style Plug
  • PCB Mounting Orientation Right Angle
  • Connector Type Header
  • Board Standoff Without
  • Gasket Without
  • Product Type Connector
  • Stabilizers Without
  • Strain Relief Without
  • Selectively Loaded No
  • Number of Positions 50
  • Number of Rows 2
  • Keyed Yes
  • Color Blue
  • Post Styles Card Extender Contact
  • Post Size .15 x .76
  • Solder Tail Contact Plating Material Tin-Lead over Nickel
  • Contact Protection With
  • Contact Shape Square
  • Contact Type Pin
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Brass
  • Termination Method to PC Board Through Hole
  • Termination Post Length 5.461
  • Termination End Plating Material Tin-Lead
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • PCB Mounting Style Straddle Mount
  • PCB Mount Retention Without
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Material Diallyl Phthalate
  • Housing Color Blue
  • PCB Thickness (Recommended) 1.37 – 1.78
  • Packaging Quantity 2
  • Packaging Method Package
  • Comment Tabs Pre-Tinned for Soldering
1-530785-2 Board-to-Board Headers & Receptacles
  • Header Type Shrouded
  • Connector Style Plug
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Row-to-Row Spacing 3.17
  • Boss No
  • Hybrid No
  • PCB Mounting Orientation Right Angle
  • Connector Type Header
  • Product Type Connector
  • Stabilizers Without
  • Stackable No
  • Number of Positions 50
  • Number of Rows 2
  • Post Size .15 x .76
  • Post Styles Card Extender Contact
  • PCB Termination Area Plating Material Tin-Lead over Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 3
  • Contact Base Material Brass
  • Contact Type Pin
  • Termination Method to PC Board Straddle Mount
  • Termination Post Length 3.18
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Holes
  • Centerline (Pitch) 1.9
  • Housing Material Diallyl Phthalate
  • Housing Color Blue
  • PCB Thickness (Recommended) 1.37 – 1.78
  • Height 12.7
  • Tail Length 3.175
  • Operating Temperature Range -65 – 125
  • Assembly Process Feature None
  • Pick and Place Cover Without
  • For Use With Receptacle Assembly
  • Packaging Method Package
  • Packaging Quantity 2
201390-5 Rectangular Connector Hardware
  • Product Type Accessory
  • Strain Relief Without
  • Material Carbon Steel
  • Pin Hood Type External Closed End
  • Hardware Type Pin Hood
  • Width 25.4
  • Height 72.24
  • Length 17.48
  • For Use With 50-Position Posted Connectors
  • Packaging Method Bag
  • Packaging Quantity 100
5120615-1 CompactFlash Connectors
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • PCB Offset 0
  • Shielded No
  • Product Type Removable Memory Products
  • Format CompactFlash
  • Profile Low
  • CompactFlash Product Type Header Only
  • Number of Positions 50
  • Number of Rows 2
  • Lead Configuration Staggered
  • Color Black
  • Hold-Downs Without
  • Solder Tail Contact Plating Material Tin
  • Underplate Material Nickel
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Material Gold
  • Vacuum Tape Without
  • Contact Base Material Beryllium Copper
  • Contact Mating Area Plating Thickness 30
  • PCB Mounting Style Surface Mount - Staggered leads
  • Mounting Angle Right Angle
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1.27
  • Housing Material LCP (Liquid Crystal Polymer)
  • Height above PC Board 3.51
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method 72mm Tape & Reel
  • Comment Two size M2 screws (customer supplied) are required for fastening the connector to the PC board.