2101677-2 Standard Circular Connectors
  • Product Type Connector
  • Connector System Wire-to-Panel
  • Shell Size 5
  • Connector Style Receptacle
  • Number of Positions 40
  • Preloaded Yes
  • Keying Double Key
  • Shell Plating Material Black Chromium
  • Shell Material Copper Alloy
  • Insulation Material PEEK
  • Reverse Gender Reverse
  • Contact Type Socket
  • Mating Alignment Type Polarization
  • Flange Without
  • Mating Alignment With
  • Wire/Cable Size .081
  • Panel Thickness 5
  • Operating Temperature Range -55 – 125
  • Packaging Quantity 1
1-530743-4 Board-to-Board Headers & Receptacles
  • Connector Style Plug
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Row-to-Row Spacing 3.81
  • Boss No
  • Hybrid No
  • Stabilizers Without
  • Connector Type Header
  • Product Type Connector
  • PCB Mount Orientation Right Angle
  • Stackable No
  • Number of Positions 40
  • Number of Rows 2
  • Post Size .23 x .46
  • Post Styles Posted
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin-Lead over Nickel
  • Solder Tail Contact Plating Material Finish Tin-Lead: Matte
  • Contact Mating Area Plating Material Gold
  • Contact Layout Staggered
  • Contact Type Pin
  • Termination Method to PC Board Through Hole
  • Termination Post Length 3.18
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.27
  • Housing Color Gray
  • Housing Material LCP (Liquid Crystal Polymer)
  • Tail Length 3.17
  • Height 7.87
  • Assembly Process Feature None
  • Pick and Place Cover Without
  • For Use With Receptacle Assembly
  • Packaging Method Package
  • Packaging Quantity 6
1-530752-1 Wire-to-Board Connector Housings
  • Row-to-Row Spacing 2.54
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Gasket Without
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Housing
  • Connector Style Plug
  • Product Type Connector
  • .075 and .100 Standard Box Connector Yes
  • Strain Relief Without
  • Number of Positions 40
  • Number of Rows 2
  • Dielectric Withstanding Voltage 900 V
  • Color Blue
  • Contact Base Material Brass
  • Contact Type Pin
  • Termination Method to Wire/Cable Crimp
  • PCB Mount Retention With
  • Panel Mount Feature With
  • Jackscrew Type Turnable
  • Mating Connector Lock Without
  • Mating Retention Without
  • Mating Alignment With
  • Turnable Jackscrew Combination Tongue End - Female/Groove End - Male
  • Mating Alignment Type Keyed
  • Jackscrews With
  • Centerline (Pitch) 2.54
  • Housing Configuration Both Ends Closed
  • Housing Color Blue
  • Housing Material Polyester - GF
  • Length 72.517
  • Wire/Cable Size .12 – .326
  • Height 10.16
  • Wire/Cable Size 26 – 22
  • For Use With Receptacle Assembly
  • Packaging Method Package
  • Packaging Quantity 1
  • Comment Each Housing Assembly contains: (2) Turnable Jackscrews installed- (1) Housing
1-530761-1 Multiple Configuration PCB Headers & Receptacles
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Style Plug
  • Connector Type Header
  • Gasket Without
  • Product Type Connector
  • Stabilizers Without
  • Board Standoff Without
  • Strain Relief Without
  • Selectively Loaded No
  • Number of Positions 40
  • PCB Mount Orientation Right Angle
  • Number of Rows 2
  • Keyed Yes
  • Color Blue
  • Post Size .15 x .76
  • Post Styles Card Extender Contact
  • Contact Base Material Brass
  • Solder Tail Contact Plating Material Tin-Lead over Nickel
  • Contact Protection With
  • Contact Shape Square
  • Contact Type Pin
  • Contact Mating Area Plating Material Gold
  • Termination Method to PC Board Through Hole
  • Termination Post Length 5.461
  • Termination End Plating Material Tin-Lead
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • PCB Mounting Style Straddle Mount
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Material Diallyl Phthalate
  • Housing Color Blue
  • PCB Thickness (Recommended) 1.37 – 1.78
  • Packaging Method Package
  • Packaging Quantity 2
  • Comment Tabs Pre-Tinned for Soldering
530719-1 Board-to-Board Headers & Receptacles
  • Connector Style Plug
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss No
  • Hybrid No
  • Stabilizers Without
  • Connector Type Header
  • Product Type Connector
  • PCB Mount Orientation Right Angle
  • Stackable No
  • Number of Positions 40
  • Number of Rows 2
  • Post Size .23 x .46
  • Post Styles Card Extender Contact
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin-Lead over Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Type Pin
  • Termination Method to PC Board Straddle Mount
  • Termination Post Length 3.81
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.27
  • Housing Color Gray
  • Housing Material LCP (Liquid Crystal Polymer)
  • Tail Length 3.81
  • PCB Thickness (Recommended) 1.37 – 1.78
  • Height 7.112
  • Assembly Process Feature None
  • Pick and Place Cover Without
  • For Use With Receptacle Assembly
  • Packaging Method Package
  • Packaging Quantity 1
530733-1 Board-to-Board Headers & Receptacles
  • Connector Style Plug
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Row-to-Row Spacing 3.81
  • Boss No
  • Hybrid No
  • Stabilizers Without
  • Connector Type Header
  • Product Type Connector
  • PCB Mount Orientation Right Angle
  • Stackable No
  • Number of Positions 40
  • Number of Rows 2
  • Post Size .23 x .46
  • Post Styles Posted
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin-Lead over Nickel
  • Solder Tail Contact Plating Material Finish Tin-Lead: Matte
  • Contact Mating Area Plating Material Gold
  • Contact Layout Staggered
  • Contact Type Pin
  • Termination Method to PC Board Through Hole
  • Termination Post Length 3.18
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.27
  • Housing Color Gray
  • Housing Material LCP (Liquid Crystal Polymer)
  • Tail Length 3.302
  • Height 13.21
  • Assembly Process Feature None
  • Pick and Place Cover Without
  • For Use With Receptacle Assembly
  • Packaging Method Package
  • Packaging Quantity 6
533182-3 Board-to-Board Headers & Receptacles
  • Connector Style Plug
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Row-to-Row Spacing 2.54
  • Boss No
  • Hybrid Yes
  • Stabilizers Without
  • Connector Type Header
  • Product Type Connector
  • PCB Mount Orientation Right Angle
  • Stackable No
  • Number of Positions 40
  • Number of Rows 2
  • Number of Coax Positions 4
  • Post Size .41 x .46
  • Post Styles Posted
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin-Lead over Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Type Pin
  • Termination Method to PC Board Through Hole
  • Termination Post Length 3.43
  • Centerline (Pitch) 2.54
  • Housing Color Blue
  • Housing Material Polyester - GF
  • Tail Length 3.42
  • PCB Thickness (Recommended) 2.54
  • Height 8.382
  • Operating Temperature Range -65 – 125
  • Assembly Process Feature None
  • Pick and Place Cover Without
  • For Use With Mates with Headers
  • Packaging Method Package
  • Packaging Quantity 2
  • Comment Accepts coaxial contacts - Vertical Cable Pin P/N 227604-1 and Right-Angle PC Board Mount Pin P/N 227602-1.