11106-AG Hardware & Switch Seals
  • Accessory Type Hex Nut
  • Style N1 & N3
  • Thread Size 10 – 48
  • Product Type Accessory
  • End Mounting Plates (Pair) Decorative
  • Finish Bright Nickel
  • For Use With Miniature Toggle Switches
204734-2 Wire-to-Board Headers & Receptacles
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Connector
  • Connector Style Receptacle
  • Strain Relief Without
  • Number of Positions 48
  • Posted Contacts Without
  • Backwall/Post Interruptions Without
  • Preloaded No
  • Contact Type Socket
  • Panel Mount Feature With
  • Center Fastener With
  • Center Fastener Type Fixed Female Jackscrew
  • Centerline (Pitch) 2.54
  • Housing Material Diallyl Phthalate
  • Height 27.94
  • Length 64.364
  • Pick and Place Cover Without
  • For Use With Post Header Assembly
  • Packaging Method Package
  • Packaging Quantity 1
  • Product Type Heat Shrink Cable Feedthrough
  • Thread Size M48 x 1.5
  • Shielded No
  • Angle Straight
  • Modification None
  • Feedthrough Material Aluminum Alloy
  • Feedthrough Plating Material Cadmium Over Electroless Nickel
  • Feedthrough Type 1-Sided
  • Color Olive Drab
  • Material Code 100
  • Nut Diameter (Across Flats) 55
  • Mounting Hole Diameter 50
  • Molded Flange Length 135
  • Mounting Style Bulkhead
  • Thread Length 20
  • Body Diameter (Across Flats) 67
  • Feedthrough Inside Diameter (Max) 40.2
  • Expanded Inside Diameter (Min) 45
  • Recovered Inside Diameter (Max) 16.8
  • Flammability Low Fire Hazard
  • Adhesive Type Hot-Melt
  • Adhesive Code S1030
TCFR-48-19B-020-100CH Feedthroughs
  • Product Type Heat Shrink Cable Feedthrough
  • Thread Size M48 x 1.5
  • Shielded Yes
  • Angle Straight
  • Modification None
  • Feedthrough Material Aluminum Alloy
  • Feedthrough Plating Material Cadmium Over Electroless Nickel
  • Feedthrough Type 1-Sided
  • Color Olive Drab
  • Material Code 100
  • Nut Diameter (Across Flats) 55
  • Mounting Hole Diameter 50
  • Molded Flange Length 110
  • Mounting Style Bulkhead
  • Thread Length 20
  • Body Diameter (Across Flats) 67
  • Feedthrough Inside Diameter (Max) 40.2
  • Expanded Inside Diameter (Min) 35.6
  • Flammability Low Fire Hazard
  • Adhesive Type Hot-Melt
  • Adhesive Code S1030
  • Product Type Heat Shrink Cable Feedthrough
  • Thread Size M48 x 1.5
  • Shielded Yes
  • Angle Straight
  • Modification None
  • Feedthrough Material Aluminum Alloy
  • Feedthrough Plating Material Cadmium Over Electroless Nickel
  • Feedthrough Type 1-Sided
  • Color Olive Drab
  • Material Elastomer
  • Material Code 25
  • Nut Diameter (Across Flats) 55
  • Mounting Hole Diameter 50
  • Molded Flange Length 110
  • Mounting Style Bulkhead
  • Thread Length 20
  • Body Diameter (Across Flats) 67
  • Feedthrough Inside Diameter (Max) 40.2
  • Expanded Inside Diameter (Min) 38.5
  • Resistant To Fluids
  • Adhesive Type Epoxy
  • Product Type Heat Shrink Cable Feedthrough
  • Thread Size M48 x 1.5
  • Shielded Yes
  • Angle Straight
  • Modification None
  • Feedthrough Material Aluminum Alloy
  • Feedthrough Plating Material Cadmium Over Electroless Nickel
  • Feedthrough Type 2-Sided
  • Color Olive Drab
  • Material Code 100
  • Nut Diameter (Across Flats) 55
  • Mounting Hole Diameter 50
  • Mounting Style Bulkhead
  • Thread Length 40
  • Body Diameter (Across Flats) 67
  • Feedthrough Inside Diameter (Max) 40.2
  • Expanded Inside Diameter (Min) 35.6
  • Overall Length (Recovered) 144
  • Flammability Low Fire Hazard
  • Adhesive Type Hot-Melt
  • Adhesive Code S1030
  • Product Type Heat Shrink Cable Feedthrough
  • Thread Size M48 x 1.5
  • Shielded No
  • Angle Straight
  • Modification None
  • Feedthrough Material Aluminum Alloy
  • Feedthrough Plating Material Cadmium Over Electroless Nickel
  • Feedthrough Type 2-Sided
  • Color Olive Drab
  • Material Code 100
  • Nut Diameter (Across Flats) 55
  • Mounting Hole Diameter 50
  • Mounting Style Bulkhead
  • Thread Length 75
  • Body Diameter (Across Flats) 67
  • Feedthrough Inside Diameter (Max) 40.2
  • Expanded Inside Diameter (Min) 45
  • Recovered Inside Diameter (Max) 16.8
  • Overall Length (Recovered) 144
  • Flammability Low Fire Hazard
  • Adhesive Type Hot-Melt
  • Adhesive Code S1030
  • Product Type Heat Shrink Cable Feedthrough
  • Thread Size M48 x 1.5
  • Shielded Yes
  • Angle Straight
  • Modification None
  • Feedthrough Material Aluminum Alloy
  • Feedthrough Plating Material Cadmium Over Electroless Nickel
  • Feedthrough Type 2-Sided
  • Color Olive Drab
  • Material Code 100
  • Nut Diameter (Across Flats) 55
  • Mounting Hole Diameter 50
  • Mounting Style Bulkhead
  • Thread Length 75
  • Body Diameter (Across Flats) 67
  • Feedthrough Inside Diameter (Max) 40.2
  • Expanded Inside Diameter (Min) 35.6
  • Overall Length (Recovered) 144
  • Flammability Low Fire Hazard
  • Adhesive Type Hot-Melt
  • Adhesive Code S1030
  • Product Type Heat Shrink Cable Feedthrough
  • Thread Size M48 x 1.5
  • Shielded Yes
  • Angle Straight
  • Modification 60° Metalwork
  • Feedthrough Material Aluminum Alloy
  • Feedthrough Plating Material Cadmium Over Electroless Nickel
  • Feedthrough Type 1-Sided
  • Color Olive Drab
  • Material Code 100
  • Nut Diameter (Across Flats) 55
  • Mounting Hole Diameter 50
  • Molded Flange Length 110
  • Mounting Style Bulkhead
  • Thread Length 20
  • Body Diameter (Across Flats) 67
  • Feedthrough Inside Diameter (Max) 40.2
  • Expanded Inside Diameter (Min) 35.6
  • Flammability Low Fire Hazard
  • Adhesive Type Hot-Melt
  • Adhesive Code S1030
  • Product Type Heat Shrink Cable Feedthrough
  • Thread Size M48 x 1.5
  • Shielded Yes
  • Angle Straight
  • Modification None
  • Feedthrough Material Stainless Steel
  • Feedthrough Plating Material Electroless Nickel
  • Feedthrough Type 1-Sided
  • Material Code 100
  • Nut Diameter (Across Flats) 55
  • Mounting Hole Diameter 50
  • Molded Flange Length 110
  • Mounting Style Bulkhead
  • Thread Length 20
  • Body Diameter (Across Flats) 67
  • Feedthrough Inside Diameter (Max) 40.2
  • Expanded Inside Diameter (Min) 35.6
  • Flammability Low Fire Hazard
  • Adhesive Type Hot-Melt
  • Adhesive Code S1030