1-1104454-5 Rectangular Connector Housings
  • Connector Style Receptacle
  • Sealable No
  • Product Type Housing
  • Material Aluminum
  • Number of Poles 2
  • Contact Type Socket
  • Multiple Contact Types Without
  • Width 26
  • Height 84
  • Length 45
  • Halogen Free Yes
  • Packaging Quantity 5
  • Packaging Method Loose Piece
  • Comment Housing assembly includes contacts and cable fitting.
6376610-1 Board-to-Board Headers & Receptacles
  • Connector Style Plug
  • Connector & Contact Terminates To Printed Circuit Board
  • Row-to-Row Spacing .11
  • PCB Mounting Orientation Vertical
  • Connector Type Header
  • Boss No
  • Product Type Connector
  • Stackable Yes
  • Number of Positions 80
  • Number of Rows 2
  • Voltage 50
  • PCB Termination Area Plating Material Gold Flash
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) .5
  • Solder Tail Contact Plating Thickness .3
  • Contact Base Material Copper Alloy
  • Contact Type Pin
  • PCB Termination Method Surface Mount
  • PCB Mount Retention With
  • PCB Mount Retention Type Solder Peg
  • Centerline (Pitch) .6
  • Housing Entry Style Top
  • Housing Material LCP (Liquid Crystal Polymer)
  • Height 9
  • Operating Temperature Range -55 – 85
  • Pick and Place Cover Without
  • For Use With Receptacles
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
  • Packaging Quantity 45
2041411-1 RJ45 Connectors
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Grounding Options PCB Ground
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Keyed No
  • Port Configuration Single
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator LED
  • Number of Positions 8
  • Number of Contacts Loaded 8
  • PCB Mount Orientation Right Angle
  • Number of PCB Ground Tabs 2
  • Shield Material Brass
  • Shield Plating Material Nickel
  • Latch Orientation Inverted - Latch Up
  • Profile Offset - Overhangs PCB
  • LED Color (Bottom Left) Green/Yellow
  • LED Color (Bottom Right) Green
  • PCB Termination Area Plating Material Gold Flash over Nickel
  • Contact Current Rating (Max) 1.5
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Thickness .127
  • Connector Product Type Connector Assembly
  • PCB Termination Method Through Hole - Solder
  • Panel Mount Feature Without
  • Connector Mounting Type Board Mount
  • Entry Location Side
  • Centerline (Pitch) 1.02
  • Housing Color Black
  • Housing Material PA 9T GF30
  • PCB Tail Length 2.2
  • Connector Height 9.45
  • Operating Temperature Range -40 – 85
  • Shielded Yes
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 3
  • Packaging Method Tape & Reel
  • Packaging Quantity 150