5146321-1 PCMCIA Connectors
  • Connector Style Header - Pin
  • Header Type Header Only
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded Yes
  • Product Type Connector
  • Profile Standard
  • Number of Positions 68
  • Number of Rows 5
  • Number of Slots 1
  • Preloaded Yes
  • Lead Configuration Staggered
  • Voltage 3.3
  • Hold-Downs Without
  • Shield Mating Area Plating Material Gold
  • Shield Material Phosphor Bronze
  • Shield Mating Area Plating Thickness .00076
  • Color Black
  • Shield Plating Material Tin
  • Solder Tail Contact Plating Material Tin
  • Underplate Material Nickel
  • Contact Current Rating (Max) .1
  • Contact Mating Area Plating Thickness 30
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Brass
  • Contact Type Pin
  • PCB Mounting Style Through Hole
  • Mounting Angle Right Angle
  • Connector Mounting Type Board Mount
  • Mating Alignment Without
  • Board Mount Top Side
  • Centerline (Pitch) 1.27
  • Housing Material LCP (Liquid Crystal Polymer)
  • Height above PC Board 3.25
  • Operating Temperature Range -20 – 70
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 20
  • Packaging Method Box & Tray
  • Comment Two size M2 screws (customer supplied) are required for strain relief.
7-5382487-2 SIMM Sockets
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Socket
  • Profile Standard
  • Center Post With
  • Module Orientation Right Angle
  • Number of Positions 72
  • Number of Rows 1
  • Number of Keys 1
  • Center Key Center
  • Ejector Type Locking
  • Retention Post Location None
  • Ejector Location Both Ends
  • Solder Tail Contact Plating Material Tin over Nickel
  • Contact Current Rating (Max) 1
  • Socket Style SIMM
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold Flash
  • Socket Type Memory Card
  • Termination Post Length 3.05
  • Insertion Style Cam-In
  • PCB Mounting Style Through Hole
  • Connector Mounting Type Board Mount
  • Polarization Left
  • Centerline (Pitch) 1.27
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Black
  • Center Retention Hole Diameter 2.45
  • Stack Height 6.35
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • Packaging Quantity 24
7-5382486-2 SIMM Sockets
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Socket
  • Profile Standard
  • Center Post With
  • Module Orientation Right Angle
  • Number of Positions 72
  • Number of Rows 1
  • Number of Keys 1
  • Center Key None
  • Retention Post Location Center
  • Latch Plating Material Nickel
  • Latch Material Brass
  • Ejector Location None
  • Solder Tail Contact Plating Material Tin over Nickel
  • Contact Current Rating (Max) 1
  • Socket Style SIMM
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Tin
  • Socket Type Memory Card
  • Termination Post Length 3.05
  • Insertion Style Cam-In
  • PCB Mounting Style Through Hole
  • Connector Mounting Type Board Mount
  • Polarization Left
  • Centerline (Pitch) 1.27
  • Housing Material LCP (Liquid Crystal Polymer)
  • Center Retention Hole Diameter 2.45
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • Packaging Quantity 24
0222 Terminal Blocks
  • Terminal Block Type Screw Terminal Block
  • Block Type Standard
  • Number of Circuits 1
  • Current Rating 85
  • Voltage Rating 600
  • Contact Configuration Tubular Screw
  • Screw Size 6-32 Binding Head
  • Screw Plating Material Nickel
  • Screw Base Material Steel
  • Centerline (Pitch) 14.22
  • Housing Material Phenolic (Painted)
  • Wire Size 18 – 4
  • Temperature (Max) 150
  • UL Flammability Rating UL 94V-0
  • Terminals per Foot 20
7-5382483-2 SIMM Sockets
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Socket
  • Profile Standard
  • Center Post With
  • Module Orientation Right Angle
  • Number of Positions 72
  • Number of Rows 1
  • Number of Keys 1
  • Center Key None
  • Retention Post Location Center
  • Latch Plating Material Nickel
  • Latch Material Brass
  • Ejector Location None
  • Solder Tail Contact Plating Material Tin over Nickel
  • Contact Current Rating (Max) 1
  • Socket Style SIMM
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Thickness 30
  • Contact Mating Area Plating Material Gold
  • Socket Type Memory Card
  • Termination Post Length 3.05
  • Insertion Style Cam-In
  • PCB Mounting Style Through Hole
  • Connector Mounting Type Board Mount
  • Polarization Left
  • Centerline (Pitch) 1.27
  • Housing Material LCP (Liquid Crystal Polymer)
  • Center Retention Hole Diameter 2.45
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • Packaging Quantity 24
0221 Terminal Blocks
  • Terminal Block Type Screw Terminal Block
  • Block Type Standard
  • Number of Circuits 1
  • Current Rating 35
  • Voltage Rating 600
  • Contact Configuration Strap Screw
  • Screw Size 6-32 Binding Head
  • Screw Plating Material Nickel
  • Screw Base Material Steel
  • Centerline (Pitch) 14.22
  • Housing Material Phenolic (Painted)
  • Wire Size 22 – 10
  • Temperature (Max) 150
  • UL Flammability Rating UL 94V-0
  • Terminals per Foot 20
3-390114-1 SO DIMM Sockets
  • DRAM Type Small Outline (SO)
  • Connector System Cable-to-Board
  • Profile Low
  • Row-to-Row Spacing 6.2
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Socket
  • Module Orientation Right Angle
  • Number of Positions 144
  • Number of Rows 2
  • Number of Bays 2
  • Number of Keys 1
  • Center Key Offset Left
  • DRAM Voltage 3.3
  • Module Key Type SDRAM
  • Latch Plating Material Tin
  • Latch Material Stainless Steel
  • Ejector Location None
  • Solder Tail Contact Plating Material Gold Flash
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .25
  • Contact Base Material Copper Alloy
  • Socket Type Memory Card
  • Socket Style SO DIMM
  • Insertion Style Cam-In
  • PCB Mounting Style Surface Mount
  • Connector Mounting Type Board Mount
  • PCB Mount Retention With
  • PCB Mount Retention Type Hold-Down Posts
  • Centerline (Pitch) .8
  • Housing Color Natural
  • Housing Material High Temperature Plastic
  • Stack Height 4
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method JEDEC Hard Tray
  • Packaging Quantity 12
0223 Terminal Blocks
  • Terminal Block Type Screw Terminal Block
  • Block Type Dovetail Base
  • Number of Circuits 1
  • Current Rating 65
  • Voltage Rating 600
  • Contact Configuration Tubular Clamp
  • Contact Plating Material Zinc
  • Contact Base Material Copper Alloy
  • Screw Size 1/4-28 Slotted Headless
  • Screw Plating Material Zinc
  • Screw Base Material Steel
  • Centerline (Pitch) 14.22
  • Housing Material Phenolic (Painted)
  • Housing Color Black
  • Wire Size 18 – 6
  • Temperature (Max) 150
  • UL Flammability Rating UL 94V-0
  • Terminals per Foot 20
8-5382486-0 SIMM Sockets
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Socket
  • Profile Standard
  • Center Post With
  • Module Orientation Right Angle
  • Number of Positions 80
  • Number of Rows 1
  • Number of Keys 1
  • Center Key None
  • Retention Post Location Center
  • Latch Plating Material Nickel
  • Latch Material Brass
  • Ejector Location None
  • Solder Tail Contact Plating Material Tin over Nickel
  • Contact Current Rating (Max) 1
  • Socket Style SIMM
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Tin
  • Socket Type Memory Card
  • Termination Post Length 3.05
  • Insertion Style Cam-In
  • PCB Mounting Style Through Hole
  • Connector Mounting Type Board Mount
  • Polarization Left
  • Centerline (Pitch) 1.27
  • Housing Material LCP (Liquid Crystal Polymer)
  • Center Retention Hole Diameter 2.45
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • Packaging Quantity 24