EL5258-000 Potting Resin  1
HD 629.1 S2:2006
  • Technology Insulating Compound
  • Product Type Casting Material
  • Material System Fluid Silicone
  • Self-Repairing Yes
  • Component Design Liquid
  • Voltage Rating ≤ 36
  • Color Milky-Translucent
  • Environmental Resistance Self-Sealing
  • Flammability Non-Flame-Retardant
  • UV-Stabilized No
  • Halogen Free Yes
  • Isocyanate-Free Yes
  • Label-Free Acc REACH & CLP Yes
  • Silicone-Free No
  • Marine-Offshore-Shipbuilding Certified No
  • Application Potting
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Standards HD 629.1
  • CSA Certified No
  • UL Rating No
  • Product Availability AMERICAS
  • Minimum Order Quantity 60
  • Packaging Method PE-Canister
  • Minimum Packaging Unit 1
  • Packaging Quantity 5
  • Product Use Insulation
  • Other Colors Available No