2-2232876-1 Rectangular Power Connectors  1
  • Product Type Header Assembly
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Tab
  • Number of Positions 2
  • PCB Mounting Orientation Vertical
  • Number of Power Positions 2
  • Number of Signal Positions 2
  • Number of Rows 1
  • Operating Voltage 300
  • Operating Voltage 300
  • Contact Current Rating (Max) 10
  • Contact Retention With
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness .8
  • Wire/Cable Size 24 – 16
  • Wire/Cable Size .22 – 1.38
  • Wire/Cable Size 434.2 – 2723.5
  • Termination Method to Wire/Cable Crimp
  • Termination Method to PC Board Through Hole - Solder
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 6
  • UL Flammability Rating UL 94V-0
  • Housing Color Natural
  • Housing Material Nylon 6/6 GF
  • Operating Temperature Range -40 – 105
  • Sealed Condition Not Sealed
  • Circuit Application Power & Signal
  • Glow Wire Rating GWT 750°C (Without Flame)
  • Packaging Method Box & Carton
  • Packaging Quantity 2800
1971032-7 Wire-to-Board Headers & Receptacles  1
  • Connector System Wire-to-Board
  • PCB Mounting Orientation Vertical
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Connector
  • Connector Type Header
  • Connector Style Plug
  • Number of Positions 7
  • Number of Rows 1
  • Keying A
  • Backwall/Post Interruptions Without
  • Operating Voltage 50
  • Operating Voltage 50
  • Underplate Material Nickel
  • Contact Shape Square
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Mating Area Plating Thickness 2
  • Contact Current Rating (Max) 2.2
  • Contact Base Material Brass
  • Contact Style Straight
  • Contact Layout Inline
  • Tail Plating Thickness 2
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Thickness 2
  • Contact Transmits (Typical) Signal (Data)
  • Tail Plating Material Tin
  • Contact Type Tab
  • Underplate Material Thickness 1 µm
  • Termination Method to PC Board Through Hole - Solder
  • Termination Method to Wire/Cable Solder
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment With
  • PCB Mount Alignment Type Locating Posts
  • Mating Retention With
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlocks
  • Contact Retention Without
  • Mating Alignment With
  • Mating Retention Type Latch
  • Mating Alignment Type Keyed
  • Centerline (Pitch) 2
  • Housing Color Natural
  • Housing Material Nylon 6/6 GF
  • Height 6.5
  • Tail Length 2.6
  • Tab Width .0197 in
  • PCB Thickness (Recommended) 1.6
  • Length 16
  • Operating Temperature Range -30 – 105
  • For Use With Plug Housing
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 200
  • Comment Mating with part no 1971030-7
2-2232875-1 Rectangular Power Connectors  1
  • Product Type Plug
  • Housing Type Plug Housing
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Receptacle
  • Number of Positions 2
  • Number of Power Positions 2
  • Number of Signal Positions 2
  • Number of Rows 1
  • Operating Voltage 300
  • Operating Voltage 300
  • Contact Current Rating (Max) 10
  • Contact Retention With
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness .8
  • Wire/Cable Size 24 – 16
  • Wire/Cable Size .22 – 1.38
  • Wire/Cable Size 434.2 – 2723.5
  • Termination Method to Wire/Cable Crimp
  • Termination Method to PC Board Through Hole - Solder
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 6
  • UL Flammability Rating UL 94V-0
  • Housing Color Natural
  • Housing Material Nylon 6/6 GF
  • Operating Temperature Range -40 – 105
  • Sealed Condition Not Sealed
  • Circuit Application Power & Signal
  • Glow Wire Rating GWT 750°C (Without Flame)
  • Packaging Method Box & Carton
  • Packaging Quantity 5000
2-1827387-3 Rectangular Power Connectors  1
  • Product Type Plug
  • Housing Type Plug Housing
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Receptacle
  • Selectively Loaded No
  • Number of Positions 8
  • Number of Power Positions 8
  • Number of Signal Positions 8
  • Number of Rows 2
  • Row-to-Row Spacing 5.2
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Current Rating (Max) 4
  • Contact Retention With
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness .8
  • Multiple Contact Types Without
  • Wire/Cable Size 24 – 20
  • Wire/Cable Size .21 – .53
  • Wire/Cable Size 414.44 – 1045.97
  • Termination Method to Wire/Cable Crimp
  • Termination Method to PC Board Through Hole - Solder
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 3.3
  • UL Flammability Rating UL 94V-0
  • Housing Color Blue
  • Housing Material Nylon 6/6 GF
  • Operating Temperature Range -30 – 105
  • Sealed Condition Not Sealed
  • Circuit Application Power & Signal
  • Assembly Integration Feature Without
  • Circuit Identification Feature Without
  • Glow Wire Rating GWT 750°C (Without Flame)
  • Packaging Method Bag
  • Packaging Quantity 1500
1-1747067-2 Wire-to-Board Headers & Receptacles  1
  • Connector System Wire-to-Board
  • PCB Mounting Orientation Vertical
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Connector
  • Connector Type Header
  • Connector Style Plug
  • Strain Relief Without
  • Number of Positions 2
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 50
  • Operating Voltage 50
  • Underplate Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .3
  • Contact Current Rating (Max) 3
  • Contact Base Material Brass
  • Contact Layout Inline
  • Tail Plating Thickness .8
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Thickness .8
  • Contact Transmits (Typical) Signal (Data)
  • Tail Plating Material Tin
  • Contact Type Tab
  • Underplate Material Thickness 1.27 µm
  • Termination Method to PC Board Through Hole - Solder
  • Termination Method to Wire/Cable Solder
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment With
  • PCB Mount Alignment Type Locating Posts
  • Mating Retention With
  • PCB Mount Retention Without
  • Contact Retention Without
  • Mating Alignment With
  • Mating Retention Type Latch
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2.5
  • Housing Color Red
  • Housing Material Nylon
  • Height .444
  • Tail Length 3
  • Tab Width .0276 in
  • PCB Thickness (Recommended) 1.6
  • Length 7.5
  • Operating Temperature Range -30 – 105
  • Pick and Place Cover Without
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 400
1-1747067-6 Wire-to-Board Headers & Receptacles  1
  • Connector System Wire-to-Board
  • PCB Mounting Orientation Vertical
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Connector
  • Connector Type Header
  • Connector Style Plug
  • Strain Relief Without
  • Number of Positions 6
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 50
  • Operating Voltage 50
  • Underplate Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .3
  • Contact Current Rating (Max) 3
  • Contact Base Material Brass
  • Contact Layout Inline
  • Tail Plating Thickness .8
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Thickness .8
  • Contact Transmits (Typical) Signal (Data)
  • Tail Plating Material Tin
  • Contact Type Tab
  • Underplate Material Thickness 1.27 µm
  • Termination Method to PC Board Through Hole - Solder
  • Termination Method to Wire/Cable Solder
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment With
  • PCB Mount Alignment Type Locating Posts
  • Mating Retention With
  • PCB Mount Retention Without
  • Contact Retention Without
  • Mating Alignment With
  • Mating Retention Type Latch
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2.5
  • Housing Color Red
  • Housing Material Nylon
  • Height .444
  • Tail Length 3
  • Tab Width .0276 in
  • PCB Thickness (Recommended) 1.6
  • Length 17.5
  • Operating Temperature Range -30 – 105
  • Pick and Place Cover Without
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 200
1747067-5 Wire-to-Board Headers & Receptacles  1
  • Connector System Wire-to-Board
  • PCB Mounting Orientation Vertical
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 5
  • Number of Rows 1
  • Color Natural
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .3
  • Contact Current Rating (Max) 3
  • Termination Method to Wire/Cable Solder
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment With
  • PCB Mount Alignment Type Locating Posts
  • Mating Retention With
  • PCB Mount Retention With
  • PCB Mount Retention Type Kinked
  • Centerline (Pitch) 2.5
  • Operating Temperature Range -30 – 105
5-1971798-3 Wire-to-Board Headers & Receptacles  1
  • Connector System Wire-to-Board
  • PCB Mounting Orientation Vertical
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Glow Wire Rating Glow Wire
  • Product Type Connector
  • Connector Type Header
  • Connector Style Plug
  • Number of Positions 5
  • Number of Rows 1
  • Keying C
  • Backwall/Post Interruptions Without
  • Operating Voltage 50
  • Operating Voltage 50
  • Underplate Material Nickel
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 2
  • Contact Current Rating (Max) 3
  • Contact Base Material Brass
  • Contact Style Straight
  • Contact Layout Inline
  • Tail Plating Thickness 2
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Thickness 2
  • Contact Transmits (Typical) Signal (Data)
  • Tail Plating Material Tin
  • Contact Type Tab
  • Underplate Material Thickness 1.25 µm
  • Termination Method to PC Board Through Hole - Solder
  • Termination Method to Wire/Cable Solder
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment With
  • PCB Mount Alignment Type Locating Posts
  • Mating Retention With
  • PCB Mount Retention With
  • PCB Mount Retention Type Kinked
  • Contact Retention Without
  • Mating Alignment With
  • Mating Retention Type Latch
  • Mating Alignment Type Keyed
  • Centerline (Pitch) 2.5
  • Housing Color Red
  • Housing Material Nylon
  • Height 7.38
  • Tail Length 3
  • Tab Width .0197 in
  • PCB Thickness (Recommended) 1.6 – 2
  • Length 15
  • Operating Temperature Range -30 – 105
  • For Use With Plug Housing
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag/Box
  • Packaging Quantity 900
  • Comment Mating with 5-1971793-X
1-1981970-2 Rectangular Connector Housings  1
  • Connector System Wire-to-Wire
  • Row-to-Row Spacing 7.6
  • Connector Style Plug
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Housing
  • Selectively Loaded No
  • Number of Positions 8
  • Number of Rows 2
  • Preloaded No
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Type Socket
  • Multiple Contact Types Without
  • Shunts/Shorting Bars Without
  • Contact Retention Without
  • Centerline (Pitch) 2.5
  • Housing Material PBT GF
  • Housing Color Red
  • Height 11
  • Width 15.2
  • Operating Temperature Range -30 – 105
  • Halogen Free No
  • Assembly Integration Feature Without
  • Circuit Identification Feature Without
  • Packaging Quantity 1000
  • Packaging Method Bag