1738280-1 Rectangular Connector Housings
  • Connector Style Receptacle
  • Shell Size 2
  • Product Type Housing
  • Number of Cavities 2
  • Operating Voltage 500
  • Panel Mount Yes
  • Length 88
  • Operating Temperature Range -65 – 155
  • Packaging Quantity 1
  • Packaging Method Package
  • Comment Rear panel mounting.
1738313-1 Rectangular Boots & Strain Relief
  • Accessory Type Strain Relief
  • Product Type Accessory
  • Material Thermoplastic
  • Packaging Quantity 1
  • Packaging Method Package
1877700-1 Rectangular Contact Inserts
  • Product Type Insert
  • Number of Positions 3
  • Keying B
  • Insert Style Socket
  • Interfacial Seal With
  • Module Material Thermoplastic
  • Rear Grommet With
  • Insert Type Environmental
  • Contact Type Socket
  • Number of Poles 3
  • For Use With GPRB
  • Packaging Quantity 400
  • Packaging Method Bag
1738203-1 Rectangular Connector Hardware
  • Thread Size M5
  • Product Type Accessory
  • Connector Style Receptacle
  • Material Stainless Steel
  • Hardware Type Jacknut
  • Packaging Method Package
  • Packaging Quantity 1
1738205-1 Rectangular Connector Hardware
  • Thread Size M5X 0.8
  • Product Type Accessory
  • Connector Style Plug
  • Material Stainless Steel
  • Hardware Type Jackscrew
  • Jackscrew Type Turnable
  • Packaging Method Package
  • Packaging Quantity 1
1738245-1 Rectangular Connector Housings
  • Connector Style Plug
  • Shell Size 2
  • Product Type Housing
  • Number of Cavities 2
  • Operating Voltage 500
  • Panel Mount No
  • Length 88
  • Operating Temperature Range -65 – 155
1811646-1 Rectangular Connector Housings
  • Connector Style Plug
  • Shell Size 2
  • Product Type Housing
  • Number of Cavities 2
  • Panel Mount No
  • Width 49
  • Length 50.2
  • Operating Temperature Range -65 – 155
1811648-1 Rectangular Connector Housings
  • Connector Style Receptacle
  • Shell Size 2
  • Product Type Housing
  • Number of Cavities 2
  • Panel Mount Yes
  • Length 47.7
  • Packaging Quantity 1
  • Packaging Method Package
1877719-1 Rectangular Connector Housings
  • Connector Style Plug
  • Shell Size 2
  • Product Type Housing
  • Number of Cavities 2
  • Panel Mount No
  • Length 49
  • Packaging Quantity 1
  • Packaging Method Package
  • Connector Style Receptacle
  • Shell Size 2
  • Product Type Housing
  • Number of Cavities 2
  • Operating Voltage 500
  • Panel Mount No
  • Length 88
  • Operating Temperature Range -65 – 155
1738305-1 Rectangular Connector Housings
  • Connector Style Receptacle
  • Shell Size 2
  • Product Type Housing
  • Number of Cavities 2
  • Operating Voltage 500
  • Panel Mount Yes
  • Length 92
  • Operating Temperature Range -65 – 155
  • Packaging Quantity 1
  • Packaging Method Package
  • Comment Rear panel mounting.
1738314-1 Rectangular Backshells & Clamps
  • Accessory Type Backshell Kit
  • Backshell Type For Shielded Termination
  • Product Type Accessory
  • Shell Material Aluminum Alloy
1738806-1 Rectangular Contact Inserts
  • Product Type Insert
  • Number of Positions 12
  • Keying B
  • Insert Style Termini
  • Interfacial Seal With
  • Module Material Aluminum Alloy
  • Rear Grommet With
  • Insert Type Environmental
  • Contact Type Termini
  • Number of Poles 12
  • For Use With GPRB
1738808-1 Rectangular Contact Inserts
  • Product Type Insert
  • Number of Positions 12
  • Keying B
  • Insert Style Termini
  • Interfacial Seal With
  • Module Material Aluminum Alloy
  • Rear Grommet With
  • Insert Type Environmental
  • Contact Type Termini
  • Number of Poles 12
  • For Use With GPRB
1738204-1 Rectangular Connector Hardware
  • Product Type Accessory
  • Connector Style Receptacle
  • Material Stainless Steel
  • Hardware Type Jacknut
  • Packaging Method Package
  • Packaging Quantity 1
1738211-1 Rectangular Caps & Covers
  • Accessory Type Dust Cap
  • Connector Style Plug
  • Product Type Accessory
  • Material Thermoplastic
  • Color Red
  • Packaging Quantity 1
  • Packaging Method Package
1738212-1 Rectangular Caps & Covers
  • Accessory Type Dust Cap
  • Connector Style Receptacle
  • Product Type Accessory
  • Material Thermoplastic
  • Color Red
  • Packaging Quantity 1
  • Packaging Method Package
1738400-1 Rectangular Connector Shielding
  • Accessory Type Grounding Spring
  • Connector Style Receptacle
  • Product Type Accessory