1738236-1 Rectangular Connector Housings
  • Connector Style Plug
  • Shell Size 1
  • Product Type Housing
  • Number of Cavities 1
  • Operating Voltage 500
  • Panel Mount No
  • Width 23.44
  • Length 55.04
  • Height 20.73
  • Operating Temperature Range -65 – 155
  • Packaging Quantity 1
  • Packaging Method Package
  • Connector Style Plug
  • Shell Size 1
  • Product Type Housing
  • Number of Cavities 1
  • Operating Voltage 500
  • Panel Mount No
  • Width 23.44
  • Length 55.04
  • Height 34.07
  • Operating Temperature Range -65 – 155
  • Packaging Quantity 1
  • Packaging Method Package
  • Connector Style Receptacle
  • Shell Size 1
  • Product Type Housing
  • Number of Cavities 1
  • Operating Voltage 500
  • Panel Mount Yes
  • Width 23.44
  • Length 55.04
  • Height 24.87
  • Operating Temperature Range -65 – 155
  • Comment Rear panel mounting.
1738241-1 Rectangular Connector Housings  1
  • Connector Style Receptacle
  • Shell Size 1
  • Product Type Housing
  • Number of Cavities 1
  • Operating Voltage 500
  • Panel Mount Yes
  • Width 23.44
  • Length 55.04
  • Height 24.87
  • Operating Temperature Range -65 – 155
  • Comment Rear panel mounting.
  • Connector Style Receptacle
  • Shell Size 1
  • Product Type Housing
  • Number of Cavities 1
  • Operating Voltage 500
  • Panel Mount Yes
  • Width 23.44
  • Length 55.04
  • Height 36.07
  • Operating Temperature Range -65 – 155
  • Packaging Quantity 1
  • Packaging Method Package
  • Comment Rear panel mounting.
1738312-1 Rectangular Backshells & Clamps
  • Accessory Type Backshell Kit
  • Backshell Type Straight
  • Product Type Accessory
  • Shell Material Aluminum Alloy
  • Housing Material Aluminum Alloy
  • Cable Diameter (Max) 2.2
  • Packaging Method Package
  • Packaging Quantity 1
1738310-1 Rectangular Boots & Strain Relief
  • Accessory Type Strain Relief
  • Product Type Accessory
  • Material Thermoplastic
1738213-1 Rectangular Caps & Covers
  • Accessory Type Dust Cap
  • Connector Style Plug
  • Product Type Accessory
  • Color Red
1738214-1 Rectangular Caps & Covers
  • Accessory Type Dust Cap
  • Connector Style Receptacle
  • Product Type Accessory
  • Material Thermoplastic Elastomer
  • Color Red
1738311-1 Rectangular Boots & Strain Relief
  • Accessory Type Strain Relief
  • Product Type Accessory
  • Material Thermoplastic