• Connector Style Plug
  • Shell Size 1
  • Product Type Housing
  • Number of Cavities 1
  • Operating Voltage 500
  • Panel Mount No
  • Width 23.44
  • Length 42.34
  • Height 20.73
  • Operating Temperature Range -65 – 155
  • Connector Style Receptacle
  • Shell Size 1
  • Product Type Housing
  • Number of Cavities 1
  • Panel Mount Yes
  • Comment Rear panel mounting.
  • Connector Style Receptacle
  • Shell Size 1
  • Product Type Housing
  • Number of Cavities 1
  • Panel Mount Yes
  • Comment Rear panel mounting.
1738199-1 Rectangular Connector Shielding
  • Accessory Type Grounding Spring
  • Connector Style Receptacle
  • Product Type Accessory
1738200-1 Rectangular Caps & Covers
  • Accessory Type Dust Cap
  • Connector Style Plug
  • Product Type Accessory
  • Material Thermoplastic
  • Color Red
1738201-1 Rectangular Caps & Covers
  • Accessory Type Dust Cap
  • Connector Style Receptacle
  • Product Type Accessory
  • Material Thermoplastic
  • Color Red
  • Connector Style Plug
  • Shell Size 1
  • Product Type Housing
  • Number of Cavities 1
  • Operating Voltage 500
  • Panel Mount No
  • Width 23.44
  • Length 42.34
  • Height 34.07
  • Operating Temperature Range -65 – 155
  • Packaging Quantity 1
  • Packaging Method Package
1738319-1 Rectangular Backshells & Clamps
  • Accessory Type Backshell Kit
  • Backshell Type Straight
  • Product Type Accessory
  • Shell Material Aluminum Alloy
  • Packaging Method Box
  • Packaging Quantity 25