GPO-135-19/9.5-0-SP Heat Shrink Tubing
  • Wall Type Single
  • Product Family GPO-135
  • Color Black
  • Shrink Ratio 2:1
  • Material Irradiated Modified Polyolefin
  • Flexibility Flexible
  • Fluid Type Gasoline
  • Expanded Inside Diameter (Min) 19
  • Recovered Inside Diameter (Max) 9.5
  • Recovered Wall Thickness (Nominal) .75
  • Recovered Wall Thickness (Tolerance) .15
  • Shrink Temperature (Min) 80
  • Resistant To Abrasion
  • Operating Temperature Range -55 – 135
  • Flammability Flame-Retardant
  • Recovery Temperature 121
  • Fluid Resistance Splash Protection
  • Applicable Region Global
  • Packaging Method Spool
  • Product Source Czech Republic
  • Low Outgassing No
GPO-135-9.5/4.8-0-SP Heat Shrink Tubing
  • Wall Type Single
  • Product Family GPO-135
  • Color Black
  • Shrink Ratio 2:1
  • Material Irradiated Modified Polyolefin
  • Flexibility Flexible
  • Fluid Type Gasoline
  • Expanded Inside Diameter (Min) 9.5
  • Recovered Inside Diameter (Max) 4.8
  • Recovered Wall Thickness (Nominal) .65
  • Recovered Wall Thickness (Tolerance) .15
  • Shrink Temperature (Min) 80
  • Resistant To Abrasion
  • Operating Temperature Range -55 – 135
  • Flammability Flame-Retardant
  • Recovery Temperature 121
  • Fluid Resistance Splash Protection
  • Applicable Region Global
  • Packaging Method Spool
  • Product Source Czech Republic
  • Low Outgassing No
GPO-135-3.2/1.6-0-SP Heat Shrink Tubing
  • Wall Type Single
  • Product Family GPO-135
  • Color Black
  • Shrink Ratio 2:1
  • Material Irradiated Modified Polyolefin
  • Flexibility Flexible
  • Fluid Type Aviation Fuel
  • Expanded Inside Diameter (Min) 3.2
  • Recovered Inside Diameter (Max) 1.6
  • Recovered Wall Thickness (Nominal) .5
  • Recovered Wall Thickness (Tolerance) .1
  • Shrink Temperature (Min) 80
  • Resistant To Abrasion
  • Operating Temperature Range -55 – 135
  • Flammability Flame-Retardant
  • Recovery Temperature 121
  • Fluid Resistance Splash Protection
  • Applicable Region Global
  • Packaging Method Spool
  • Product Source Czech Republic
  • Low Outgassing No