CAT-SIGH262 Automotive, Truck, Bus, & Off-Road Headers  1
  • Shielded No
  • Hybrid Header No
  • Number of Sections 1
  • Number of Signal Positions 2
  • Voltage Rating (Max) 14
  • Operating Voltage 14
  • Mounting Holes With
  • Locking Interface Without
  • PCB Mount Retention Type Solder Tails
  • Width 23
  • Length 18.2
  • Profile Height from PCB 10.3
  • Operating Temperature (Max) 100
  • UL Flammability Rating None
  • Packaging Quantity 240
CAT-HPCH5372 Automotive, Truck, Bus, & Off-Road Headers  1
  • Shielded No
  • Hybrid Header Yes
  • Number of Signal Positions 178
  • Mounting Holes With
  • Locking Interface With
  • PCB Mount Retention Type Boardlocks
  • PCB Mount Retention With
  • PCB Thickness (Recommended) 1.6
  • Width 51.3
  • Length 188
  • Profile Height from PCB 28.5
  • Operating Temperature (Max) 100
  • UL Flammability Rating None
  • Packaging Quantity 12
  • Packaging Type Tube
CAT-PFSMTH9264 Automotive, Truck, Bus, & Off-Road Headers  1
  • Shielded No
  • Hybrid Header No
  • Number of Sections 2
  • Number of Signal Positions 66
  • Mounting Holes Without
  • Locking Interface With
  • PCB Mount Retention Without
  • PCB Thickness (Recommended) 1.57
  • Width 42.8
  • Length 98
  • Profile Height from PCB 30.2
  • Operating Temperature (Max) 100
  • Packaging Quantity 10
  • Packaging Type Tray
1438136-1 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature Integrated in Housing
  • Row-to-Row Spacing 5.15
  • Strain Relief Add By Accessory
  • Number of Positions 70
  • Number of Rows 1
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Tab Width .64
  • Mounting Feature No
  • Polarized Yes
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 2.54
  • Height 46.5
  • Width 65.5
  • Length 40.8
  • Operating Temperature Range -40 – 125
  • Circuit Application Signal
  • Degree of Protection IP67
  • Packaging Method Package
  • Packaging Quantity 32
  • Connector Position Assurance Capable No
  • Serviceable Yes
1438136-4 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature Integrated in Housing
  • Row-to-Row Spacing 5.15
  • Strain Relief Add By Accessory
  • Number of Positions 70
  • Number of Rows 1
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Tab Width .64
  • Mounting Feature No
  • Polarized Yes
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 2.54
  • Height 46.5
  • Width 65.5
  • Length 40.8
  • Operating Temperature Range -40 – 125
  • Circuit Application Signal
  • Degree of Protection IP67
  • Packaging Method Package
  • Packaging Quantity 32
  • Connector Position Assurance Capable No
  • Serviceable Yes
1438129-3 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature Integrated in Housing
  • Row-to-Row Spacing 5.15
  • Strain Relief Add By Accessory
  • Number of Positions 50
  • Number of Rows 1
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Tab Width .64
  • Mounting Feature No
  • Polarized Yes
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 2.54
  • Height 46.5
  • Width 52.8
  • Length 40.8
  • Operating Temperature Range -40 – 125
  • Circuit Application Signal
  • Degree of Protection IP67
  • Packaging Method Package
  • Packaging Quantity 40
  • Connector Position Assurance Capable No
  • Serviceable Yes
1438133-1 Automotive Connector Caps & Covers
  • Accessory Type Cover - Cable Exit
  • Strain Relief With
  • Connector System Wire-to-Board
  • Sealable No
  • Cable Exit Angle 90 (Right Angle)
  • Color Black
  • Material PBT GF
  • Cable Bundle Diameter 20.2
  • Operating Temperature Range -40 – 120
  • UL Flammability Rating UL 94-HB
  • Packaging Method Package
  • Packaging Quantity 500
  • Serviceable Yes
1438031-1 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Row-to-Row Spacing 5.15
  • Strain Relief No
  • Number of Positions 16
  • Number of Rows 2
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Tab Width .64
  • Mounting Feature No
  • Polarized Yes
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 2.54
  • Height 23.8
  • Width 29.6
  • Length 31.4
  • Operating Temperature Range -40 – 125
  • Circuit Application Signal
  • Degree of Protection IP67
  • Packaging Method Package
  • Packaging Quantity 400
  • Connector Position Assurance Capable Yes
  • Serviceable Yes
1438084-1 Automotive Connector Caps & Covers  1
  • Accessory Type Cover - Cable Exit
  • Strain Relief With
  • Connector System Wire-to-Board
  • Sealable No
  • Cable Exit Angle 90 (Right Angle)
  • Color Black
  • Material PBT GF
  • Operating Temperature Range -40 – 120
  • UL Flammability Rating UL 94-HB
  • Packaging Method Box
  • Packaging Quantity 750
  • Serviceable Yes
1326941-1 Automotive Connector Caps & Covers
  • Accessory Type Cover - Cable Exit
  • Strain Relief With
  • Connector System Wire-to-Board
  • Sealable No
  • Color Black
  • Material PA GF
  • Cable Bundle Diameter 9
  • Operating Temperature Range -40 – 125
  • UL Flammability Rating UL 94-HB
  • Packaging Method Package
  • Packaging Quantity 1300
  • Serviceable Yes