CAT-HPCH5372 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • Hybrid Header Yes
  • Number of Positions 44
  • Number of Rows 1
  • Number of Sections 2
  • Number of Signal Positions 40
  • Nominal Voltage Architecture 12
  • Color Black
  • Tab Width .5
  • Tab Thickness .4
  • Interface Plating Gold (Au)
  • Termination Method Pressfit/Compliant Pin
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Panel Mount Feature With
  • Mounting Holes With
  • PCB Mount Alignment With
  • Mounting Orientation Horizontal/90°
  • Centerline (Pitch) 1.5
  • PCB Thickness (Recommended) 1 – .8
  • Width 35.3
  • Length 93.66
  • Profile Height from PCB 21.9
  • Operating Temperature Range -40 – 100
  • Operating Temperature (Max) 100
  • Circuit Application Power & Signal
  • Degree of Protection IP54K
CAT-PFSMTH9264 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • Hybrid Header Yes
  • Number of Positions 4
  • Number of Rows 1
  • Number of Sections 1
  • Number of Signal Positions 20
  • Nominal Voltage Architecture 12
  • Color Black
  • Tab Width .63
  • Tab Thickness .6
  • Interface Plating Gold (Au)
  • Termination Method Pressfit/Compliant Pin
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Panel Mount Feature With
  • Mounting Holes With
  • PCB Mount Alignment With
  • Mounting Orientation Horizontal/90°
  • Centerline (Pitch) 2.2
  • PCB Thickness (Recommended) 1 – .8
  • Width 35.3
  • Length 63.16
  • Profile Height from PCB 21.9
  • Operating Temperature Range -40 – 100
  • Operating Temperature (Max) 100
  • Circuit Application Power & Signal
CAT-SIGH262 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • Hybrid Header Yes
  • Number of Positions 2
  • Number of Rows 1
  • Number of Sections 1
  • Number of Signal Positions 4
  • Nominal Voltage Architecture 12
  • Color Black
  • Tab Width .5
  • Tab Thickness .4
  • Interface Plating Gold (Au)
  • Termination Method Pressfit/Compliant Pin
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Panel Mount Feature With
  • Mounting Holes With
  • PCB Mount Alignment With
  • Mounting Orientation Horizontal/90°
  • Connector Mounting Type Bulkhead
  • Locking Interface Without
  • Centerline (Pitch) 1.8
  • PCB Thickness (Recommended) 1.57
  • Width 25.6
  • Length 24.82
  • Profile Height from PCB 24.08
  • Operating Temperature Range -65 – 105
  • Operating Temperature (Max) 65
  • Circuit Application Power & Signal
  • Degree of Protection IP2B
  • Packaging Quantity 57
  • Packaging Type Tube
3-2098269-1 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Row-to-Row Spacing 2.54
  • Strain Relief No
  • Number of Positions 10
  • Number of Rows 2
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mating Tab Width .64
  • Mounting Feature Without
  • Polarized Yes
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 2.54
  • Height 31
  • Width 26
  • Length 25.3
  • Operating Temperature Range -40 – 125
  • Circuit Application Signal
  • Packaging Method Package
  • Packaging Quantity 600
  • Connector Position Assurance Capable Yes
  • Serviceable Yes
2272047-1 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable No
  • Hybrid Connector Yes
  • Primary Locking Feature Integrated in Housing
  • Row-to-Row Spacing 5.35
  • Strain Relief No
  • Number of Positions 4
  • Number of Rows 2
  • Color Black
  • Connector Code A
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mounting Feature Without
  • Polarized Yes
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 3.95
  • Height 19.45
  • Width 26.9
  • Length 16.09
  • Operating Temperature Range -40 – 125
  • Agency/Standard GMW3191
  • Packaging Method Package
  • Packaging Quantity 1
  • Connector Position Assurance Capable Yes
  • Serviceable Yes
2035363-6 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Row-to-Row Spacing 6
  • Strain Relief No
  • Number of Positions 6
  • Number of Rows 1
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Tab Width .64
  • Mounting Feature Without
  • Polarized Yes
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 2.54
  • Height 13.5
  • Width 18.5
  • Length 20.2
  • Operating Temperature Range -40 – 100
  • Circuit Application Signal
  • Packaging Method Package
  • Packaging Quantity 1
  • Connector Position Assurance Capable Yes
  • Serviceable Yes
2035363-2 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Row-to-Row Spacing 6
  • Strain Relief No
  • Number of Positions 6
  • Number of Rows 1
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Tab Width .64
  • Mounting Feature Without
  • Polarized Yes
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 2.54
  • Height 13.5
  • Width 18.5
  • Length 20.2
  • Operating Temperature Range -40 – 100
  • Circuit Application Signal
  • Packaging Method Package
  • Packaging Quantity 1000
  • Connector Position Assurance Capable Yes
  • Serviceable Yes
2138558-2 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Wire
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief No
  • Number of Positions 2
  • Number of Rows 1
  • Color Gray
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mating Tab Width .64
  • Mounting Feature Without
  • Polarized Yes
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 2.54
  • Height 12.97
  • Width 9.45
  • Length 31.75
  • Operating Temperature Range -40 – 100
  • Circuit Application Signal
  • Connector Position Assurance Capable No
  • Serviceable Yes
1456968-1 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable No
  • Primary Locking Feature Clean Body
  • Wire Type Copper
  • Crimp Type F-Crimp
  • Typical Current Rating 9
  • Terminal & Splice Style Receptacle
  • Mating Tab Width .8
  • Mating Tab Thickness .64
  • Interface Plating Silver (Ag)
  • Termination Method Crimp
  • Wire Size .35 – .5
  • Wire Size Search 20
  • Wire Size Search .35
  • Wire Insulation Diameter 1.5 – 1.85
  • Operating Temperature Range -40 – 150
  • Agency/Standard SAE/USCAR-2 / USCAR-21
  • Packaging Quantity 7500
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
1924211-1 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Row-to-Row Spacing 2.54
  • Strain Relief No
  • Number of Positions 6
  • Number of Rows 2
  • Color Gray
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Tab Width .64
  • Mounting Feature Without
  • Polarized Yes
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 2.54
  • Height 29.32
  • Width 23.2
  • Length 28.35
  • Operating Temperature Range -40 – 125
  • Circuit Application Signal
  • Packaging Method Package
  • Packaging Quantity 20
  • Connector Position Assurance Capable Yes
  • Serviceable Yes
1456471-1 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable No
  • Hybrid Connector Yes
  • Primary Locking Feature Integrated in Housing
  • Row-to-Row Spacing 4.5
  • Strain Relief No
  • Number of Positions 8
  • Number of Rows 2
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Tab Width .64
  • Mounting Feature Without
  • Polarized Yes
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 2.54
  • Height 21
  • Width 24.7
  • Length 21.42
  • Operating Temperature Range -40 – 85
  • Circuit Application Signal
  • Packaging Method Package
  • Packaging Quantity 1
  • Connector Position Assurance Capable Yes
  • Serviceable Yes
2035334-2 Automotive, Truck, Bus, & Off-Road Terminals
  • Sealable Yes
  • Primary Locking Feature Clean Body
  • Wire Type Copper
  • Receptacle Style 180°
  • Seal Type Family Seal
  • Crimp Type F-Crimp
  • Typical Current Rating 10
  • Terminal & Splice Style Receptacle
  • Mating Tab Width .64
  • Mating Tab Thickness .64
  • Interface Plating Tin (Sn)
  • Contact Termination Area Plating Material Tin (Sn)
  • Termination Method Crimp
  • Wire Size .75
  • Wire Size Search .75
  • Wire Insulation Diameter 2.06
  • Operating Temperature Range -40 – 100
  • Agency/Standard SAE/USCAR-2
  • Packaging Quantity 7500
  • Packaging Method Package
  • Terminal Transmits 0 – 24 A (Low Power)
2035363-5 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Row-to-Row Spacing 6
  • Strain Relief No
  • Number of Positions 6
  • Number of Rows 1
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Tab Width .64
  • Mounting Feature Without
  • Polarized Yes
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 2.54
  • Height 13.5
  • Width 18.5
  • Length 20.2
  • Operating Temperature Range -40 – 100
  • Circuit Application Signal
  • Packaging Method Package
  • Packaging Quantity 1000
  • Connector Position Assurance Capable No
  • Serviceable Yes
1924955-2 Automotive, Truck, Bus, & Off-Road Terminals
  • Sealable No
  • Primary Locking Feature Clean Body
  • Wire Type Copper
  • Receptacle Style 180°
  • Crimp Type F-Crimp
  • Typical Current Rating 10
  • Terminal & Splice Style Receptacle
  • Mating Tab Width .64
  • Mating Tab Thickness .64
  • Interface Plating Tin (Sn)
  • Contact Termination Area Plating Material Tin (Sn)
  • Termination Method Crimp
  • Wire Size .75
  • Wire Size Search .75
  • Wire Insulation Diameter 2.06
  • Operating Temperature Range -40 – 100
  • Agency/Standard SAE/USCAR-2 / USCAR-21
  • Packaging Quantity 7500
  • Packaging Method Package
  • Terminal Transmits 0 – 24 A (Low Power)
2035363-1 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Row-to-Row Spacing 6
  • Strain Relief No
  • Number of Positions 6
  • Number of Rows 1
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Tab Width .64
  • Mounting Feature Without
  • Polarized Yes
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 2.54
  • Height 13.5
  • Width 18.5
  • Length 20.2
  • Operating Temperature Range -40 – 100
  • Circuit Application Signal
  • Packaging Method Package
  • Packaging Quantity 1000
  • Connector Position Assurance Capable No
  • Serviceable Yes
2208021-1 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Row-to-Row Spacing 5.9
  • Strain Relief No
  • Number of Positions 22
  • Number of Rows 2
  • Nominal Voltage Architecture 12
  • Operating Voltage 14
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Tab Width .64
  • Mounting Feature Without
  • Polarized No
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 2.54
  • Height 16.73
  • Width 20.2
  • Length 31.1
  • Operating Temperature Range -40 – 100
  • Circuit Application Signal
  • Packaging Method Box
  • Packaging Quantity 630
  • Connector Position Assurance Capable Yes
  • Serviceable Yes
1924337-1 Automotive Connector Caps & Covers
  • Accessory Type Shield Assembly
  • Strain Relief Without
  • Sealable No
  • Number of Positions 54
  • Keying A-E
  • Cable Exit Angle 90 (Right Angle)
  • Color Black
  • Material Nylon
  • Packaging Method Package
  • Packaging Quantity 1
  • Serviceable No
1924341-1 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief Add By Accessory
  • Number of Positions 18
  • Number of Rows 1
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Tab Width .64
  • Mounting Feature Without
  • Polarized Yes
  • Terminal Position Assurance No
  • Centerline (Pitch) 2.54
  • Height 6
  • Width 16.5
  • Length 48.3
  • Operating Temperature Range -40 – 100
  • Circuit Application Signal
  • Packaging Method Package
  • Packaging Quantity 50
  • Connector Position Assurance Capable No
  • Serviceable Yes
2098067-2 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable No
  • Hybrid Connector Yes
  • Primary Locking Feature Integrated in Housing
  • Row-to-Row Spacing 6
  • Strain Relief No
  • Number of Positions 28
  • Number of Rows 5
  • Blank Cavity Position 10
  • Color Blue
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mating Tab Width .64
  • Mounting Feature Without
  • Polarized Yes
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 2.54
  • Height 31.3
  • Width 20.3
  • Length 25.2
  • Operating Temperature Range -40 – 85
  • Circuit Application Signal
  • Agency/Standard GMW191
  • Packaging Method Package
  • Packaging Quantity 1
  • Connector Position Assurance Capable No
  • Serviceable Yes
1924340-1 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Row-to-Row Spacing 2.54
  • Strain Relief Add By Accessory
  • Number of Positions 36
  • Number of Rows 2
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Tab Width .64
  • Mounting Feature Without
  • Polarized Yes
  • Terminal Position Assurance No
  • Centerline (Pitch) 2.54
  • Height 7.5
  • Width 16.5
  • Length 48.3
  • Operating Temperature Range -40 – 100
  • Circuit Application Signal
  • Packaging Method Package
  • Packaging Quantity 50
  • Connector Position Assurance Capable No
  • Serviceable Yes