1738026-1 Connector Contacts
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Material Copper Alloy
  • Contact Configuration Coaxial Crimp
  • Contact Type Socket
  • Contact Mating Area Plating Material Nickel
  • Contact Size 15
  • Contact Base Material Copper Alloy
  • Termination Method to Wire/Cable Crimp
1738025-1 Connector Contacts
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Material Copper Alloy
  • Contact Configuration Coaxial Crimp
  • Contact Type Pin
  • Contact Mating Area Plating Material Nickel
  • Contact Size 15
  • Contact Base Material Copper Alloy
  • Termination Method to Wire/Cable Crimp
  • Packaging Quantity 1
  • Packaging Method Package
  • Product Type Contact
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Contact Base Material Copper
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 1.27
  • Contact Angle Straight
  • Contact Size 22
  • Packaging Method Package
  • Packaging Quantity 1
2229732-1 LGA Sockets
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Board
  • Product Type Socket
  • Number of Positions 1356
  • Grid Spacing 1.016 x 1.016
  • Plating Material Gold
  • Frame Style Square
  • Plating Thickness 15
  • Socket Type LGA 1356-2
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 15
  • Contact Current Rating (Max) .5
  • Contact Base Material Copper Alloy
  • PCB Mounting Style Surface Mount - Solder Ball
  • Connector Mounting Type Board Mount
  • Heat Sink Attachment Without
  • Centerline (Pitch) 1.016
  • Housing Color Without
  • Housing Material High Temperature Thermoplastic
  • Operating Temperature Range -25 – 100
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
  • Tray Color Black
  • Comment Lead-Free Solderball
1738009-1 Power Contacts
  • Product Type Contact
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold
  • Underplate Material Nickel
  • Contact Size 22
  • Wire/Cable Size 28 – 26
  • Termination Type Crimp
1738010-1 Power Contacts
  • Product Type Contact
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold
  • Underplate Material Nickel
  • Contact Size 22
  • Wire/Cable Size 28 – 26
  • Termination Type Crimp
1738015-1 Power Contacts
  • Product Type Contact
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold
  • Underplate Material Nickel
  • Contact Size 16
  • Wire/Cable Size 24 – 20
  • Termination Type Crimp
  • Packaging Method Package