5406562-2 RJ45 Connectors
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Grounding Options Panel Ground and PCB Ground
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Keyed No
  • Port Configuration Multiple Port
  • Port Matrix Configuration 1 x 2
  • Connector Contact Density Standard
  • Multiple Port Configuration Ganged
  • Status Indicator None
  • Number of Positions 8
  • Number of Contacts Loaded 8
  • PCB Mount Orientation Right Angle
  • Number of Panel Ground Tabs 9
  • Number of PCB Ground Tabs 3
  • Shield Material Copper Zinc Alloy
  • Shield Plating Material Tin over Copper
  • Latch Orientation Standard - Latch Down
  • Profile Standard
  • PCB Ground Tab Location 4.57
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .2
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Thickness 1.27
  • Connector Product Type Connector Assembly
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Panel Mount Feature Without
  • Connector Mounting Type Panel
  • Entry Location Side
  • Centerline (Pitch) 1.02
  • Housing Color Black
  • Housing Material High Temperature Nylon
  • PCB Tail Length 3.56
  • Connector Height 13.97
  • Operating Temperature Range -40 – 85
  • Shielded Yes
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 4
  • Packaging Quantity 225
  • Packaging Method Box & Tray
6339212-1 RJ25 Connectors
  • Modular Jack & Plug Interface Type RJ25
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Connector System Cable-to-Board
  • Grounding Options None
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Status Indicator None
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • PCB Mount Orientation Right Angle
  • Number of Positions 6
  • Keyed No
  • Panel Ground Location Top and Side
  • Shield Material Copper Alloy
  • Shield Plating Material Tin
  • Profile Standard
  • Latch Orientation Inverted - Latch Up
  • PCB Ground Tab Location 0
  • Contact Underplating Material Nickel
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold over Nickel
  • Contact Current Rating (Max) 1.5
  • PCB Contact Termination Area Plating Material Tin
  • Connector Product Type Connector Assembly
  • Termination Method to Printed Circuit Board Surface Mount
  • Connector Mounting Type Board Mount
  • Panel Mount Feature With
  • Entry Location Side
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • Centerline (Pitch) 1.02
  • Connector Height 13.47
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -40 – 85
  • Shielded Yes
  • Circuit Application Signal
  • Performance Category Cat 3
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tape Mounted on Reel
  • Packaging Quantity 200