
PRODUCT
active
- RF Connector Type SMA
- Accessory Type Dust Cap and Chain
- Sealable No
- Grade Professional
- Isolated Ground No
- Product Type Accessory
- Retractable Collar Without
- Tether With
- Impedance 50
- Body Plating Material Gold
- Body Style Straight
- Body Material Brass
- Center Contact Without
- Coupling Nut Finish Gold
- Polarized No
- Safety Wire Holes Without
- Length 70
- Flats Dimension 8.0 A/F
- Packaging Method Box
- Packaging Quantity 100

PRODUCT
active
- RF Connector Type SMA
- Accessory Type Dust Cap and Chain
- Sealable No
- Grade Professional
- Isolated Ground No
- Product Type Accessory
- Tether With
- Impedance 50
- Body Plating Material Gold
- Body Style Straight
- Body Material Brass
- Center Contact Without
- Polarized No
- Length 70
- Packaging Method Bag
- Packaging Quantity 100