3-1478985-0 RF Connector Caps
  • RF Connector Type SMA
  • Accessory Type Dust Cap and Chain
  • Sealable No
  • Grade Professional
  • Isolated Ground No
  • Product Type Accessory
  • Retractable Collar Without
  • Tether With
  • Impedance 50
  • Body Plating Material Gold
  • Body Style Straight
  • Body Material Brass
  • Center Contact Without
  • Coupling Nut Finish Gold
  • Polarized No
  • Safety Wire Holes Without
  • Length 70
  • Flats Dimension 8.0 A/F
  • Packaging Method Box
  • Packaging Quantity 100
3-1478986-0 RF Connector Caps
  • RF Connector Type SMA
  • Accessory Type Dust Cap and Chain
  • Sealable No
  • Grade Professional
  • Isolated Ground No
  • Product Type Accessory
  • Tether With
  • Impedance 50
  • Body Plating Material Gold
  • Body Style Straight
  • Body Material Brass
  • Center Contact Without
  • Polarized No
  • Length 70
  • Packaging Method Bag
  • Packaging Quantity 100