D3223 Signal Relays
  • Product Type Relay
  • Relay Type FX2 Relay
  • Contact Switching Load (Min) .1mA @ .0001V
  • Contact Limiting Breaking Current 2
  • Contact Voltage Rating 250
  • Contact Voltage Rating 220
  • Coil Power Rating (DC) 80
  • Coil Voltage Rating 5
  • Contact Switching Voltage (Max) 220
  • Contact Switching Voltage (Max) 250
  • Coil Magnetic System Monostable, DC, Polarized
  • Coil Type Monostable
  • Contact Limiting Continuous Current 2
  • Coil Resistance 313
  • Contact Limiting Making Current 2
  • Insulation Initial Resistance 1000000
  • Insulation Initial Dielectric Between Adjacent Contacts 1800
  • Voltage Standing Wave Ration (HF Parameter) 1.07 @ 100MHz
  • Insulation Initial Dielectric Between Coil/Contact Class 1500 V – 2500 VA
  • Insulation Initial Dielectric Between Contacts and Coil 1800
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 1800
  • Actuating System DC
  • Coil Power Rating Class 50 – 300 mW
  • Insertion Loss (HF Parameter) -.03dB @ 100MHz
  • Terminal Type PCB-THT
  • Contact Current Rating 2
  • Contact Arrangement 2 Form C (CO)
  • Contact Material PdRu
  • Contact Number of Poles 2
  • Contact Special Features Bifurcated/Twin Contacts
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Mounting Type PCB-THT
  • Dimensions (L x W x H) (Approximate) 14.95 x 7.3 x 10.7
  • Height Class (Mechanical) 10 – 11 mm
  • Length Class (Mechanical) 14 – 16 mm
  • Height 10.7
  • Width 7.3
  • Width Class (Mechanical) 6 – 8 mm
  • Environmental Category of Protection RTV
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Performance Type High Sensitive
  • Packaging Method Box & Tube
  • Additional Features Through Hole
D3202 Signal Relays
  • Product Type Relay
  • Relay Type FX2 Relay
  • Contact Switching Load (Min) .1mA @ .0001V
  • Contact Limiting Breaking Current 2
  • Contact Voltage Rating 250
  • Contact Voltage Rating 220
  • Coil Power Rating (DC) 140
  • Coil Voltage Rating 12
  • Contact Switching Voltage (Max) 220
  • Contact Switching Voltage (Max) 250
  • Coil Magnetic System Monostable, DC, Polarized
  • Coil Type Monostable
  • Contact Limiting Continuous Current 2
  • Coil Resistance 1028
  • Contact Limiting Making Current 2
  • Insulation Initial Resistance 1000000
  • Insulation Initial Dielectric Between Adjacent Contacts 1800
  • Voltage Standing Wave Ration (HF Parameter) 1.07 @ 100MHz
  • Insulation Initial Dielectric Between Coil/Contact Class 1500 V – 2500 VA
  • Insulation Initial Dielectric Between Contacts and Coil 1800
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 1800
  • Actuating System DC
  • Coil Power Rating Class 50 – 300 mW
  • Insertion Loss (HF Parameter) -.03dB @ 100MHz
  • Terminal Type PCB-THT
  • Contact Current Rating 2
  • Contact Arrangement 2 Form C (CO)
  • Contact Material PdRu
  • Contact Number of Poles 2
  • Contact Special Features Bifurcated/Twin Contacts
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Mounting Type PCB-THT
  • Dimensions (L x W x H) (Approximate) 14.95 x 7.3 x 10.7
  • Height Class (Mechanical) 10 – 11 mm
  • Length Class (Mechanical) 14 – 16 mm
  • Height 10.7
  • Width 7.3
  • Width Class (Mechanical) 6 – 8 mm
  • Environmental Category of Protection RTV
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Performance Type Standard
  • Packaging Method Box & Tube
  • Additional Features Through Hole
D3243 Signal Relays
  • Product Type Relay
  • Relay Type FX2 Relay
  • Contact Switching Load (Min) .1mA @ .0001V
  • Contact Limiting Breaking Current 2
  • Contact Voltage Rating 250
  • Contact Voltage Rating 220
  • Coil Power Rating (DC) 100
  • Coil Voltage Rating 5
  • Contact Switching Voltage (Max) 220
  • Contact Switching Voltage (Max) 250
  • Coil Magnetic System Bistable, 1 Coil, Polarized
  • Coil Type Bistable
  • Contact Limiting Continuous Current 2
  • Coil Resistance 250
  • Contact Limiting Making Current 2
  • Insulation Initial Resistance 1000000
  • Insulation Initial Dielectric Between Adjacent Contacts 1800
  • Voltage Standing Wave Ration (HF Parameter) 1.07 @ 100MHz
  • Insulation Initial Dielectric Between Coil/Contact Class 1500 V – 2500 VA
  • Insulation Initial Dielectric Between Contacts and Coil 1800
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 1800
  • Actuating System DC
  • Coil Power Rating Class 50 – 300 mW
  • Insertion Loss (HF Parameter) -.03dB @ 100MHz
  • Terminal Type PCB-THT
  • Contact Current Rating 2
  • Contact Arrangement 2 Form C (CO)
  • Contact Material PdRu
  • Contact Number of Poles 2
  • Contact Special Features Bifurcated/Twin Contacts
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Mounting Type PCB-THT
  • Dimensions (L x W x H) (Approximate) 14.95 x 7.3 x 10.7
  • Height Class (Mechanical) 10 – 11 mm
  • Length Class (Mechanical) 14 – 16 mm
  • Height 10.7
  • Width Class (Mechanical) 6 – 8 mm
  • Environmental Category of Protection RTV
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Performance Type Standard
  • Packaging Method Box & Tube
  • Additional Features Through Hole
6-1462034-3 Signal Relays
  • Product Type Relay
  • Relay Type FX2 Relay
  • Contact Switching Load (Min) .1mA @ .0001V
  • Contact Limiting Breaking Current 2
  • Contact Voltage Rating 250
  • Contact Voltage Rating 220
  • Coil Power Rating (DC) 100
  • Coil Voltage Rating 5
  • Contact Switching Voltage (Max) 220
  • Contact Switching Voltage (Max) 250
  • Coil Magnetic System Bistable, 1 Coil, Polarized
  • Coil Type Bistable
  • Contact Limiting Continuous Current 2
  • Coil Resistance 203
  • Contact Limiting Making Current 2
  • Insulation Initial Resistance 1000000
  • Insulation Initial Dielectric Between Adjacent Contacts 2100
  • Voltage Standing Wave Ration (HF Parameter) 1.07 @ 100MHz
  • Insulation Initial Dielectric Between Coil/Contact Class 3500 – 4000 V
  • Insulation Initial Dielectric Between Contacts and Coil 4000
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 2100
  • Actuating System DC
  • Coil Power Rating Class 50 – 300 mW
  • Isolation (HF Parameter) -15.1dB @ 900MHz
  • Insertion Loss (HF Parameter) -.03dB @ 100MHz
  • Insulation Special Features 6000V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-THT
  • Contact Current Rating 2
  • Contact Arrangement 2 Form C (CO)
  • Contact Material PdRu
  • Contact Number of Poles 2
  • Contact Special Features Bifurcated/Twin Contacts
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Mounting Type PCB-THT
  • Dimensions (L x W x H) (Approximate) 14.95 x 7.3 x 10.7
  • Height Class (Mechanical) 10 – 11 mm
  • Length Class (Mechanical) 14 – 16 mm
  • Height 10.7
  • Width 7.3
  • Width Class (Mechanical) 6 – 8 mm
  • Environmental Category of Protection RTV
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Performance Type High Dielectric
  • Packaging Method Box & Tube
  • Additional Features Through Hole
D3209 Signal Relays
  • Product Type Relay
  • Relay Type FX2 Relay
  • Contact Switching Load (Min) .1mA @ .0001V
  • Contact Limiting Breaking Current 2
  • Contact Voltage Rating 250
  • Contact Voltage Rating 220
  • Coil Power Rating (DC) 140
  • Coil Voltage Rating 5
  • Contact Switching Voltage (Max) 220
  • Contact Switching Voltage (Max) 250
  • Coil Magnetic System Monostable, DC, Polarized
  • Coil Type Monostable
  • Contact Limiting Continuous Current 2
  • Coil Resistance 178
  • Contact Limiting Making Current 2
  • Insulation Initial Resistance 1000000
  • Insulation Initial Dielectric Between Adjacent Contacts 1800
  • Voltage Standing Wave Ration (HF Parameter) 1.07 @ 100MHz
  • Insulation Initial Dielectric Between Coil/Contact Class 1500 V – 2500 VA
  • Insulation Initial Dielectric Between Contacts and Coil 1800
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 1800
  • Actuating System DC
  • Coil Power Rating Class 50 – 300 mW
  • Insertion Loss (HF Parameter) -.03dB @ 100MHz
  • Terminal Type PCB-THT
  • Contact Current Rating 2
  • Contact Arrangement 2 Form C (CO)
  • Contact Material PdRu
  • Contact Number of Poles 2
  • Contact Special Features Bifurcated/Twin Contacts
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Mounting Type PCB-THT
  • Dimensions (L x W x H) (Approximate) 14.95 x 7.3 x 10.7
  • Height Class (Mechanical) 10 – 11 mm
  • Length Class (Mechanical) 14 – 16 mm
  • Height 10.7
  • Width 7.3
  • Width Class (Mechanical) 6 – 8 mm
  • Environmental Category of Protection RTV
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Performance Type Standard
  • Packaging Method Box & Tube
  • Additional Features Through Hole
6-1462034-8 Signal Relays
  • Product Type Relay
  • Relay Type FX2 Relay
  • Contact Switching Load (Min) .1mA @ .0001V
  • Contact Limiting Breaking Current 2
  • Contact Voltage Rating 250
  • Contact Voltage Rating 220
  • Coil Power Rating (DC) 200
  • Coil Voltage Rating 5
  • Contact Switching Voltage (Max) 220
  • Contact Switching Voltage (Max) 250
  • Coil Magnetic System Monostable, DC, Polarized
  • Coil Type Monostable
  • Contact Limiting Continuous Current 2
  • Coil Resistance 101
  • Contact Limiting Making Current 2
  • Insulation Initial Resistance 1000000
  • Insulation Initial Dielectric Between Adjacent Contacts 2100
  • Voltage Standing Wave Ration (HF Parameter) 1.07 @ 100MHz
  • Insulation Initial Dielectric Between Coil/Contact Class 3500 – 4000 V
  • Insulation Initial Dielectric Between Contacts and Coil 4000
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 2100
  • Actuating System DC
  • Coil Power Rating Class 50 – 300 mW
  • Isolation (HF Parameter) -15.1dB @ 900MHz
  • Insertion Loss (HF Parameter) -.03dB @ 100MHz
  • Insulation Special Features 6000V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-THT
  • Contact Current Rating 2
  • Contact Arrangement 2 Form C (CO)
  • Contact Material PdRu
  • Contact Number of Poles 2
  • Contact Special Features Bifurcated/Twin Contacts
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Mounting Type PCB-THT
  • Dimensions (L x W x H) (Approximate) 14.95 x 7.3 x 10.7
  • Height Class (Mechanical) 10 – 11 mm
  • Length Class (Mechanical) 14 – 16 mm
  • Height 10.7
  • Width 7.3
  • Width Class (Mechanical) 6 – 8 mm
  • Environmental Category of Protection RTV
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Performance Type High Dielectric
  • Packaging Method Box & Tube
  • Additional Features Through Hole
D3204 Signal Relays
  • Product Type Relay
  • Relay Type FX2 Relay
  • Contact Switching Load (Min) .1mA @ .0001V
  • Contact Limiting Breaking Current 2
  • Contact Voltage Rating 250
  • Contact Voltage Rating 220
  • Coil Power Rating (DC) 140
  • Coil Voltage Rating 5
  • Contact Switching Voltage (Max) 220
  • Contact Switching Voltage (Max) 250
  • Coil Magnetic System Monostable, DC, Polarized
  • Coil Type Monostable
  • Contact Limiting Continuous Current 2
  • Coil Resistance 145
  • Contact Limiting Making Current 2
  • Insulation Initial Resistance 1000000
  • Insulation Initial Dielectric Between Adjacent Contacts 1800
  • Voltage Standing Wave Ration (HF Parameter) 1.07 @ 100MHz
  • Insulation Initial Dielectric Between Coil/Contact Class 1500 V – 2500 VA
  • Insulation Initial Dielectric Between Contacts and Coil 1800
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 1800
  • Actuating System DC
  • Coil Power Rating Class 50 – 300 mW
  • Insertion Loss (HF Parameter) -.03dB @ 100MHz
  • Terminal Type PCB-THT
  • Contact Current Rating 2
  • Contact Arrangement 2 Form C (CO)
  • Contact Material PdRu
  • Contact Number of Poles 2
  • Contact Special Features Bifurcated/Twin Contacts
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Mounting Type PCB-THT
  • Dimensions (L x W x H) (Approximate) 14.95 x 7.3 x 10.7
  • Height Class (Mechanical) 10 – 11 mm
  • Length Class (Mechanical) 14 – 16 mm
  • Height 10.7
  • Width 7.3
  • Width Class (Mechanical) 6 – 8 mm
  • Environmental Category of Protection RTV
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Performance Type Standard
  • Packaging Method Box & Tube
  • Additional Features Through Hole
D3205 Signal Relays
  • Product Type Relay
  • Relay Type FX2 Relay
  • Contact Switching Load (Min) .1mA @ .0001V
  • Contact Limiting Breaking Current 2
  • Contact Voltage Rating 250
  • Contact Voltage Rating 220
  • Coil Power Rating (DC) 140
  • Coil Voltage Rating 6
  • Contact Switching Voltage (Max) 220
  • Contact Switching Voltage (Max) 250
  • Coil Magnetic System Monostable, DC, Polarized
  • Coil Type Monostable
  • Contact Limiting Continuous Current 2
  • Coil Resistance 257
  • Contact Limiting Making Current 2
  • Insulation Initial Resistance 1000000
  • Insulation Initial Dielectric Between Adjacent Contacts 1800
  • Voltage Standing Wave Ration (HF Parameter) 1.07 @ 100MHz
  • Insulation Initial Dielectric Between Coil/Contact Class 1500 V – 2500 VA
  • Insulation Initial Dielectric Between Contacts and Coil 1800
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 1800
  • Actuating System DC
  • Coil Power Rating Class 50 – 300 mW
  • Insertion Loss (HF Parameter) -.03dB @ 100MHz
  • Terminal Type PCB-THT
  • Contact Current Rating 2
  • Contact Arrangement 2 Form C (CO)
  • Contact Material PdRu
  • Contact Number of Poles 2
  • Contact Special Features Bifurcated/Twin Contacts
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Mounting Type PCB-THT
  • Dimensions (L x W x H) (Approximate) 14.95 x 7.3 x 10.7
  • Height Class (Mechanical) 10 – 11 mm
  • Length Class (Mechanical) 14 – 16 mm
  • Height 10.7
  • Width 7.3
  • Width Class (Mechanical) 6 – 8 mm
  • Environmental Category of Protection RTV
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Performance Type Standard
  • Packaging Method Box & Tube
  • Additional Features Through Hole
D3206 Signal Relays
  • Product Type Relay
  • Relay Type FX2 Relay
  • Contact Switching Load (Min) .1mA @ .0001V
  • Contact Limiting Breaking Current 2
  • Contact Voltage Rating 250
  • Contact Voltage Rating 220
  • Coil Power Rating (DC) 140
  • Coil Voltage Rating 3
  • Contact Switching Voltage (Max) 220
  • Contact Switching Voltage (Max) 250
  • Coil Magnetic System Monostable, DC, Polarized
  • Coil Type Monostable
  • Contact Limiting Continuous Current 2
  • Coil Resistance 64
  • Contact Limiting Making Current 2
  • Insulation Initial Resistance 1000000
  • Insulation Initial Dielectric Between Adjacent Contacts 1800
  • Voltage Standing Wave Ration (HF Parameter) 1.07 @ 100MHz
  • Insulation Initial Dielectric Between Coil/Contact Class 1500 V – 2500 VA
  • Insulation Initial Dielectric Between Contacts and Coil 1800
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 1800
  • Actuating System DC
  • Coil Power Rating Class 50 – 300 mW
  • Insertion Loss (HF Parameter) -.03dB @ 100MHz
  • Terminal Type PCB-THT
  • Contact Current Rating 2
  • Contact Arrangement 2 Form C (CO)
  • Contact Material PdRu
  • Contact Number of Poles 2
  • Contact Special Features Bifurcated/Twin Contacts
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Mounting Type PCB-THT
  • Dimensions (L x W x H) (Approximate) 14.95 x 7.3 x 10.7
  • Height Class (Mechanical) 10 – 11 mm
  • Length Class (Mechanical) 14 – 16 mm
  • Height 10.7
  • Width 7.3
  • Width Class (Mechanical) 6 – 8 mm
  • Environmental Category of Protection RTV
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Performance Type Standard
  • Packaging Method Box & Tube
  • Additional Features Through Hole
D3212 Signal Relays
  • Product Type Relay
  • Relay Type FX2 Relay
  • Contact Switching Load (Min) .1mA @ .0001V
  • Contact Limiting Breaking Current 2
  • Contact Voltage Rating 250
  • Contact Voltage Rating 220
  • Coil Power Rating (DC) 200
  • Coil Voltage Rating 24
  • Contact Switching Voltage (Max) 220
  • Contact Switching Voltage (Max) 250
  • Coil Magnetic System Monostable, DC, Polarized
  • Coil Type Monostable
  • Contact Limiting Continuous Current 2
  • Coil Resistance 2880
  • Contact Limiting Making Current 2
  • Insulation Initial Resistance 1000000
  • Insulation Initial Dielectric Between Adjacent Contacts 1800
  • Voltage Standing Wave Ration (HF Parameter) 1.07 @ 100MHz
  • Insulation Initial Dielectric Between Coil/Contact Class 1500 V – 2500 VA
  • Insulation Initial Dielectric Between Contacts and Coil 1800
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 1800
  • Actuating System DC
  • Coil Power Rating Class 50 – 300 mW
  • Insertion Loss (HF Parameter) -.03dB @ 100MHz
  • Terminal Type PCB-THT
  • Contact Current Rating 2
  • Contact Arrangement 2 Form C (CO)
  • Contact Material PdRu
  • Contact Number of Poles 2
  • Contact Special Features Bifurcated/Twin Contacts
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Mounting Type PCB-THT
  • Dimensions (L x W x H) (Approximate) 14.95 x 7.3 x 10.7
  • Height Class (Mechanical) 10 – 11 mm
  • Length Class (Mechanical) 14 – 16 mm
  • Height 10.7
  • Width 7.3
  • Width Class (Mechanical) 6 – 8 mm
  • Environmental Category of Protection RTV
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Performance Type Standard
  • Packaging Method Box & Tube
  • Additional Features Through Hole
D3221 Signal Relays
  • Product Type Relay
  • Relay Type FX2 Relay
  • Contact Switching Load (Min) .1mA @ .0001V
  • Contact Limiting Breaking Current 2
  • Contact Voltage Rating 250
  • Contact Voltage Rating 220
  • Coil Power Rating (DC) 80
  • Coil Voltage Rating 3
  • Contact Switching Voltage (Max) 220
  • Contact Switching Voltage (Max) 250
  • Coil Magnetic System Monostable, DC, Polarized
  • Coil Type Monostable
  • Contact Limiting Continuous Current 2
  • Coil Resistance 113
  • Contact Limiting Making Current 2
  • Insulation Initial Resistance 1000000
  • Insulation Initial Dielectric Between Adjacent Contacts 1800
  • Voltage Standing Wave Ration (HF Parameter) 1.07 @ 100MHz
  • Insulation Initial Dielectric Between Coil/Contact Class 1500 V – 2500 VA
  • Insulation Initial Dielectric Between Contacts and Coil 1800
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 1800
  • Actuating System DC
  • Coil Power Rating Class 50 – 300 mW
  • Insertion Loss (HF Parameter) -.03dB @ 100MHz
  • Terminal Type PCB-THT
  • Contact Current Rating 2
  • Contact Arrangement 2 Form C (CO)
  • Contact Material PdRu
  • Contact Number of Poles 2
  • Contact Special Features Bifurcated/Twin Contacts
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Mounting Type PCB-THT
  • Dimensions (L x W x H) (Approximate) 14.95 x 7.3 x 10.7
  • Height Class (Mechanical) 10 – 11 mm
  • Length Class (Mechanical) 14 – 16 mm
  • Height 10.7
  • Width 7.3
  • Width Class (Mechanical) 6 – 8 mm
  • Environmental Category of Protection RTV
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Performance Type High Sensitive
  • Packaging Method Box & Tube
  • Additional Features Through Hole
D3222 Signal Relays
  • Product Type Relay
  • Relay Type FX2 Relay
  • Contact Switching Load (Min) .1mA @ .0001V
  • Contact Limiting Breaking Current 2
  • Contact Voltage Rating 250
  • Contact Voltage Rating 220
  • Coil Power Rating (DC) 80
  • Coil Voltage Rating 5
  • Contact Switching Voltage (Max) 220
  • Contact Switching Voltage (Max) 250
  • Coil Magnetic System Monostable, DC, Polarized
  • Coil Type Monostable
  • Contact Limiting Continuous Current 2
  • Coil Resistance 253
  • Contact Limiting Making Current 2
  • Insulation Initial Resistance 1000000
  • Insulation Initial Dielectric Between Adjacent Contacts 1800
  • Voltage Standing Wave Ration (HF Parameter) 1.07 @ 100MHz
  • Insulation Initial Dielectric Between Coil/Contact Class 1500 V – 2500 VA
  • Insulation Initial Dielectric Between Contacts and Coil 1800
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 1800
  • Actuating System DC
  • Coil Power Rating Class 50 – 300 mW
  • Insertion Loss (HF Parameter) -.03dB @ 100MHz
  • Terminal Type PCB-THT
  • Contact Current Rating 2
  • Contact Arrangement 2 Form C (CO)
  • Contact Material PdRu
  • Contact Number of Poles 2
  • Contact Special Features Bifurcated/Twin Contacts
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Mounting Type PCB-THT
  • Dimensions (L x W x H) (Approximate) 14.95 x 7.3 x 10.7
  • Height Class (Mechanical) 10 – 11 mm
  • Length Class (Mechanical) 14 – 16 mm
  • Height 10.7
  • Width 7.3
  • Width Class (Mechanical) 6 – 8 mm
  • Environmental Category of Protection RTV
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Performance Type High Sensitive
  • Packaging Method Box & Tube
  • Additional Features Through Hole
D3226 Signal Relays
  • Product Type Relay
  • Relay Type FX2 Relay
  • Contact Switching Load (Min) .1mA @ .0001V
  • Contact Limiting Breaking Current 2
  • Contact Voltage Rating 250
  • Contact Voltage Rating 220
  • Coil Power Rating (DC) 80
  • Coil Voltage Rating 12
  • Contact Switching Voltage (Max) 220
  • Contact Switching Voltage (Max) 250
  • Coil Magnetic System Monostable, DC, Polarized
  • Coil Type Monostable
  • Contact Limiting Continuous Current 2
  • Coil Resistance 1800
  • Contact Limiting Making Current 2
  • Insulation Initial Resistance 1000000
  • Insulation Initial Dielectric Between Adjacent Contacts 1800
  • Voltage Standing Wave Ration (HF Parameter) 1.07 @ 100MHz
  • Insulation Initial Dielectric Between Coil/Contact Class 1500 V – 2500 VA
  • Insulation Initial Dielectric Between Contacts and Coil 1800
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 1800
  • Actuating System DC
  • Coil Power Rating Class 50 – 300 mW
  • Insertion Loss (HF Parameter) -.03dB @ 100MHz
  • Terminal Type PCB-THT
  • Contact Current Rating 2
  • Contact Arrangement 2 Form C (CO)
  • Contact Material PdRu
  • Contact Number of Poles 2
  • Contact Special Features Bifurcated/Twin Contacts
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Mounting Type PCB-THT
  • Dimensions (L x W x H) (Approximate) 14.95 x 7.3 x 10.7
  • Height Class (Mechanical) 10 – 11 mm
  • Length Class (Mechanical) 14 – 16 mm
  • Height 10.7
  • Width 7.3
  • Width Class (Mechanical) 6 – 8 mm
  • Environmental Category of Protection RTV
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Performance Type High Sensitive
  • Packaging Method Box & Tube
  • Additional Features Through Hole
D3227 Signal Relays
  • Product Type Relay
  • Relay Type FX2 Relay
  • Contact Switching Load (Min) .1mA @ .0001V
  • Contact Limiting Breaking Current 2
  • Contact Voltage Rating 250
  • Contact Voltage Rating 220
  • Coil Power Rating (DC) 140
  • Coil Voltage Rating 24
  • Contact Switching Voltage (Max) 220
  • Contact Switching Voltage (Max) 250
  • Coil Magnetic System Monostable, DC, Polarized
  • Coil Type Monostable
  • Contact Limiting Continuous Current 2
  • Coil Resistance 4114
  • Contact Limiting Making Current 2
  • Insulation Initial Resistance 1000000
  • Insulation Initial Dielectric Between Adjacent Contacts 1800
  • Voltage Standing Wave Ration (HF Parameter) 1.07 @ 100MHz
  • Insulation Initial Dielectric Between Coil/Contact Class 1500 V – 2500 VA
  • Insulation Initial Dielectric Between Contacts and Coil 1800
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 1800
  • Actuating System DC
  • Coil Power Rating Class 50 – 300 mW
  • Insertion Loss (HF Parameter) -.03dB @ 100MHz
  • Terminal Type PCB-THT
  • Contact Current Rating 2
  • Contact Arrangement 2 Form C (CO)
  • Contact Material PdRu
  • Contact Number of Poles 2
  • Contact Special Features Bifurcated/Twin Contacts
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Mounting Type PCB-THT
  • Dimensions (L x W x H) (Approximate) 14.95 x 7.3 x 10.7
  • Height Class (Mechanical) 10 – 11 mm
  • Length Class (Mechanical) 14 – 16 mm
  • Height 10.7
  • Width 7.3
  • Width Class (Mechanical) 6 – 8 mm
  • Environmental Category of Protection RTV
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Performance Type High Sensitive
  • Packaging Method Box & Tube
  • Additional Features Through Hole
D3242 Signal Relays
  • Product Type Relay
  • Relay Type FX2 Relay
  • Contact Switching Load (Min) .1mA @ .0001V
  • Contact Limiting Breaking Current 2
  • Contact Voltage Rating 250
  • Contact Voltage Rating 220
  • Coil Power Rating (DC) 100
  • Coil Voltage Rating 5
  • Contact Switching Voltage (Max) 220
  • Contact Switching Voltage (Max) 250
  • Coil Magnetic System Bistable, 1 Coil, Polarized
  • Coil Type Bistable
  • Contact Limiting Continuous Current 2
  • Coil Resistance 203
  • Contact Limiting Making Current 2
  • Insulation Initial Resistance 1000000
  • Insulation Initial Dielectric Between Adjacent Contacts 1800
  • Voltage Standing Wave Ration (HF Parameter) 1.07 @ 100MHz
  • Insulation Initial Dielectric Between Coil/Contact Class 1500 V – 2500 VA
  • Insulation Initial Dielectric Between Contacts and Coil 1800
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 1800
  • Actuating System DC
  • Coil Power Rating Class 50 – 300 mW
  • Insertion Loss (HF Parameter) -.03dB @ 100MHz
  • Terminal Type PCB-THT
  • Contact Current Rating 2
  • Contact Arrangement 2 Form C (CO)
  • Contact Material PdRu
  • Contact Number of Poles 2
  • Contact Special Features Bifurcated/Twin Contacts
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Mounting Type PCB-THT
  • Dimensions (L x W x H) (Approximate) 14.95 x 7.3 x 10.7
  • Height Class (Mechanical) 10 – 11 mm
  • Length Class (Mechanical) 14 – 16 mm
  • Height 10.7
  • Width 7.3
  • Width Class (Mechanical) 6 – 8 mm
  • Environmental Category of Protection RTV
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Performance Type Standard
  • Packaging Method Box & Tube
  • Additional Features Through Hole
6-1462034-6 Signal Relays
  • Product Type Relay
  • Relay Type FX2 Relay
  • Contact Switching Load (Min) .1mA @ .0001V
  • Contact Limiting Breaking Current 2
  • Contact Voltage Rating 250
  • Contact Voltage Rating 220
  • Coil Power Rating (DC) 200
  • Coil Voltage Rating 3
  • Contact Switching Voltage (Max) 220
  • Contact Switching Voltage (Max) 250
  • Coil Magnetic System Monostable, DC, Polarized
  • Coil Type Monostable
  • Contact Limiting Continuous Current 2
  • Coil Resistance 45
  • Contact Limiting Making Current 2
  • Insulation Initial Resistance 1000000
  • Insulation Initial Dielectric Between Adjacent Contacts 2100
  • Voltage Standing Wave Ration (HF Parameter) 1.07 @ 100MHz
  • Insulation Initial Dielectric Between Coil/Contact Class 3500 – 4000 V
  • Insulation Initial Dielectric Between Contacts and Coil 4000
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 2100
  • Actuating System DC
  • Coil Power Rating Class 50 – 300 mW
  • Isolation (HF Parameter) -15.1dB @ 900MHz
  • Insertion Loss (HF Parameter) -.03dB @ 100MHz
  • Insulation Special Features 6000V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-THT
  • Contact Current Rating 2
  • Contact Arrangement 2 Form C (CO)
  • Contact Material PdRu
  • Contact Number of Poles 2
  • Contact Special Features Bifurcated/Twin Contacts
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Mounting Type PCB-THT
  • Dimensions (L x W x H) (Approximate) 14.95 x 7.3 x 10.7
  • Height Class (Mechanical) 10 – 11 mm
  • Length Class (Mechanical) 14 – 16 mm
  • Height 10.7
  • Width 7.3
  • Width Class (Mechanical) 6 – 8 mm
  • Environmental Category of Protection RTV
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Performance Type High Dielectric
  • Packaging Method Box & Tube
  • Additional Features Through Hole
6-1462034-7 Signal Relays
  • Product Type Relay
  • Relay Type FX2 Relay
  • Contact Switching Load (Min) .1mA @ .0001V
  • Contact Limiting Breaking Current 2
  • Contact Voltage Rating 250
  • Contact Voltage Rating 220
  • Coil Power Rating (DC) 200
  • Coil Voltage Rating 12
  • Contact Switching Voltage (Max) 220
  • Contact Switching Voltage (Max) 250
  • Coil Magnetic System Monostable, DC, Polarized
  • Coil Type Monostable
  • Contact Limiting Continuous Current 2
  • Coil Resistance 720
  • Contact Limiting Making Current 2
  • Insulation Initial Resistance 1000000
  • Insulation Initial Dielectric Between Adjacent Contacts 2100
  • Voltage Standing Wave Ration (HF Parameter) 1.07 @ 100MHz
  • Insulation Initial Dielectric Between Coil/Contact Class 3500 – 4000 V
  • Insulation Initial Dielectric Between Contacts and Coil 4000
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 2100
  • Actuating System DC
  • Coil Power Rating Class 50 – 300 mW
  • Isolation (HF Parameter) -15.1dB @ 900MHz
  • Insertion Loss (HF Parameter) -.03dB @ 100MHz
  • Insulation Special Features 6000V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-THT
  • Contact Current Rating 2
  • Contact Arrangement 2 Form C (CO)
  • Contact Material PdRu
  • Contact Number of Poles 2
  • Contact Special Features Bifurcated/Twin Contacts
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Mounting Type PCB-THT
  • Dimensions (L x W x H) (Approximate) 14.95 x 7.3 x 10.7
  • Height Class (Mechanical) 10 – 11 mm
  • Length Class (Mechanical) 14 – 16 mm
  • Height 10.7
  • Width 7.3
  • Width Class (Mechanical) 6 – 8 mm
  • Environmental Category of Protection RTV
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Performance Type High Dielectric
  • Packaging Method Box & Tube
  • Additional Features Through Hole
D3210 Signal Relays
  • Product Type Relay
  • Relay Type FX2 Relay
  • Contact Switching Load (Min) .1mA @ .0001V
  • Contact Limiting Breaking Current 2
  • Contact Voltage Rating 250
  • Contact Voltage Rating 220
  • Coil Power Rating (DC) 140
  • Coil Voltage Rating 9
  • Contact Switching Voltage (Max) 220
  • Contact Switching Voltage (Max) 250
  • Coil Magnetic System Monostable, DC, Polarized
  • Coil Type Monostable
  • Contact Limiting Continuous Current 2
  • Coil Resistance 574
  • Contact Limiting Making Current 2
  • Insulation Initial Resistance 1000000
  • Insulation Initial Dielectric Between Adjacent Contacts 1800
  • Voltage Standing Wave Ration (HF Parameter) 1.07 @ 100MHz
  • Insulation Initial Dielectric Between Coil/Contact Class 1500 V – 2500 VA
  • Insulation Initial Dielectric Between Contacts and Coil 1800
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 1800
  • Actuating System DC
  • Coil Power Rating Class 50 – 300 mW
  • Insertion Loss (HF Parameter) -.03dB @ 100MHz
  • Terminal Type PCB-THT
  • Contact Current Rating 2
  • Contact Arrangement 2 Form C (CO)
  • Contact Material PdRu
  • Contact Number of Poles 2
  • Contact Special Features Bifurcated/Twin Contacts
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Mounting Type PCB-THT
  • Dimensions (L x W x H) (Approximate) 14.95 x 7.3 x 10.7
  • Height Class (Mechanical) 10 – 11 mm
  • Length Class (Mechanical) 14 – 16 mm
  • Height 10.7
  • Width 7.3
  • Width Class (Mechanical) 6 – 8 mm
  • Environmental Category of Protection RTV
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Performance Type Standard
  • Packaging Method Box & Tube
  • Additional Features Through Hole
D3213 Signal Relays
  • Product Type Relay
  • Relay Type FX2 Relay
  • Contact Switching Load (Min) .1mA @ .0001V
  • Contact Limiting Breaking Current 2
  • Contact Voltage Rating 250
  • Contact Voltage Rating 220
  • Coil Power Rating (DC) 300
  • Coil Voltage Rating 48
  • Contact Switching Voltage (Max) 220
  • Contact Switching Voltage (Max) 250
  • Coil Magnetic System Monostable, DC, Polarized
  • Coil Type Monostable
  • Contact Limiting Continuous Current 2
  • Coil Resistance 7680
  • Contact Limiting Making Current 2
  • Insulation Initial Resistance 1000000
  • Insulation Initial Dielectric Between Adjacent Contacts 1800
  • Voltage Standing Wave Ration (HF Parameter) 1.07 @ 100MHz
  • Insulation Initial Dielectric Between Coil/Contact Class 1500 V – 2500 VA
  • Insulation Initial Dielectric Between Contacts and Coil 1800
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 1800
  • Actuating System DC
  • Coil Power Rating Class 50 – 300 mW
  • Insertion Loss (HF Parameter) -.03dB @ 100MHz
  • Terminal Type PCB-THT
  • Contact Current Rating 2
  • Contact Arrangement 2 Form C (CO)
  • Contact Material PdRu
  • Contact Number of Poles 2
  • Contact Special Features Bifurcated/Twin Contacts
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Mounting Type PCB-THT
  • Dimensions (L x W x H) (Approximate) 14.95 x 7.3 x 10.7
  • Height Class (Mechanical) 10 – 11 mm
  • Length Class (Mechanical) 14 – 16 mm
  • Height 10.7
  • Width 7.3
  • Width Class (Mechanical) 6 – 8 mm
  • Environmental Category of Protection RTV
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Performance Type Standard
  • Packaging Method Box & Tube
  • Additional Features Through Hole
D3225 Signal Relays
  • Product Type Relay
  • Relay Type FX2 Relay
  • Contact Switching Load (Min) .1mA @ .0001V
  • Contact Limiting Breaking Current 2
  • Contact Voltage Rating 250
  • Contact Voltage Rating 220
  • Coil Power Rating (DC) 80
  • Coil Voltage Rating 9
  • Contact Switching Voltage (Max) 220
  • Contact Switching Voltage (Max) 250
  • Coil Magnetic System Monostable, DC, Polarized
  • Coil Type Monostable
  • Contact Limiting Continuous Current 2
  • Coil Resistance 1013
  • Contact Limiting Making Current 2
  • Insulation Initial Resistance 1000000
  • Insulation Initial Dielectric Between Adjacent Contacts 1800
  • Voltage Standing Wave Ration (HF Parameter) 1.07 @ 100MHz
  • Insulation Initial Dielectric Between Coil/Contact Class 1500 V – 2500 VA
  • Insulation Initial Dielectric Between Contacts and Coil 1800
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 1800
  • Actuating System DC
  • Coil Power Rating Class 50 – 300 mW
  • Insertion Loss (HF Parameter) -.03dB @ 100MHz
  • Terminal Type PCB-THT
  • Contact Current Rating 2
  • Contact Arrangement 2 Form C (CO)
  • Contact Material PdRu
  • Contact Number of Poles 2
  • Contact Special Features Bifurcated/Twin Contacts
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Mounting Type PCB-THT
  • Dimensions (L x W x H) (Approximate) 14.95 x 7.3 x 10.7
  • Height Class (Mechanical) 10 – 11 mm
  • Length Class (Mechanical) 14 – 16 mm
  • Height 10.7
  • Width 7.3
  • Width Class (Mechanical) 6 – 8 mm
  • Environmental Category of Protection RTV
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Performance Type High Sensitive
  • Packaging Method Box & Tube
  • Additional Features Through Hole