FSQ5WR47J Through-Hole Resistors
  • Resistor Type Fusible Resistor
  • Element Type Wirewound
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance .47
  • Power Rating 5
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 22 x 10
  • Temperature Coefficient ±300
  • Operating Temperature Range -55 – 275
  • Packaging Method Loose Piece - Bag
3-1437175-9 Wire-to-Board Jumpers & Shunts
  • Cable Assembly Type Jumper
  • Product Type Cable Assembly
  • Wire Type Solid
  • Number of Rows 1
  • Impedance 115
  • Current Rating 3
  • Voltage Rating 300
  • Insulation Material Polyester
  • Pin Arrangement (Right) A
  • Pin Arrangement (Left) A
  • Centerline (Pitch) 2.54
  • Length 25.4
  • Wire Size .204
  • Insulation Length 25.4
  • Wire Size 24
  • Operating Temperature Range -40 – 105
4-1437175-8 Wire-to-Board Jumpers & Shunts
  • Cable Assembly Type Jumper
  • Product Type Cable Assembly
  • Wire Type Solid
  • Number of Rows 1
  • Impedance 115
  • Current Rating 3
  • Voltage Rating 300
  • Insulation Material Polyester
  • Pin Arrangement (Right) A
  • Pin Arrangement (Left) A
  • Centerline (Pitch) 2.54
  • Length 50.8
  • Wire Size .204
  • Insulation Length 50.8
  • Wire Size 24
  • Operating Temperature Range -40 – 105
5-1437144-1 Wire-to-Board Jumpers & Shunts
  • Cable Assembly Type Jumper
  • Product Type Cable Assembly
  • Wire Type Solid
  • Number of Positions 30
  • Number of Rows 1
  • Number of Conductors 30
  • Impedance 117
  • Current Rating 3
  • Voltage Rating 300
  • Insulation Material Nomex
  • Pin Arrangement (Right) A
  • Pin Arrangement (Left) A
  • Centerline (Pitch) 2.54
  • Length 76.2
  • Wire Size .204
  • Insulation Length 76.2
  • Wire Size 24
  • Operating Temperature Range -40 – 125
5-1437175-5 Wire-to-Board Jumpers & Shunts
  • Cable Assembly Type Jumper
  • Product Type Cable Assembly
  • Wire Type Solid
  • Number of Rows 1
  • Impedance 115
  • Current Rating 3
  • Voltage Rating 300
  • Insulation Material Polyester
  • Pin Arrangement (Right) A
  • Pin Arrangement (Left) A
  • Centerline (Pitch) 2.54
  • Length 101.6
  • Wire Size .204
  • Insulation Length 101.6
  • Wire Size 24
  • Operating Temperature Range -40 – 105
FSQ510RJ Through-Hole Resistors
  • Resistor Type Fusible Resistor
  • Element Type Wirewound
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance 10
  • Power Rating 5
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 22 x 10
  • Temperature Coefficient ±300
  • Operating Temperature Range -55 – 275
  • Packaging Method Loose Piece - Bag
2-1437141-9 Wire-to-Board Jumpers & Shunts
  • Product Type Jumper
  • Wire Type Stranded
  • Number of Positions 10
  • Number of Rows 1
  • Number of Conductors 10
  • Impedance 117
  • Current Rating 3
  • Voltage Rating 300
  • Insulation Material Nomex
  • Pin Arrangement (Right) A
  • Pin Arrangement (Left) A
  • Centerline (Pitch) 2.54
  • Length 63.5
  • Wire Size .204
  • Insulation Length 63.5
  • Wire Size 24
  • Operating Temperature Range -40 – 125
FSQ5W4R7J Through-Hole Resistors
  • Resistor Type Fusible Resistor
  • Element Type Wirewound
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance 4.7
  • Power Rating 5
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 22 x 10
  • Temperature Coefficient ±300
  • Operating Temperature Range -55 – 275
  • Packaging Method Loose Piece - Bag