FSM8JRT Tactile Switches
  • Illuminated With
  • Leg Style Straight
  • Actuator Style Round
  • Dust Proof No
  • Product Type Switch
  • Snap Action Without
  • Tactile Yes
  • Operating Function NO
  • Support Bracket Without
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators 1
  • Ganged With
  • ESD Grounding Terminal Without
  • Tactile Feel With
  • Actuator Material Polyacetal Resin
  • Actuator Profile Extended
  • Bushing Style Unthreaded
  • Case Material Polyamide
  • Actuator Color Black
  • Actuator Force 160
  • Case Color Black
  • Cover Material Steel
  • Contact Base Material Copper Alloy
  • Switch Contact Plating Material Silver
  • Contact Current Rating 50
  • Termination Type Printed Circuit Board
  • Mounting Type Through Hole
  • Mounting Angle Vertical
  • Low Profile With
  • Process Sealed No
  • Switch Height 9.5
  • Button Width 3.5
  • Actuator Length 5.9
  • Temperature Rating Standard
  • Packaging Method Radial Tape
  • Comment (On) indicates momentary position.
FSM2JRT Tactile Switches
  • Illuminated No
  • Leg Style Straight
  • Actuator Style Round
  • Dust Proof No
  • Product Type Switch
  • Snap Action Without
  • Tactile Yes
  • Operating Function NO
  • Support Bracket Without
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators 1
  • Ganged With
  • ESD Grounding Terminal Without
  • Tactile Feel With
  • Actuator Material Polyacetal Resin
  • Actuator Profile Extended
  • Bushing Style Unthreaded
  • Case Material Polyamide
  • Actuator Color Natural
  • Actuator Force 225
  • Case Color Black
  • Cover Material Steel
  • Contact Base Material Copper Alloy
  • Switch Contact Plating Material Silver
  • Contact Current Rating 50
  • Termination Type Printed Circuit Board
  • Mounting Type Through Hole
  • Mounting Angle Vertical
  • Low Profile With
  • Process Sealed No
  • Switch Height 4.3
  • Button Width 3.5
  • Actuator Length .7
  • Temperature Rating Standard
  • Packaging Method Radial Tape
  • Comment (On) indicates momentary position.
FSM4JRT Tactile Switches
  • Illuminated No
  • Leg Style Straight
  • Actuator Style Round
  • Dust Proof No
  • Product Type Switch
  • Snap Action Without
  • Tactile Yes
  • Operating Function NO
  • Support Bracket Without
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators 1
  • Ganged With
  • ESD Grounding Terminal Without
  • Tactile Feel With
  • Actuator Material Polyacetal Resin
  • Actuator Profile Extended
  • Bushing Style Unthreaded
  • Case Material Polyamide
  • Actuator Color Black
  • Actuator Force 225
  • Case Color Black
  • Cover Material Steel
  • Contact Base Material Copper Alloy
  • Switch Contact Plating Material Silver
  • Contact Current Rating 50
  • Termination Type Printed Circuit Board
  • Mounting Type Through Hole
  • Mounting Angle Vertical
  • Low Profile With
  • Process Sealed No
  • Switch Height 5
  • Button Width 3.5
  • Actuator Length 1.4
  • Temperature Rating Standard
  • Packaging Method Radial Tape
  • Comment (On) indicates momentary position.
FSM2JART Tactile Switches
  • Illuminated No
  • Leg Style Straight
  • Actuator Style Round
  • Dust Proof No
  • Product Type Switch
  • Snap Action Without
  • Tactile Yes
  • Operating Function NO
  • Support Bracket Without
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators 1
  • Ganged With
  • ESD Grounding Terminal Without
  • Tactile Feel With
  • Actuator Material Polyacetal Resin
  • Actuator Profile Extended
  • Bushing Style Unthreaded
  • Case Material Polyamide
  • Actuator Color Red
  • Actuator Force 160
  • Case Color Red
  • Cover Material Steel
  • Contact Base Material Copper Alloy
  • Switch Contact Plating Material Silver
  • Contact Current Rating 50
  • Termination Type Printed Circuit Board
  • Mounting Type Through Hole
  • Mounting Angle Vertical
  • Low Profile With
  • Process Sealed No
  • Switch Height 4.3
  • Button Width 3.5
  • Actuator Length .7
  • Temperature Rating Standard
  • Packaging Method Radial Tape
  • Comment (On) indicates momentary position.
FSM4JART Tactile Switches
  • Illuminated With
  • Leg Style Straight
  • Actuator Style Round
  • Dust Proof No
  • Product Type Switch
  • Snap Action Without
  • Tactile Yes
  • Operating Function NO
  • Support Bracket Without
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators 1
  • Ganged With
  • ESD Grounding Terminal Without
  • Tactile Feel With
  • Actuator Material Polyacetal Resin
  • Actuator Profile Extended
  • Bushing Style Unthreaded
  • Case Material Polyamide
  • Actuator Color Red
  • Actuator Force 260
  • Case Color Black
  • Cover Material Steel
  • Contact Base Material Copper Alloy
  • Switch Contact Plating Material Silver
  • Contact Current Rating 50
  • Termination Type Printed Circuit Board
  • Mounting Type Through Hole
  • Mounting Angle Vertical
  • Low Profile With
  • Process Sealed No
  • Switch Height 5
  • Button Width 3.5
  • Actuator Length 1.4
  • Cap Height 9.5
  • Temperature Rating Standard
  • Packaging Method Radial Tape
  • Comment (On) indicates momentary position.