FSM14JRT Tactile Switches
  • Illuminated With
  • Leg Style Straight
  • Actuator Style Round
  • Dust Proof No
  • Product Type Switch
  • Snap Action Without
  • Tactile Yes
  • Operating Function Yes
  • Support Bracket Without
  • Number of Actuators 1
  • Ganged With
  • ESD Grounding Terminal Without
  • Tactile Feel With
  • Actuator Material PBT
  • Actuator Profile Extended
  • Bushing Style Unthreaded
  • Case Material Nylon
  • Actuator Color Black
  • Actuator Force 160
  • Case Color Black
  • Cover Material Steel
  • Contact Base Material Copper Alloy
  • Switch Contact Plating Material Silver
  • Contact Current Rating 50
  • Termination Type Printed Circuit Board
  • Mounting Type Through Hole
  • Mounting Angle With
  • Low Profile With
  • Process Sealed No
  • Switch Height 13
  • Button Width 3.5
  • Actuator Length 9.4
  • Temperature Rating Standard
  • Packaging Method Radial Tape
  • Comment (On) indicates momentary position.