FSM103 Tactile Switches
  • Illuminated No
  • Leg Style Kinked
  • Actuator Style Square
  • Dust Proof No
  • Product Type Switch
  • Snap Action Without
  • Tactile Yes
  • Operating Function NO
  • Support Bracket Without
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators 1
  • Ganged With
  • ESD Grounding Terminal Without
  • Tactile Feel With
  • Actuator Material Polyester
  • Actuator Profile Extended
  • Bushing Style Unthreaded
  • Case Material Polyamide
  • Actuator Color Black
  • Actuator Force 160
  • Case Color Black
  • Cover Material PET Film
  • Contact Base Material Brass
  • Switch Contact Plating Material Silver
  • Contact Current Rating 50
  • Termination Type Printed Circuit Board
  • Mounting Type Through Hole
  • Mounting Angle Vertical
  • Low Profile With
  • Process Sealed No
  • Button Width 3.81
  • Actuator Length 3.4
  • Temperature Rating Standard
  • Packaging Method Loose Piece
  • Comment (On) indicates momentary position.
FSM100 Tactile Switches
  • Illuminated No
  • Leg Style Kinked
  • Actuator Style Round
  • Dust Proof No
  • Product Type Switch
  • Snap Action Without
  • Tactile Yes
  • Operating Function NO
  • Support Bracket Without
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators 1
  • Ganged With
  • ESD Grounding Terminal Without
  • Tactile Feel With
  • Actuator Material Polyester
  • Actuator Profile Flush
  • Bushing Style Unthreaded
  • Case Material Polyamide
  • Actuator Color Black
  • Actuator Force 160
  • Case Color Black
  • Cover Material Polyester
  • Contact Base Material Copper Alloy
  • Switch Contact Plating Material Silver
  • Contact Current Rating 50
  • Termination Type Printed Circuit Board
  • Mounting Type Through Hole
  • Mounting Angle Vertical
  • Low Profile With
  • Process Sealed No
  • Button Width 6.7
  • Actuator Length 6.35
  • Temperature Rating Standard
  • Packaging Method Loose Piece
  • Comment (On) indicates momentary position.
FSM101 Tactile Switches
  • Illuminated No
  • Leg Style Kinked
  • Actuator Style Round
  • Dust Proof No
  • Product Type Switch
  • Snap Action Without
  • Tactile Yes
  • Operating Function NO
  • Support Bracket Without
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators 1
  • Ganged With
  • ESD Grounding Terminal Without
  • Tactile Feel With
  • Actuator Material Polyester
  • Actuator Profile Extended
  • Bushing Style Unthreaded
  • Case Material Polyamide
  • Actuator Color Black
  • Actuator Force 160
  • Case Color Black
  • Cover Material PET Film
  • Contact Base Material Brass
  • Switch Contact Plating Material Silver
  • Contact Current Rating 50
  • Termination Type Printed Circuit Board
  • Mounting Type Through Hole
  • Mounting Angle Vertical
  • Low Profile With
  • Process Sealed No
  • Button Width 6.7
  • Actuator Length 3.59
  • Temperature Rating Standard
  • Packaging Method Loose Piece
  • Comment (On) indicates momentary position.
FSM102 Tactile Switches
  • Illuminated No
  • Leg Style Kinked
  • Actuator Style Round
  • Dust Proof No
  • Product Type Switch
  • Snap Action Without
  • Tactile Yes
  • Operating Function NO
  • Support Bracket Without
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators 1
  • Ganged With
  • ESD Grounding Terminal Without
  • Tactile Feel With
  • Actuator Material Polyester
  • Actuator Profile Extended
  • Bushing Style Unthreaded
  • Case Material Polyamide
  • Actuator Color Black
  • Actuator Force 160
  • Case Color Black
  • Cover Material PET Film
  • Contact Base Material Copper Alloy
  • Switch Contact Plating Material Silver
  • Contact Current Rating 50
  • Termination Type Printed Circuit Board
  • Mounting Type Through Hole
  • Mounting Angle Vertical
  • Low Profile With
  • Process Sealed No
  • Button Width 6.7
  • Actuator Length 8.02
  • Temperature Rating Standard
  • Packaging Method Loose Piece
  • Comment (On) indicates momentary position.
FSM103A Tactile Switches
  • Illuminated With
  • Leg Style Kinked
  • Actuator Style Square
  • Dust Proof No
  • Product Type Switch
  • Snap Action Without
  • Tactile Yes
  • Operating Function NO
  • Support Bracket Without
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators 1
  • Ganged With
  • ESD Grounding Terminal Without
  • Tactile Feel With
  • Actuator Material Polyester
  • Actuator Profile Extended
  • Bushing Style Unthreaded
  • Case Material Polyamide
  • Actuator Color Red
  • Actuator Force 260
  • Case Color Black
  • Cover Material PET Film
  • Contact Base Material Brass
  • Switch Contact Plating Material Silver
  • Contact Current Rating 50
  • Termination Type Printed Circuit Board
  • Mounting Type Through Hole
  • Mounting Angle With
  • Low Profile With
  • Process Sealed No
  • Button Width 2.3
  • Actuator Length 3.4
  • Temperature Rating Standard
  • Packaging Method Loose Piece
  • Comment (On) indicates momentary position.
FSM104 Tactile Switches
  • Illuminated No
  • Leg Style Straight
  • Actuator Style Round
  • Dust Proof No
  • Product Type Switch
  • Snap Action Without
  • Tactile Yes
  • Operating Function NO
  • Support Bracket Without
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators 1
  • Ganged With
  • ESD Grounding Terminal Without
  • Tactile Feel With
  • Actuator Material Polyester
  • Actuator Profile Extended
  • Bushing Style Unthreaded
  • Case Material Polyamide
  • Actuator Color Black
  • Actuator Force 160
  • Case Color Black
  • Cover Material PET Film
  • Contact Base Material Brass
  • Switch Contact Plating Material Silver
  • Contact Current Rating 50
  • Termination Type Printed Circuit Board
  • Mounting Type Through Hole
  • Mounting Angle Right Angle
  • Low Profile With
  • Process Sealed No
  • Button Width 6.7
  • Actuator Length 7.2
  • Temperature Rating Standard
  • Packaging Method Loose Piece
  • Comment (On) indicates momentary position.