2134161-1 DC Jack Connectors
  • Connector Type Connector Assembly
  • Connector System Board-to-Board
  • Connector Style Plug
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 3
  • Voltage 30 VAC
  • Contact Current Rating (Max) 2
  • PCB Mount Retention With
  • PCB Mount Retention Type Locating Post
  • Mounting Angle Vertical
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 3.2
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal