FP110 Pressure Transducers  1
  • Sensor Type Heavy Industrial Pressure Transducers
  • Type Gage
  • Supply Voltage 10
  • Port Material Stainless Steel
  • Dimensions Dia 20
  • Pressure 10
  • Operating Temperature -40 – 80
  • Overpressure 1.5X, 2X FS
  • Pressure Range 0 – 150 to 7500 psi
  • Output/Span 12 mV
  • Accuracy ±0.05% FSO
  • Options Bipolar Power Supply
FP1124 Pressure Transducers  1
  • Sensor Type Heavy Industrial Pressure Transducers
  • Type Absolute
  • Supply Voltage 10 – 36
  • Port Material Stainless Steel
  • Dimensions Dia 20
  • Pressure 30
  • Operating Temperature -20 – 130
  • Overpressure 1.5X FS
  • Pressure Range 0 – 30 to 350 bar
  • Output/Span 5 V±5%FS
  • Accuracy ≤±0.3% FSO