1-1337552-0 RF Connectors
  • Connector Interface FME
  • Connector Style Jack
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Nickel
  • Body Insulation Straight
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Termination Method to Wire & Cable Crimp
  • Coupling Mechanism Threaded
  • Captivation Method Mechanical
  • Detent Without
  • Mating Retention Type Threaded
  • Mated Outer Diameter (Approximate) 6.4
  • Cable Type Belden 9907
  • Operating Temperature Range -55 – 85
  • Operating Frequency 2
  • Packaging Quantity 50
  • Packaging Method Box
  • Dielectric Material PTFE
  • Coupling Nut Plating Material Nickel
  • Coupling Nut Material Brass
  • Crimp Ferrule Material Brass
1-1337558-0 Between Series Adapters
  • Side A Series FME
  • Side A Gender Plug
  • Side B Series SMA
  • Side B Gender Plug
  • Adapter Orientation Straight
  • Adapter Mounting Type Bulkhead
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Adapter
  • Number of Positions 1
  • Impedance 50
  • Body Plating Material Nickel
  • Body Style Straight
  • Body Material Brass
  • Center Contact Material Brass
  • Center Contact Plating Material Gold
  • Connector Mounting Type Bulkhead
  • Coupling Nut Material Brass
  • Operating Temperature Range -55 – 85
  • Circuit Application Power & Signal
1-1337562-0 Between Series Adapters
  • Side A Series FME
  • Side A Gender Plug
  • Side B Series BNC
  • Side B Gender Plug
  • Adapter Orientation Straight
  • Adapter Mounting Type Bulkhead
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Adapter
  • Number of Positions 1
  • Impedance 50
  • Frequency 2
  • Body Plating Material Nickel
  • Body Style Straight
  • Material Brass
  • Body Material Brass
  • Center Contact Material Brass
  • Center Contact Plating Material Gold
  • Connector Mounting Type Bulkhead
  • Coupling Nut Plating Material Nickel
  • Operating Temperature Range -40 – 85
  • Circuit Application Power & Signal
1-1337554-0 RF Connectors
  • Connector Interface FME
  • Connector Style Plug
  • Connector System Cable-to-Panel
  • Sealable No
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Nickel
  • Body Insulation Straight
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Termination Method to Wire & Cable Crimp
  • Coupling Mechanism Threaded
  • Captivation Method Mechanical
  • Detent Without
  • Mated Outer Diameter (Approximate) 9.5
  • Operating Temperature Range -40 – 60
  • Operating Frequency 1.8
  • Packaging Quantity 100
  • Packaging Method Tray
  • Dielectric Material POM
  • Coupling Nut Plating Material Nickel
  • Coupling Nut Material Brass