3-1437221-1 Wire-to-Board Jumpers & Shunts
  • Cable Assembly Type Jumper
  • Product Type Cable Assembly
  • Wire Type Solid
  • Number of Rows 1
  • Impedance 119
  • Current Rating 3
  • Voltage Rating 300
  • Insulation Material Kapton
  • Pin Arrangement (Right) A
  • Pin Arrangement (Left) A
  • Centerline (Pitch) 2.54
  • Length 25.4
  • Insulation Length 25.4
  • Wire Size .204
  • Wire Size 24
  • Operating Temperature Range -40 – 150
1-1337552-0 RF Connectors
  • Connector Interface FME
  • Connector Style Jack
  • Connector & Contact Terminates To Wire & Cable
  • Body Material Brass
  • Body Plating Material Nickel
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Cable Type Belden 9907
  • Packaging Method Box
  • Packaging Quantity 50
  • Dielectric Material PTFE
  • Coupling Nut Material Brass
  • Crimp Ferrule Material Brass
  • Coupling Nut Plating Material Nickel
1-1337558-0 Between Series Adapters
  • Side A Series FME
  • Side A Gender Plug
  • Side B Series SMA
  • Side B Gender Plug
  • Adapter Orientation Straight
  • Adapter Mounting Type Bulkhead
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Adapter
  • Number of Positions 1
  • Impedance 50
  • Body Plating Material Nickel
  • Body Style Straight
  • Body Material Brass
  • Center Contact Material Brass
  • Center Contact Plating Material Gold
  • Connector Mounting Type Bulkhead
  • Coupling Nut Material Brass
  • Operating Temperature Range -55 – 85
  • Circuit Application Power & Signal
1-1337562-0 Between Series Adapters
  • Side A Series FME
  • Side A Gender Plug
  • Side B Series BNC
  • Side B Gender Plug
  • Adapter Orientation Straight
  • Adapter Mounting Type Bulkhead
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Adapter
  • Number of Positions 1
  • Impedance 50
  • Frequency 2
  • Body Plating Material Nickel
  • Body Style Straight
  • Material Brass
  • Body Material Brass
  • Center Contact Material Brass
  • Center Contact Plating Material Gold
  • Connector Mounting Type Bulkhead
  • Coupling Nut Plating Material Nickel
  • Operating Temperature Range -40 – 85
  • Circuit Application Power & Signal
4-1437221-3 Wire-to-Board Jumpers & Shunts
  • Cable Assembly Type Jumper
  • Product Type Cable Assembly
  • Wire Type Solid
  • Number of Rows 1
  • Impedance 119
  • Current Rating 3
  • Voltage Rating 300
  • Insulation Material Kapton
  • Pin Arrangement (Right) A
  • Pin Arrangement (Left) A
  • Centerline (Pitch) 2.54
  • Length 50.8
  • Insulation Length 50.8
  • Wire Size .204
  • Wire Size 24
  • Operating Temperature Range -40 – 150
1-1337554-0 RF Connectors
  • Connector Interface FME
  • Body Material Brass
  • Body Plating Material Nickel
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Packaging Method Tray
  • Packaging Quantity 100
  • Dielectric Material POM
  • Coupling Nut Material Brass
  • Coupling Nut Plating Material Nickel
5-829966-1 RF Connectors
  • Connector Interface FME
  • Connector Style Plug
  • Connector & Contact Terminates To Wire & Cable
  • Body Material Zinc
  • Body Plating Material Nickel
  • Center Contact Plating Material Gold
  • Center Contact Material Phosphor Bronze
  • Cable Type RG 174
  • Packaging Method Box
  • Packaging Quantity 100
  • Dielectric Material PTX
  • Coupling Nut Material Zinc
  • Crimp Ferrule Material Brass
  • Coupling Nut Plating Material Nickel
829922-1 RF Connectors
  • Connector Interface FME
  • Connector Style Plug
  • Connector & Contact Terminates To Wire & Cable
  • Body Material Zinc
  • Body Plating Material Nickel
  • Center Contact Plating Material Gold
  • Center Contact Material Phosphor Bronze
  • Cable Type RG 58
  • Packaging Method Carton
  • Packaging Quantity 1
  • Dielectric Material PTX
  • Coupling Nut Material Zinc
  • Crimp Ferrule Material Soft Copper
  • Coupling Nut Plating Material Nickel