2-6437630-9 Paddle & Rocker Switches
  • Switch Type Power Rocker
  • Lamp Without
  • LED Without
  • Actuator Type Top
  • Actuator Style Rocker
  • Product Type Switch
  • Indicator/Imprint Legend None
  • Panel Cutout Size 13 x 15.9
  • Configuration (Pole-Throw) Single Pole - Double Throw
  • Operating Function On On
  • Voltage Rating 125
  • Actuator Color Black
  • Body Color Black
  • Switch Contact Plating Material Silver
  • Contact Current Rating 6
  • Termination Type Lead Wire - Hooking Type
  • Mounting Type Panel
  • Mounting Angle Vertical
  • Process Sealed No
  • VDE Tested No
3-6437630-2 Paddle & Rocker Switches
  • Switch Type Power Rocker
  • Lamp Without
  • LED Without
  • Actuator Type Top
  • Actuator Style Long Rocker
  • Product Type Switch
  • Indicator/Imprint Legend None
  • Panel Cutout Size 13 x 15.9
  • Configuration (Pole-Throw) Single Pole - Double Throw
  • Operating Function On On
  • Voltage Rating 125
  • Actuator Color Black
  • Body Color Black
  • Switch Contact Plating Material Silver
  • Contact Current Rating 6
  • Termination Type Lead Wire - Hooking Type
  • Mounting Type Panel
  • Mounting Angle Vertical
  • Process Sealed No
  • VDE Tested No
1-1761024-3 DIMM Sockets  1
  • DRAM Type Double Data Rate (DDR) 3
  • Connector System Board-to-Board
  • Row-to-Row Spacing 1.9
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 240
  • Module Orientation Vertical
  • Ejector Type Standard
  • Contact Current Rating (Max) .5
  • PCB Mounting Style Through Hole
  • Connector Mounting Type Board Mount
  • Polarization Left
  • Centerline (Pitch) 2
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • Packaging Method Box & Tray
BM1662-000 Mechanical Connectors  1
  • Technology WrapTEr Helicals
  • Voltage Class ≤ 35
  • Conductor Material Steel Conductor/Galvanised
  • Indoor Use No
  • Outdoor Use Yes
  • Application Type Overhead Distribution
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Product Availability ANZPAC
  • Conductor Gauge Type SC/GZ