TE1000B2R2J Chassis Panel Mount Resistors
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance 2.2
  • Power Rating 1000
  • Voltage Rating 2500 V
  • Number of Terminations 2
  • Termination Type Solder Lug
  • Mount Style Bracket
  • Dimensions 350 x 60 x 119
  • Temperature Coefficient ±440
  • Operating Temperature Range -25 – 225
  • Packaging Method Loose Piece - Box
HSC20020RJ Chassis Panel Mount Resistors
  • Element Material Aluminum
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance 20
  • Power Rating 200
  • Voltage Rating 1900 VAC
  • Lead Type Fixed
  • Number of Terminations 2
  • Termination Type M6 Threaded Stud
  • Mount Style Chassis Mount
  • Dimensions 143 x 73 x 42
  • Temperature Coefficient ±50
  • Packaging Method Loose Piece - Tray
HSC300100RJ Chassis Panel Mount Resistors
  • Element Material Aluminum
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance 100
  • Power Rating 300
  • Voltage Rating 2500 VAC
  • Lead Type Fixed
  • Number of Terminations 2
  • Termination Type M6 Threaded Stud
  • Mount Style Chassis Mount
  • Dimensions 180 x 41 x 71.4
  • Temperature Coefficient ±50
  • Packaging Method Loose Piece - Tray
HVR30C5M0K Chassis Panel Mount Resistors
  • Resistor Type High Value/High Voltage Resistors
  • Element Type Thick Film
  • Number of Resistors 1
  • Tolerance 10%
  • Resistance Class 1MΩ – 1GΩ
  • Resistance 5M
  • Power Rating 50
  • Voltage Rating 30 kV
  • Lead Type Fixed Leaded
  • Number of Terminations 2
  • Termination Type Silver Ferrule
  • Mount Style Free Standing
  • Dimensions 120 x 20.2
  • Temperature Coefficient ±300
  • Packaging Method Loose Piece - Box
HSC200100RJ Chassis Panel Mount Resistors
  • Element Material Aluminum
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance 100
  • Power Rating 200
  • Voltage Rating 1900 VAC
  • Lead Type Fixed
  • Number of Terminations 2
  • Termination Type M6 Threaded Stud
  • Mount Style Chassis Mount
  • Dimensions 143 x 73 x 42
  • Temperature Coefficient ±50
  • Packaging Method Loose Piece - Tray
HSC2006R8J Chassis Panel Mount Resistors
  • Element Material Aluminum
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance 6.8
  • Power Rating 200
  • Voltage Rating 1900 VAC
  • Lead Type Fixed
  • Number of Terminations 2
  • Termination Type M6 Threaded Stud
  • Mount Style Chassis Mount
  • Dimensions 143 x 73 x 42
  • Temperature Coefficient ±50
  • Packaging Method Loose Piece - Tray
BDS2A10010RK Chassis Panel Mount Resistors
  • Resistor Type Power Resistor
  • Element Type Thick Film
  • Number of Resistors 1
  • Tolerance 10%
  • Resistance Class Up to 1kΩ
  • Resistance 10
  • Power Rating 100
  • Lead Type Fixed Leaded
  • Number of Terminations 2
  • Termination Type Screw Terminals
  • Mount Style Chassis Mount
  • Dimensions 38 x 25.5 x 21
  • Temperature Coefficient ±150
  • Operating Temperature Range -55 – 125
  • Packaging Method Loose Piece - Tray
THS25150RJ Chassis Panel Mount Resistors
  • Element Material Metal Clad
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance 150
  • Power Rating 25
  • Voltage Rating 550 VDC
  • Lead Type Fixed Leaded
  • Number of Terminations 2
  • Termination Type Solder Lug
  • Mount Style Chassis Mount
  • Dimensions 51 x 28 x 15
  • Temperature Coefficient ±30
  • Packaging Method Loose Piece - Tray
BDS2A100220RK Chassis Panel Mount Resistors
  • Resistor Type Power Resistor
  • Element Type Thick Film
  • Number of Resistors 1
  • Tolerance 10%
  • Resistance Class Up to 1kΩ
  • Resistance 220
  • Power Rating 100
  • Lead Type Fixed Leaded
  • Number of Terminations 2
  • Termination Type Screw Terminals
  • Mount Style Chassis Mount
  • Dimensions 38 x 25.5 x 21
  • Temperature Coefficient ±150
  • Operating Temperature Range -55 – 125
  • Packaging Method Loose Piece - Tray
BDS2A25010RK Chassis Panel Mount Resistors
  • Resistor Type Power Resistor
  • Element Type Thick Film
  • Number of Resistors 1
  • Tolerance 10%
  • Resistance Class Up to 1kΩ
  • Resistance 10
  • Power Rating 250
  • Lead Type Fixed Leaded
  • Number of Terminations 2
  • Termination Type Screw Terminals
  • Mount Style Chassis Mount
  • Dimensions 67 x 60.25 x 36
  • Temperature Coefficient ±150
  • Operating Temperature Range -55 – 125
  • Packaging Method Loose Piece - Tray
HSC200150RJ Chassis Panel Mount Resistors
  • Element Material Aluminum
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance 150
  • Power Rating 200
  • Voltage Rating 1900 VAC
  • Lead Type Fixed
  • Number of Terminations 2
  • Termination Type M6 Threaded Stud
  • Mount Style Chassis Mount
  • Dimensions 143 x 73 x 42
  • Temperature Coefficient ±30
  • Packaging Method Loose Piece - Tray
THS5018RJ Chassis Panel Mount Resistors
  • Element Material Aluminum
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance 18
  • Power Rating 50
  • Voltage Rating 1250
  • Lead Type Fixed
  • Number of Terminations 2
  • Termination Type Solder Lug
  • Mount Style Chassis Mount
  • Dimensions 72.5 x 17 x 30
  • Temperature Coefficient ±50
  • Packaging Method Loose Piece - Tray
BDS2A1004R7K Chassis Panel Mount Resistors
  • Resistor Type Power Resistor
  • Element Type Thick Film
  • Number of Resistors 1
  • Tolerance 10%
  • Resistance Class Up to 1kΩ
  • Resistance 4.7
  • Power Rating 100
  • Lead Type Fixed Leaded
  • Number of Terminations 2
  • Termination Type Screw Terminals
  • Mount Style Chassis Mount
  • Dimensions 38 x 25.5 x 21
  • Temperature Coefficient ±150
  • Operating Temperature Range -55 – 125
  • Packaging Method Loose Piece - Tray
HSA5050RJ Chassis Panel Mount Resistors
  • Element Material Aluminum
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance 50
  • Power Rating 50
  • Voltage Rating 1250 VAC
  • Lead Type Fixed
  • Number of Terminations 2
  • Termination Type Solder Lug
  • Mount Style Chassis Mount
  • Dimensions 72.5 x 30 x 17
  • Temperature Coefficient ±50
  • Packaging Method Loose Piece - Tray
BDS2A250150RK Chassis Panel Mount Resistors
  • Resistor Type Power Resistor
  • Element Type Thick Film
  • Number of Resistors 1
  • Tolerance 10%
  • Resistance Class Up to 1kΩ
  • Resistance 150
  • Power Rating 250
  • Lead Type Fixed Leaded
  • Number of Terminations 2
  • Termination Type Screw Terminals
  • Mount Style Chassis Mount
  • Dimensions 67 x 60.25 x 36
  • Temperature Coefficient ±150
  • Operating Temperature Range -55 – 125
  • Packaging Method Loose Piece - Tray
YP1047KJ Chassis Panel Mount Resistors
  • Element Material Aluminum
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class 1kΩ – 1MΩ
  • Resistance 47K
  • Power Rating 10
  • Voltage Rating 570 VAC
  • Lead Type Fixed- Surface mount
  • Number of Terminations 2
  • Termination Type Mounting Terminals
  • Mount Style Direct Mounting
  • Temperature Coefficient ±30
  • Operating Temperature Range -55 – 350
  • Packaging Method Loose Piece - Box
BDS2A1002R2K Chassis Panel Mount Resistors
  • Resistor Type Power Resistor
  • Element Type Thick Film
  • Number of Resistors 1
  • Tolerance 10%
  • Resistance Class Up to 1kΩ
  • Resistance 2.2
  • Power Rating 100
  • Lead Type Fixed Leaded
  • Number of Terminations 2
  • Termination Type Screw Terminals
  • Mount Style Chassis Mount
  • Dimensions 38 x 25.5 x 21
  • Temperature Coefficient ±150
  • Operating Temperature Range -55 – 125
  • Packaging Method Loose Piece - Tray
HPV10005K6J Chassis Panel Mount Resistors
  • Element Material Aluminum
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class 1kΩ – 1MΩ
  • Resistance 5.6K
  • Power Rating 1000
  • Voltage Rating 6.5 kV
  • Number of Terminations 2
  • Termination Type M6 Threaded Stud
  • Mount Style Chassis Mount
  • Dimensions 375 x 78 x 58
  • Temperature Coefficient ±100
  • Packaging Method Loose Piece - Box
THS501R5J Chassis Panel Mount Resistors
  • Element Material Aluminum
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance 1.5
  • Power Rating 50
  • Voltage Rating 1250 VAC
  • Lead Type Fixed
  • Number of Terminations 2
  • Termination Type Solder Lug
  • Mount Style Chassis Mount
  • Dimensions 72.5 x 17 x 30
  • Temperature Coefficient ±50
  • Packaging Method Loose Piece - Tray
RN73C1J9K09BTG Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0603
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range 1kΩ – 1MΩ
  • Resistance 9.09K
  • Power Rating .063
  • Voltage Rating 50
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 1.6 x .8 x .4
  • Temperature Coefficient ±10
  • Packaging Method Cut Tape Length