2143330-1 QSFP/QSFP+/zQSFP+  1
SFF-8683
  • Form Factor QSFP+
  • Product Type Cage Assembly
  • Included Heat Sink Yes
  • Cage Type Ganged
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Matrix Configuration 1 x 6
  • Number of Ports 6
  • Rear EONs per Port Column 1
  • Data Rate (Max) 28
  • Heat Sink Style Pin
  • Heat Sink Height Class PCI
  • Heat Sink Height 4.2
  • Heat Sink Finish Anodized Black
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Connector Mounting Type Board Mount
  • Cage Material Nickel Silver
  • PCB Thickness (Recommended) 1.45
  • Tail Length 2.2
  • Operating Temperature Range -55 – 105
  • For Use With Pluggable I/O Products QSFP Cable Assembly
  • Pluggable I/O Applications Standard
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • EMI Containment Feature Type Customer Applied Gasket
  • Included Lightpipe No
  • Enhancements Standard
2110915-1 CFP/CFP2/CFP4
  • Form Factor CFP
  • Product Type Accessory
  • Included Heat Sink Yes
  • Pluggable I/O Accessory Type Hardware Kit
  • Port Matrix Configuration 1 x 1
  • Data Rate (Max) 100
  • Heat Sink Style Custom
  • Heat Sink Height 37.07
  • Heat Sink Finish Anodized Black
  • Termination Method to Printed Circuit Board Screw
  • PCB Thickness (Recommended) 2
  • For Use With Pluggable I/O Products CFP Assembly
  • Heat Sink Compatible Yes
  • Packaging Method Package
  • Comment Kit includes 2 guide rails, 1 connector cover assy., 1 backer plate assy., 1 external bracket assy., 1 heat sink assy.
2007562-5 SFP/SFP+/zSFP+  1
  • Form Factor SFP+
  • Product Type Cage Assembly with Integrated Connector
  • Cage Type Stacked
  • Included Heat Sink No
  • Integrated Lightpipes Yes
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Matrix Configuration 2 x 6
  • Lightpipe Configuration Four Triangular (Inner & Outer)
  • Number of Ports 12
  • Number of Positions 240
  • Data Rate (Max) 16
  • Contact Mating Area Plating Material Gold or Gold Flash over Palladium Nickel
  • Tail Plating Material Tin
  • Contact Mating Area Plating Thickness .76
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • PCB Mounting Style Through Hole Press-Fit
  • Connector Mounting Type Board Mount
  • Cage Material Nickel Silver
  • Centerline (Pitch) .8
  • PCB Thickness (Recommended) 1.5
  • Tail Length 3
  • Operating Temperature Range -55 – 105
  • Pluggable I/O Applications SFP+
  • Circuit Application Signal
  • Heat Sink Compatible No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
  • EMI Containment Feature Type External Springs
  • Included Lightpipe Yes
1888631-1 QSFP/QSFP+/zQSFP+  1
SFF-8683
  • Form Factor QSFP+
  • Product Type Cage Assembly
  • Included Heat Sink Yes
  • Cage Type Single
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Matrix Configuration 1 x 1
  • Number of Ports 1
  • Rear EONs per Port Column 2
  • Data Rate (Max) 25
  • Heat Sink Style Pin
  • Heat Sink Height Class PCI
  • Heat Sink Height 4.2
  • Heat Sink Finish Anodized Black
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Connector Mounting Type Board Mount
  • Cage Material Nickel Silver
  • PCB Thickness (Recommended) 1.45
  • Tail Length 2.2
  • Operating Temperature Range -55 – 105
  • For Use With Pluggable I/O Products QSFP Cable Assembly
  • Pluggable I/O Applications Standard
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • EMI Containment Feature Type Internal/External EMI Springs
  • Included Lightpipe No
  • Enhancements Standard
2149152-1 CXP
  • Product Type Cage Assembly with Integrated Connector
  • Cage Type Single
  • Connector System Cable-to-Board
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Style Receptacle
  • Form Factor CXP
  • Number of Ports 1
  • Port Matrix Configuration 1x1
  • Number of Positions 84
  • Data Rate (Max) 125
  • Cage Plating Material Tin over Nickel
  • Plating Material Tin over Nickel
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Material Gold or Gold Flash over Palladium Nickel
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Bezel Mounting Style Through Bezel
  • PCB Mounting Style Single-Sided
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .031
  • Housing Material LCP (Liquid Crystal Polymer)
  • PCB Thickness (Recommended) 1.57
  • Profile Height 11.88
  • Operating Temperature Range -40 – 85
  • For Use With Pluggable I/O Products CXP Cable Assembly
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • Included Lightpipe No
  • EMI Containment Feature Type Elastomeric Gasket
1888631-3 QSFP/QSFP+/zQSFP+  1
SFF-8683
  • Form Factor QSFP+
  • Product Type Cage Assembly
  • Included Heat Sink Yes
  • Cage Type Single
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Matrix Configuration 1 x 1
  • Number of Ports 1
  • Rear EONs per Port Column 2
  • Data Rate (Max) 25
  • Heat Sink Style Pin
  • Heat Sink Height Class Networking
  • Heat Sink Height 13.5
  • Heat Sink Finish Anodized Black
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Connector Mounting Type Board Mount
  • Cage Material Nickel Silver
  • PCB Thickness (Recommended) 1.45
  • Tail Length 2.2
  • Operating Temperature Range -55 – 105
  • For Use With Pluggable I/O Products QSFP Cable Assembly
  • Pluggable I/O Applications Standard
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • EMI Containment Feature Type Internal/External EMI Springs
  • Included Lightpipe No
  • Enhancements Standard
2007626-1 QSFP/QSFP+/zQSFP+  1
SFF-8683
  • Form Factor QSFP+
  • Product Type Cage Assembly
  • Included Heat Sink Yes
  • Cage Type Ganged
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Matrix Configuration 1 x 4
  • Number of Ports 4
  • Lightpipe Configuration Dual Square
  • Rear EONs per Port Column 1
  • Data Rate (Max) 28
  • Heat Sink Style Pin
  • Heat Sink Height Class SAN
  • Heat Sink Height 6.5
  • Heat Sink Finish Anodized Black
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Connector Mounting Type Board Mount
  • Cage Material Nickel Silver
  • PCB Thickness (Recommended) 1.45
  • Tail Length 2.2
  • Operating Temperature Range -55 – 105
  • For Use With Pluggable I/O Products QSFP Cable Assembly
  • Pluggable I/O Applications Standard
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • EMI Containment Feature Type Customer Applied Gasket
  • Included Lightpipe Yes
  • Enhancements Standard
2170707-3 QSFP/QSFP+/zQSFP+  1
SFF-8663
  • Form Factor zQSFP+
  • Product Type Cage Assembly
  • Included Heat Sink Yes
  • Cage Type Ganged
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Matrix Configuration 1 x 6
  • Number of Ports 6
  • Rear EONs per Port Column 1
  • Data Rate (Max) 28
  • Heat Sink Style Pin
  • Heat Sink Height Class Networking
  • Heat Sink Height 13.5
  • Heat Sink Finish Anodized Black
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Connector Mounting Type Board Mount
  • Cage Material Nickel Silver
  • PCB Thickness (Recommended) 1.57
  • Tail Length 2.05
  • Operating Temperature Range -55 – 105
  • For Use With Pluggable I/O Products QSFP28 Cable Assembly
  • Pluggable I/O Applications Standard
  • Circuit Application Signal
  • Heat Sink Compatible Yes
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • EMI Containment Feature Type Internal/External EMI Springs
  • Included Lightpipe No
  • Enhancements Standard
2284170-1 SFP/SFP+/zSFP+  1
  • Form Factor SFP+
  • Product Type Cage
  • Cage Type Single
  • Included Heat Sink No
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Matrix Configuration 1 x 5
  • Number of Ports 5
  • Data Rate (Max) 16
  • Tail Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • PCB Mounting Style Through Hole Press-Fit
  • Connector Mounting Type Board Mount
  • Cage Material Nickel Silver
  • PCB Thickness (Recommended) 1.5
  • Tail Length 2.05
  • Operating Temperature Range -55 – 105
  • For Use With Pluggable I/O Products SFP+ SMT Connector
  • Pluggable I/O Applications SFP+ Enhanced
  • Heat Sink Compatible Yes
  • Packaging Method Tray
  • EMI Containment Feature Type External Springs
  • Included Lightpipe No
1-2007637-8 SFP/SFP+/zSFP+
  • Form Factor SFP+
  • Product Type Cage Assembly with Integrated Connector
  • Cage Type Stacked
  • Included Heat Sink No
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Matrix Configuration 2 x 2
  • Number of Ports 4
  • Number of Positions 80
  • Data Rate (Max) 16
  • Contact Mating Area Plating Material Gold or Gold Flash over Palladium Nickel
  • Tail Plating Material Tin
  • Contact Mating Area Plating Thickness .76
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • PCB Mounting Style Through Hole Press-Fit
  • Connector Mounting Type Board Mount
  • Cage Material Nickel Silver
  • Centerline (Pitch) .8
  • PCB Thickness (Recommended) 1.5
  • Tail Length 3
  • Operating Temperature Range -55 – 105
  • Pluggable I/O Applications EMI Enhanced
  • Circuit Application Signal
  • Heat Sink Compatible No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • EMI Containment Feature Type External Springs
  • Included Lightpipe No
2198230-1 SFP/SFP+/zSFP+  1
  • Form Factor SFP+
  • Product Type Cage Assembly
  • Cage Type Ganged
  • Included Heat Sink Yes
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Matrix Configuration 1 x 2
  • Number of Ports 2
  • Data Rate (Max) 16
  • Heat Sink Style Pin
  • Heat Sink Height Class PCI
  • Heat Sink Height 4.2
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • PCB Mounting Style Through Hole Press-Fit
  • Connector Mounting Type Board Mount
  • Cage Material Nickel Silver
  • PCB Thickness (Recommended) 2.25
  • Tail Length 2.05
  • Operating Temperature Range -55 – 105
  • For Use With Pluggable I/O Products SFP+ SMT Connector
  • Pluggable I/O Applications SFP+ Enhanced
  • Circuit Application Signal
  • Heat Sink Compatible Yes
  • Packaging Method Box & Tray
  • EMI Containment Feature Type External Springs
  • Included Lightpipe No
1888781-1 QSFP/QSFP+/zQSFP+  1
SFF-8683
  • Form Factor QSFP+
  • Product Type Cage
  • Included Heat Sink No
  • Cage Type Single
  • Connector System Cable-to-Board
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Matrix Configuration 1 x 1
  • Number of Ports 1
  • Rear EONs per Port Column 2
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Connector Mounting Type Board Mount
  • Cage Material Nickel Silver
  • PCB Thickness (Recommended) 1.45
  • Tail Length 2.2
  • For Use With Pluggable I/O Products QSFP Cable Assembly
  • Pluggable I/O Applications Standard
  • Circuit Application Signal
  • Heat Sink Compatible Yes
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • EMI Containment Feature Type Customer Applied Gasket
  • Included Lightpipe No
  • Enhancements Standard
2149151-1 CFP/CFP2/CFP4
  • Form Factor CFP
  • Product Type Accessory
  • Pluggable I/O Accessory Type Dust & EMI Cover
  • Port Matrix Configuration 1 x 1
  • Data Rate (Max) 100
  • PCB Thickness (Recommended) 2
  • For Use With Pluggable I/O Products CFP Assembly
  • Packaging Method Box & Tray
1888617-1 QSFP/QSFP+/zQSFP+  1
SFF-8683
  • Form Factor QSFP+
  • Product Type Cage
  • Included Heat Sink No
  • Cage Type Single
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Matrix Configuration 1 x 1
  • Number of Ports 1
  • Rear EONs per Port Column 2
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Connector Mounting Type Board Mount
  • Cage Material Nickel Silver
  • PCB Thickness (Recommended) 1.45
  • Tail Length 2.2
  • For Use With Pluggable I/O Products QSFP Cable Assembly
  • Pluggable I/O Applications Standard
  • Circuit Application Signal
  • Heat Sink Compatible Yes
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • EMI Containment Feature Type Internal/External EMI Springs
  • Included Lightpipe No
  • Enhancements Standard
2180324-2 SFP/SFP+/zSFP+
  • Form Factor zSFP+
  • Product Type Cage Assembly with Integrated Connector
  • Cage Type Stacked
  • Included Heat Sink No
  • Integrated Lightpipes Yes
  • Connector System Cable-to-Board
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Matrix Configuration 2 x 4
  • Lightpipe Configuration Quad Triangular (Inner & Outer)
  • Lightpipe Style Standard
  • Number of Ports 8
  • Number of Positions 160
  • Data Rate (Max) 32
  • Contact Mating Area Plating Material Gold or Gold Flash over Palladium Nickel
  • Tail Plating Material Tin
  • Contact Mating Area Plating Thickness .76
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • PCB Mounting Style Through Hole Press-Fit
  • Connector Mounting Type Board Mount
  • Cage Material Nickel Silver Alloy
  • Centerline (Pitch) .8
  • PCB Thickness (Recommended) 1.5
  • Tail Length 1.8
  • Operating Temperature Range -55 – 105
  • For Use With Pluggable I/O Products zSFP+ SMT Connector
  • Pluggable I/O Applications zSFP+ Thermally Enhanced
  • Circuit Application Signal
  • Heat Sink Compatible No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
  • EMI Containment Feature Type Elastomeric Gasket
  • Included Lightpipe Yes
1551892-1 QSFP/QSFP+/zQSFP+
SFF-8663
  • Form Factor zQSFP+
  • Product Type Cage Assembly
  • Included Heat Sink Yes
  • Cage Type Single
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Matrix Configuration 1 x 1
  • Number of Ports 1
  • Rear EONs per Port Column 2
  • Data Rate (Max) 25
  • Heat Sink Style Pin
  • Heat Sink Height Class PCI
  • Heat Sink Height 4.2
  • Heat Sink Finish Anodized Black
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Connector Mounting Type Board Mount
  • Cage Material Nickel Silver
  • PCB Thickness (Recommended) 1.45
  • Tail Length 2.05
  • Operating Temperature Range -55 – 105
  • For Use With Pluggable I/O Products QSFP Cable Assembly
  • Pluggable I/O Applications Standard
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • EMI Containment Feature Type Customer Applied Gasket
  • Included Lightpipe No
  • Enhancements Standard
2007194-1 SFP/SFP+/zSFP+  1
  • Form Factor SFP+
  • Product Type Cage
  • Cage Type Single
  • Included Heat Sink No
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Matrix Configuration 1 x 1
  • Number of Ports 1
  • Data Rate (Max) 16
  • Tail Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mounting Style Through Hole Solder
  • Connector Mounting Type Board Mount
  • Cage Material Nickel Silver
  • PCB Thickness (Recommended) 1.5
  • Tail Length 2.8
  • Operating Temperature Range -55 – 105
  • For Use With Pluggable I/O Products SFP+ SMT Connector
  • Pluggable I/O Applications SFP+
  • Heat Sink Compatible No
  • Packaging Method Box & Tray
  • EMI Containment Feature Type External Springs
  • Included Lightpipe No
  • Comment Meets requirements for PCI applications / EMI Holes
2227104-1 QSFP/QSFP+/zQSFP+  1
SFF-8663
  • Form Factor zQSFP+
  • Product Type Cage
  • Included Heat Sink No
  • Cage Type Ganged
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Matrix Configuration 1 x 2
  • Number of Ports 2
  • Rear EONs per Port Column 1
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Connector Mounting Type Board Mount
  • Cage Material Nickel Silver
  • PCB Thickness (Recommended) 1.45
  • Tail Length 2.2
  • For Use With Pluggable I/O Products QSFP Cable Assembly
  • Pluggable I/O Applications Standard
  • Circuit Application Signal
  • Heat Sink Compatible Yes
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • EMI Containment Feature Type Customer Applied Gasket
  • Included Lightpipe No
  • Enhancements Standard
2007562-6 SFP/SFP+/zSFP+  1
  • Form Factor SFP+
  • Product Type Cage Assembly with Integrated Connector
  • Cage Type Stacked
  • Included Heat Sink No
  • Integrated Lightpipes Yes
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Matrix Configuration 2 x 6
  • Lightpipe Configuration Single Triangular (Inner)
  • Number of Ports 12
  • Number of Positions 240
  • Data Rate (Max) 16
  • Contact Mating Area Plating Material Gold or Gold Flash over Palladium Nickel
  • Tail Plating Material Tin
  • Contact Mating Area Plating Thickness .76
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • PCB Mounting Style Through Hole Press-Fit
  • Connector Mounting Type Board Mount
  • Cage Material Nickel Silver
  • Centerline (Pitch) .8
  • PCB Thickness (Recommended) 1.5
  • Tail Length 3
  • Operating Temperature Range -55 – 105
  • Pluggable I/O Applications SFP+
  • Circuit Application Signal
  • Heat Sink Compatible No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • EMI Containment Feature Type External Springs
  • Included Lightpipe Yes
2007394-5 SFP/SFP+/zSFP+  1
  • Form Factor SFP+
  • Product Type Cage Assembly with Integrated Connector
  • Cage Type Stacked
  • Included Heat Sink No
  • Integrated Lightpipes Yes
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Matrix Configuration 2 x 4
  • Lightpipe Configuration Four Triangular (Inner & Outer)
  • Number of Ports 8
  • Number of Positions 160
  • Data Rate (Max) 16
  • Contact Mating Area Plating Material Gold or Gold Flash over Palladium Nickel
  • Tail Plating Material Tin
  • Contact Mating Area Plating Thickness .76
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • PCB Mounting Style Through Hole Press-Fit
  • Connector Mounting Type Board Mount
  • Cage Material Nickel Silver
  • Centerline (Pitch) .8
  • PCB Thickness (Recommended) 1.5
  • Tail Length 3
  • Operating Temperature Range -55 – 105
  • Pluggable I/O Applications SFP+
  • Circuit Application Signal
  • Heat Sink Compatible No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
  • EMI Containment Feature Type External Springs
  • Included Lightpipe Yes